(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
This translation is a Google translation Terjemahan ini adalah terjemahan Google
SMC Solenoid Valve.
[Features]
· Universal porting
· C: 0.80 dm3/(s·bar)
· Compact: width 18 × length 63 (mm), low power consumption
· Can also be used for vacuum applications (-101.2 kPa)
· Suitable for use in copper-free applications
Part Number
Configured Part Number is shown.
VK332V-4D-M5
VK300 Series, Rubber Seal, Body Ported Type external appearance
VK300 Series, Rubber Seal, Base Mounted Type external appearance
Body ported type JIS symbol
Base mounted type JIS symbol
Switching Method | Direct operation type 2-position single solenoid |
---|---|
Usable Fluids | Air |
Ambient Temperature and Operating Fluid Temperature | -5 to +50°C (no freezing.) |
*1: Response time (at 0.5 MPa) | 10 ms or less (standard), 15 ms or less (low wattage type) |
Manual Operation | Non-locking, push type |
Lubrication | Not required (Use turbine oil class 1 ISO VG32 if lubricated) |
Mounting Orientation | Free |
*2: Impact resistance / Vibration resistance | 300/50m/s2 |
Enclosure | Dust-proof |
*1: Based on JIS B 8419:2010 dynamic performance test. (Coil temperature of 20°C, at rated voltage, with no surge voltage suppressor)
*2: Impact resistance: No malfunctions after testing using a drop-type impact tester under the following conditions: in the axial direction and at a right angle to the main valve and armature in both energized and non-energized states (once for each condition state). (Initial value)
Vibration resistance: No malfunctions occurred in a 1-sweep test between 45 and 2,000 Hz. The test was performed in both energized and non-energized states and in the axial direction and at right angles to the main valve and armature. (Initial value)
Electrical Entry | Grommet (G), DIN terminal (D) | ||
---|---|---|---|
Rated Voltage | AC | 100 V, 110 V, 200 V, 220 V, 240 V | |
DC | 12 V, 24 V | ||
Allowable Voltage Fluctuation | ±10% of rated voltage | ||
*Apparent power (AC) | Standard | Starting | 9.5 VA / 50 Hz, 8 VA / 60 Hz |
Holding | 7 VA 50 Hz, 5 VA 60 Hz | ||
Continuous duty | Starting | 3.5 VA / 50 Hz, 3.3 VA / 60 Hz | |
Holding | 3 VA / 50 Hz, 2.8 VA / 60 Hz | ||
*Power consumption (DC) | Without indicator light | 4 W (standard), 2 W (low wattage type) | |
With indicator light | 4.3 W (standard), 2.3 W (low wattage type) | ||
Surge Voltage Suppressor | AC | Varistor | |
DC | Diode (varistor for 12 V DC or less) | ||
Indicator Light | AC | Neon bulb | |
DC | LED |
*When rated voltage is applied
Valve Model Numbers | Operating Pressure Range MPa | Port size | Flow Rate Characteristics | Weight (g) | ||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1→2 (P→A) | 2→3 (A→R) | 3→2 (R→A) | 2→1 (A→P) | |||||||||||||
C (dm3 / [s·bar]) | b | Cv | C (dm3 / [s·bar]) | b | Cv | C (dm3 / [s·bar]) | b | Cv | C (dm3 / [s·bar]) | b | Cv | Grommet | ||||
Body Ported Types | VK332 | 0 to 0.7 | M5 × 0.8 | 0.47 | 0.44 | 0.13 | 0.47 | 0.40 | 0.13 | 0.48 | 0.47 | 0.14 | 0.47 | 0.44 | 0.13 | 80 |
VK332Y (For low wattage / 2 W DC) | 0.41 | 0.27 | 0.10 | 0.39 | 0.35 | 0.10 | 0.41 | 0.38 | 0.11 | 0.38 | 0.40 | 0.10 | ||||
VK332E (Continuous duty type) | 0.41 | 0.27 | 0.10 | 0.39 | 0.35 | 0.10 | 0.41 | 0.38 | 0.11 | 0.38 | 0.40 | 0.10 | ||||
VK332V (For vacuum) | -101.2 kPa to 0.1 | 0.47 | 0.44 | 0.13 | 0.47 | 0.40 | 0.13 | 0.48 | 0.47 | 0.14 | 0.47 | 0.44 | 0.13 | |||
VK332W (For low wattage / vacuum) | 0.41 | 0.27 | 0.10 | 0.39 | 0.35 | 0.10 | 0.41 | 0.38 | 0.11 | 0.38 | 0.40 | 0.10 | ||||
Base Mounted Type (with Sub-Plate) | VK334 | 0 to 0.7 | 1/8 | 0.85 | 0.26 | 0.19 | 0.80 | 0.27 | 0.19 | 0.83 | 0.26 | 0.20 | 0.76 | 0.41 | 0.20 | 120 |
VK334Y (For low wattage / 2 W DC) | 0.65 | 0.24 | 0.15 | 0.55 | 0.32 | 0.14 | 0.65 | 0.15 | 0.14 | 0.41 | 0.63 | 0.14 | ||||
VK334E (Continuous duty type) | 0.65 | 0.24 | 0.15 | 0.55 | 0.32 | 0.14 | 0.65 | 0.15 | 0.14 | 0.41 | 0.63 | 0.14 | ||||
VK334V (For vacuum) | -101.2 kPa to 0.1 | 0.85 | 0.26 | 0.19 | 0.80 | 0.27 | 0.19 | 0.83 | 0.26 | 0.20 | 0.76 | 0.41 | 0.20 | |||
VK334W (For low wattage / vacuum) | 0.65 | 0.24 | 0.15 | 0.55 | 0.32 | 0.14 | 0.65 | 0.15 | 0.14 | 0.41 | 0.63 | 0.14 |
VK300 Series Rubber Seal structure drawing
VK300 Series Rubber Seal JIS symbol
Number | Part name | Material | Note |
---|---|---|---|
1 | Body | Die-cast aluminum | Platinum silver |
2 | Cover | Resin | Black |
3 | End Cover | Resin | Black |
4 | Spool Valve Assembly | Aluminum, NBR | - |
5 | Return Spring | SUS | - |
6 | Molded coil | Resin | Black |
(Unit: mm)
Grommet: VK332-□G-M5/01 dimensional drawings
(Unit: mm)
DIN terminal: VK332-□D-M5/01 dimensional drawings
(Unit: mm)
Grommet: VK334-□G-01 dimensional drawings
(Unit: mm)
DIN terminal: VK334-□D-01 dimensional drawings
See grommet type for other dimensions.
*See the manufacturer's catalog for information other than that above.
Part Number |
---|
VK332V-4D-M5 |
Part Number | Minimum order quantity | Volume Discount | Days to Ship | Application | Mounting Orientation | Specifications | Voltage | Pipe Port Type | Plumbing Thread Nominal | Plumbing | Driving Type | CV Value | Pressure Rating (MPa) | Lead wire electrical entry | Indicator light / Surge voltage suppressor | Bracket | CE compliant | Valve options |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1 Piece(s) | Quote | Single Use | Direct | Standard | AC220V | M | M5 | Direct Plumbing | Linear Motion Poppet | 0.13 | -0.1 to 0.1 | DIN terminal | None | None | None | For vacuum |
Loading...
Type | Solenoid Valves | Number of Ports | 3-Port Valve | Number of Solenoids | Single |
---|---|---|---|---|---|
Switching Type | 2-Position Normally Open | Status at Power Off | Self-Recovery (Spring Return) | Seal Type | Soft Seal |
Pilot Air Supply | Internal | Manual Switch | Not Provided |
Please check the type/dimensions/specifications of the part VK332V-4D-M5 in the 3-Port Solenoid Valve, Direct Operated Poppet Type, Rubber Seal, VK300 Series series.
Part Number |
---|
VK332-1D-01F |
VK332-1D-01F-Q |
VK332-1D-M5 |
VK332V-4DOS-M5-Q |
VK332V-4DS-M5-Q |
VK332V-4DZ-01 |
Part Number | Minimum order quantity | Volume Discount | Days to Ship | Application | Mounting Orientation | Specifications | Voltage | Pipe Port Type | Plumbing Thread Nominal | Plumbing | Driving Type | CV Value | Pressure Rating (MPa) | Lead wire electrical entry | Indicator light / Surge voltage suppressor | Bracket | CE compliant | Valve options |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1 Piece(s) | Quote | Single Use | Direct | Standard | AC100V | G | 1/8 | Direct Plumbing | Linear Motion Poppet | 0.13 | 0 to 0.7 | DIN terminal | None | None | None | Standard product | ||
1 Piece(s) | Quote | Single Use | Direct | Standard | AC100V | G | 1/8 | Direct Plumbing | Linear Motion Poppet | 0.13 | 0 to 0.7 | DIN terminal | None | None | CE compliant product | Standard product | ||
1 Piece(s) | Quote | Single Use | Direct | Standard | AC100V | M | M5 | Direct Plumbing | Linear Motion Poppet | 0.13 | 0 to 0.7 | DIN terminal | None | None | None | Standard product | ||
1 Piece(s) | Quote | Single Use | Direct | Standard | AC220V | M | M5 | Direct Plumbing | Linear Motion Poppet | 0.13 | -0.1 to 0.1 | DIN terminal (without connector) | With surge voltage suppressor | None | CE compliant product | For vacuum | ||
1 Piece(s) | Quote | Single Use | Direct | Standard | AC220V | M | M5 | Direct Plumbing | Linear Motion Poppet | 0.13 | -0.1 to 0.1 | DIN terminal | With surge voltage suppressor | None | CE compliant product | For vacuum | ||
1 Piece(s) | 31 Day(s) | Single Use | Direct | Standard | AC220V | [Rc (R)] Rc | 1/8 | Direct Plumbing | Linear Motion Poppet | 0.13 | -0.1 to 0.1 | DIN terminal | With indicator light / surge voltage suppressor (type D only) | None | None | For vacuum |
How can we improve?Bagaimana Kami bisa meningkatkan Pelayanan?
How can we improve?Bagaimana Kami bisa meningkatkan Pelayanan?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy Walaupun Kami tidak dapat langsung menjawab saran yang ditulis di lembar ini, informasinya akan kami review untuk peningkatan pelayanan dikemudian hari
Kebijakan Privacy
Thank you for your cooperation.Terima kasih atas kerjasama anda.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy Walaupun Kami tidak dapat langsung menjawab saran yang ditulis di lembar ini, informasinya akan kami review untuk peningkatan pelayanan dikemudian hari
Silahkan pergunakan Forms Permintaan.
Kebijakan Privacy