(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 30/6/2024 sampai dengan 5:00 pada tanggal 1/7/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (WIB) 1/7/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

5-Port Solenoid Valve, Direct Operated Poppet Type, Rubber Seal, VK3000 Series (Part Numbers)

5-Port Solenoid Valve, Direct Operated Poppet Type, Rubber Seal, VK3000 Series

Low power consumption solenoid valve.
[Features]
・ C: 0.54 dm3/ (s·bar)
In the case of flow path {4/2 to 5/3 (A/B to R1/R2)}
· Compact: width 18 × length 68 (mm)
・ Copper-based impossible measures have been taken. There is no copper system in the contact fluid section, so standard products can be used as they are

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

  • Product images may be representative. Refer to the manufacturer's catalog for details.

PDF

Part Number

Configured Part Number is shown.

VK3120Y-5DZ-01-F

5-Port Solenoid Valve, Direct Operated Poppet Type, Rubber Seal, VK3000 Series Specifications

VK3000 Series, Rubber Seal, Base Mounted Type external appearance

VK3000 Series, Rubber Seal, Base Mounted Type external appearance

VK3000 Series, Rubber Seal, Body Ported Type external appearance

VK3000 Series, Rubber Seal, Body Ported Type external appearance

Body ported type JIS symbol

Body ported type JIS symbol

Base mounted type JIS symbol

Base mounted type JIS symbol

Switching MethodDirect operation type 2-position single solenoid
Usable FluidsAir
Ambient Temperature and Operating Fluid Temperature-10 to +50°C (no freezing)
Response time (at 0.5 MPa)*110 ms or less (standard), 15 ms or less (low wattage type)
Manual OperationNon-lock push type
LubricationNot required (Use turbine oil class 1 ISO VG32 if lubricated)
Mounting OrientationFree
Impact resistance / Vibration resistance*2300/50m/s2
EnclosureDust-proof

*1: Based on JIS B 8419:2010 dynamic performance test. (Coil temperature of 20°C, at rated voltage, with no surge voltage suppressor)
*2: Impact resistance: No malfunctions after testing using a drop-type impact tester under the following conditions: in the axial direction and at a right angle to the main valve and armature in both energized and non-energized states (once for each condition state). (Initial value)
Vibration resistance: No malfunctions occurred in a 1-sweep test between 45 and 2,000 Hz. The test was performed in both energized and non-energized states and in the axial direction and at right angles to the main valve and armature. (Initial value)

Solenoid Specifications

Electrical EntryGrommet (G), DIN terminal (D)
Rated VoltageAC100 V, 110 V, 200 V, 220 V, 240 V
DC12 V, 24 V
Allowable Voltage Fluctuation±10% of rated voltage
Apparent power (AC)*Starting9.5 VA / 50 Hz, 8 VA / 60 Hz
Holding7 VA / 50 Hz, 5 VA / 60 Hz
Power consumption (DC)*Without indicator light4 W (standard), 2 W (low wattage type)
With indicator light4.3 W (standard), 2.3 W (low wattage type)
Surge Voltage SuppressorACVaristor
DCDiode (varistor for 12 V DC or less)
Indicator LightACNeon bulb
DCLED

*When rated voltage is applied

Flow Rate Characteristics / Weight Table

Valve Model NumbersOperating Pressure Range MPaPiping connection port diameterFlow Rate CharacteristicsWeight g
1 → 4/2 (P → A/B)4/2→5/3 (A/B→R1/R2)
C (dm3 / [s·bar])bCvC (dm3 / [s·bar])bCvGrommet Type
Body
ported type
VK31200 to 0.7M5 × 0.80.450.370.120.430.370.1290
1/80.840.100.190.400.330.10
VK3120Y
(For low wattage / 2 W DC)
M5 × 0.80.380.300.090.400.340.10
Base
ported type
(with Sub-Plate)
VK31401/80.480.110.110.350.380.10
VK3140Y
(For low wattage / 2 W DC)
1/80.630.100.140.540.120.12130
0.500.120.110.480.190.12

Structure Drawing

VK3000 Series Rubber Seal structure drawing

VK3000 Series Rubber Seal structure drawing

VK3000 Series Rubber Seal JIS symbol

VK3000 Series Rubber Seal JIS symbol

NumberPart nameMaterialNote
1BodyDie-cast aluminumPlatinum silver
2CoverResinBlack
3End CoverResinBlack
4Spool valve assemblyAluminum, NBR-
5Return SpringSUS-
6Molded coilResinBlack

Body Ported Type / Drawings

 

(Unit: mm)

 

Grommet: VK3120-□G-M5 port size: M5 dimensional drawings

Grommet: VK3120-□G-M5 port size: M5 dimensional drawings

 

(Unit: mm)

 

DIN terminal: VK3120-□D-M5 dimensional drawings

DIN terminal: VK3120-□D-M5 dimensional drawings

See grommet type for other dimensions.

 

(Unit: mm)

 

Grommet: VK3120-□G-01 port size: Rc1/8 dimensional drawings

Grommet: VK3120-□G-01 port size: Rc1/8 dimensional drawings

 

(Unit: mm)

 

DIN terminal: VK3120-□D-01 dimensional drawings

DIN terminal: VK3120-□D-01 dimensional drawings

See grommet type for other dimensions.

*See the manufacturer's catalog for information other than that above.

Part Number
VK3120Y-5DZ-01-F
Part NumberMinimum order quantityVolume DiscountDays to ShipApplication Mounting Orientation Specifications Switching Type Voltage Pipe Port Type Plumbing Thread Nominal Plumbing CV Value Lead wire electrical entry Indicator light / Surge voltage suppressor Bracket CE compliant Valve options
1 Piece(s) Quote Single UseDirectStandard2-Position Normally OpenDC24V[Rc (R)] Rc1/8Direct Plumbing0.11DIN terminalWith indicator light / surge voltage suppressor (type D only)With BracketNoneFor low wattage (2 V DC)

Loading...

  1. 1

Basic Information

Type Solenoid Valves Number of Ports 5-Port Valve Number of Solenoids Single
Status at Power Off Self-Recovery (Spring Return) Driving Type Linear Motion Poppet Seal Type Soft Seal
Pilot Air Supply Internal Manual Switch Not Provided

Please check the type/dimensions/specifications of the part VK3120Y-5DZ-01-F in the 5-Port Solenoid Valve, Direct Operated Poppet Type, Rubber Seal, VK3000 Series series.

Products like this...

Part Number
VK3120-1D-01N
VK3120-1D-01N-F
VK3120-1D-M5
VK3120Y-5DZ-01F
VK3120Y-5DZ-01F-Q
VK3120Y-5DZ-01N
Part NumberMinimum order quantityVolume DiscountDays to ShipApplication Mounting Orientation Specifications Switching Type Voltage Pipe Port Type Plumbing Thread Nominal Plumbing CV Value Lead wire electrical entry Indicator light / Surge voltage suppressor Bracket CE compliant Valve options
1 Piece(s) Quote Single UseDirectStandard2-Position Normally OpenAC100VNPT1/8Direct Plumbing0.12DIN terminalNoneNoneNoneStandard product
1 Piece(s) 15 Day(s) Single UseDirectLubrication Free2-Position ExhaustAC100VNPT1/8Direct Plumbing0.19DIN terminalNoneWith BracketNon-compliantStandard product
1 Piece(s) 31 Day(s) Single UseDirectStandard2-Position Normally OpenAC100VMM5Direct Plumbing-DIN terminalNoneNoneNoneStandard product
1 Piece(s) Quote Single UseDirectStandard2-Position Normally OpenDC24VG1/8Direct Plumbing0.11DIN terminalWith indicator light / surge voltage suppressor (type D only)NoneNoneFor low wattage (2 V DC)
1 Piece(s) Quote Single UseDirectStandard2-Position Normally OpenDC24VG1/8Direct Plumbing0.11DIN terminalWith indicator light / surge voltage suppressor (type D only)NoneCE compliant productFor low wattage (2 V DC)
1 Piece(s) Quote Single UseDirectStandard2-Position Normally OpenDC24VNPT1/8Direct Plumbing0.11DIN terminalWith indicator light / surge voltage suppressor (type D only)NoneNoneFor low wattage (2 V DC)

Tech Support