(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
This translation is a Google translation Terjemahan ini adalah terjemahan Google
Elastic body seal type solenoid valve.
[Features]
· Compact yet with a large valve capacity
・ External dimensions: W 55 × H 118 × D 53 mm (Grommet)
・ Six valve functions in one (Universal porting type)
・ Six valve functions can be obtained by selecting the piping port
・ It can be used freely such as N.C. specifications, N.O. specifications, divider specifications, selector specifications, etc.
・ It can be used in vacuum (-101.2 kPa) (Vacuum specification: VT/VO325V)
・ for manifold: VO325
・ The VT325 manifold is a B-mount type with a common exhaust type
Part Number
Configured Part Number is shown.
VT325-022DL-Q
VT325-□□T external appearance
VT325-□□D external appearance
VT325-□□C external appearance
VT325-□□G external appearance
Switching Method | Direct operation type 2-position single solenoid |
---|---|
Usable Fluids | Air |
Operating Pressure Range | 0 to 1.0 MPa |
Ambient Temperature and Operating Fluid Temperature | 5 to 50°C |
Maximum Operating Frequency | 5 Hz |
Response time*1 | 30 ms or less (at 0.5 MPa) |
Lubrication | Not required (Use turbine oil class 1 ISO VG32, if lubricated) |
Manual Operation | Non-locking, push type |
Impact resistance / Vibration resistance*2 | 150/50 m/s2 |
Enclosure | Dust-proof |
*1: Based on JIS B 8419:2010 dynamic performance test. (Coil temperature of 20°C, at rated voltage, with no surge voltage suppressor)
*2: Impact resistance: No malfunctions after testing using a drop-type impact tester under the following conditions: in the axial direction and at a right angle to the main valve and armature in both energized and non-energized states (once for each condition state). (Initial value)
Vibration resistance: No malfunction occurred in 1 sweep test between 45 and 1,000 Hz. The test was performed in both energized and de-energized states in the axial and right angle directions of the main valve/armature. (Initial value)
Electrical Entry | Grommet, conduit. DIN terminal Conduit terminal | |||
---|---|---|---|---|
Coil Rated Voltage | 100 V AC, 200 V 50/60 Hz, 24 V DC | |||
Allowable Voltage Fluctuation | -15% to +10% of rated voltage | |||
Apparent power*3 | AC | Starting | 50 Hz | 75 VA |
60 Hz | 60 VA | |||
Holding | 50 Hz | 27 VA | ||
60 Hz | 17 VA | |||
Power consumption*1 | DC | 12W |
*3: When rated voltage is applied
Valve Model Numbers | Piping connection port diameter | Flow Rate Characteristics | Weight | |||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1→2 (P→A) | 2→3 (A→R) | 3→2 (R→A) | 2→1 (A→P) | |||||||||||
C (dm3/(s·bar)) | b | Cv | C (dm3/(s·bar)) | b | Cv | C (dm3/(s·bar)) | b | Cv | C (dm3/(s·bar)) | b | Cv | Grommet | ||
VT325 | 1/4 | 5.5 | 0.37 | 1.4 | 5.9 | 0.35 | 1.5 | 5.5 | 0.33 | 1.4 | 5.7 | 0.32 | 1.4 | 0.55 kg (For alternating current) 0.60 kg (For direct current) |
VT325V (Vacuum specification) | ||||||||||||||
VT325 | 3/8 | 5.5 | 0.37 | 1.4 | 6.1 | 0.37 | 1.6 | 5.7 | 0.34 | 1.4 | 6.6 | 0.25 | 1.5 | |
VT325V (Vacuum specification) |
*Value for valve single unit. This will differ for the manifold. See manifold specifications in the manufacturer's catalog for details.
Structure drawing when not energized
In an non-energized state, the spool valve (3) is pushed upward with the reaction force of the spring (4), sealing (1) while (2) and (3) are opened.
Air flow direction: (1) ⇔ block, (2) ⇔ (3)
Structure drawing when energized
When the coil (6) is energized, the plunger (7) is attracted and through the overtravel assembly it pushes down the spool valve (3). As a result, (3) is sealed while (1) and (2) are opened.
Air flow direction: (1) ⇔ (2), (3) ⇔ block
Number | Part name | Material | Note |
---|---|---|---|
1 | Body | Die-cast aluminum | Platinum silver |
2 | Cover | Die-cast aluminum | Platinum silver |
3 | Spool Valve | Aluminum, NBR | - |
(Unit: mm)
Grommet (G) dimensional drawing
(Unit: mm)
Conduit (C) dimensional drawing
Common exhaust type external appearance
Manifold specifications
*When there are 4 stations or more, apply pressure from both sides of the P port. Also, exhaust from R ports on both sides.
Exhaust port type | Connecting part / Port size | Piping direction | ||||
---|---|---|---|---|---|---|
P | A | R | P | A | R | |
Common | Base | Base | Base | Side | Side/Bottom | Side |
1/4 / 3/8 | 1/4 / 3/8 | 1/4 / 3/8 |
Valve Model Numbers | Flow Rate Characteristics | Weight | |||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1→2 (P→A) | 2→3 (A→R) | 3→2 (R→A) | 2→1 (A→P) | ||||||||||
C (dm3/(s·bar)) | b | Cv | C (dm3/(s·bar)) | b | Cv | C (dm3/(s·bar)) | b | Cv | C (dm3/(s·bar)) | b | Cv | Grommet | |
VO325 | 4.1 | 0.24 | 1.0 | 4.4 | 0.18 | 1.0 | 4.5 | 0.15 | 1.0 | 4.3 | 0.23 | 1.0 | 0.58 kg (For alternating current) 0.63 kg (For direct current) |
VO325V (Vacuum specification) |
(Unit: mm)
Common exhaust type dimensional drawings
*The section enclosed in the dotted box (valve unit port positions) shows the bottom ported model.
(n: number of stations)
Symbol | n | ||||||||
---|---|---|---|---|---|---|---|---|---|
2 | 3 | 4 | 5 | 6 | 7 | 8 | 9 | 10 | |
L1 | 131 | 177 | 223 | 269 | 315 | 361 | 407 | 453 | 499 |
L2 | 111 | 157 | 203 | 249 | 295 | 341 | 387 | 433 | 479 |
Calculation: L1 = 46 n + 39, L2 = 46 n + 19
*See the manufacturer's catalog for information other than that above.
Part Number |
---|
VT325-022DL-Q |
Part Number | Minimum order quantity | Volume Discount | Days to Ship | Application | Mounting Orientation | Specifications | Switching Type | Voltage | Pipe Port Type | Plumbing Thread Nominal | Plumbing | Manual Switch | Lead wire electrical entry | Manual | Indicator light / Surge voltage suppressor | CE compliant | Valve options |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1 Piece(s) | Quote | Single Use | Direct | Standard | 2-Position Normally Open | AC200V | [Rc (R)] Rc | 1/4 | Direct Plumbing | Non-Locking | DIN terminal with indicator light | Non-locking | None | CE compliant product | Standard |
Loading...
Type | Solenoid Valves | Number of Ports | 3-Port Valve | Number of Solenoids | Single |
---|---|---|---|---|---|
Status at Power Off | Self-Recovery (Spring Return) | Driving Type | Linear Motion Poppet | CV Value | 1.4 |
Seal Type | Soft Seal | Pressure Rating(MPa) | 0 to 1.0 | Pilot Air Supply | Internal |
Please check the type/dimensions/specifications of the part VT325-022DL-Q in the 3-Port Solenoid Valve, Direct Operated Poppet Type, Rubber Seal, VT325 Series series.
Part Number |
---|
VO325-001D-Q |
VO325-001DL |
VO325-001DL-M |
VT325-022DLS |
VT325-022DLS-Q |
VT325-022DS |
Part Number | Minimum order quantity | Volume Discount | Days to Ship | Application | Mounting Orientation | Specifications | Switching Type | Voltage | Pipe Port Type | Plumbing Thread Nominal | Plumbing | Manual Switch | Lead wire electrical entry | Manual | Indicator light / Surge voltage suppressor | CE compliant | Valve options |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1 Piece(s) | Quote | Unit for Manifold Mounting | Manifold Base | Standard | 2-Position Normally Open | AC100V | - | - | Sub-Base Plumbing | Non-Locking | DIN terminal | Non-locking | None | CE compliant product | Standard | ||
1 Piece(s) | Quote | Unit for Manifold Mounting | Manifold Base | Standard | 2-Position Normally Open | AC100V | - | - | Sub-Base Plumbing | Non-Locking | DIN terminal with indicator light | Non-locking | None | None | Standard | ||
1 Piece(s) | Quote | Unit for Manifold Mounting | Manifold Base | Standard | 2-Position Normally Open | AC100V | - | - | Sub-Base Plumbing | Lock | DIN terminal with indicator light | Locking type (tool required) | None | None | Standard | ||
1 Piece(s) | Quote | Single Use | Direct | Standard | 2-Position Normally Open | AC200V | [Rc (R)] Rc | 1/4 | Direct Plumbing | Non-Locking | DIN terminal with indicator light | Non-locking | With surge voltage suppressor | None | Standard | ||
1 Piece(s) | Quote | Single Use | Direct | Standard | 2-Position Normally Open | AC200V | [Rc (R)] Rc | 1/4 | Direct Plumbing | Non-Locking | DIN terminal with indicator light | Non-locking | With surge voltage suppressor | CE compliant product | Standard | ||
1 Piece(s) | Quote | Single Use | Direct | Standard | 2-Position Normally Open | AC200V | [Rc (R)] Rc | 1/4 | Direct Plumbing | Non-Locking | DIN terminal | Non-locking | With surge voltage suppressor | None | Standard |
How can we improve?Bagaimana Kami bisa meningkatkan Pelayanan?
How can we improve?Bagaimana Kami bisa meningkatkan Pelayanan?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy Walaupun Kami tidak dapat langsung menjawab saran yang ditulis di lembar ini, informasinya akan kami review untuk peningkatan pelayanan dikemudian hari
Kebijakan Privacy
Thank you for your cooperation.Terima kasih atas kerjasama anda.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy Walaupun Kami tidak dapat langsung menjawab saran yang ditulis di lembar ini, informasinya akan kami review untuk peningkatan pelayanan dikemudian hari
Silahkan pergunakan Forms Permintaan.
Kebijakan Privacy