(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
This translation is a Google translation Terjemahan ini adalah terjemahan Google
SMC Solenoid Valve.
[Features]
· Compact and lightweight yet with a large flow capacity
· High frequency operation
· Long operating life
· Built-in one-touch fitting makes piping work easy.
· DIN connector type, dust-proof, jet-proof (IP65) type enclosure compliant.
· Air-blowing workpieces, blowing-off, etc.
Part Number
Configured Part Number is shown.
VQ20 External Appearance
VQ30 external appearance
Symbols
When the valve is closed, IN and OUT are blocked. However, if the pressure in port 2 is greater than the pressure in port 1, the fluid cannot be blocked.
Valve Specifications | Series | VQ20 | VQ30 | |
---|---|---|---|---|
Valve Construction | Pilot operated 2-port poppet type | |||
Usable Fluids | Air*1 | |||
Ambient Temperature and Operating Fluid Temperature | -10 to 50°C *2 | |||
Lubrication | Not required | |||
Manual Operation | Locking type (tool required)*3 | |||
Impact Resistance / Vibration Resistance | 150 / 30 m/s2 *4 | |||
Enclosure | Dust-proof*5 | |||
Internal leakage cm3/min | 15 or less | |||
External leakage cm3/min | 15 or less | |||
Mounting Orientation | Free | |||
Weight | 46 g | 80 g | ||
Electrical Specifications | Coil Rated Voltage | 12 V DC, 24 V DC, 100 V AC, 110 V AC, 200 V AC, 220 V AC | ||
Allowable Voltage Fluctuation | ±10% of rated voltage | |||
Coil Insulation Type | Class B or equivalent | |||
Power Consumption | DC (with power-saving circuit) | Inrush: 2.9 W Holding: 0.6 W | ||
DC (without power-saving circuit) | 2.9 W | |||
AC | 2 VA | |||
Electrical Entry | Grommet, DIN terminal |
Pilot Operated 2-Port Solenoid Valve For Dry Air structure drawing
Number | Part name | Material |
---|---|---|
1 | Solenoid coil | - |
2 | Body | Resin |
3 | Fixed core | SUS |
4 | Armature | SUS |
5 | Return Spring | SUS |
6 | Poppet | NBR |
7 | Diaphragm assembly | H NBR / Resin |
(Unit: mm)
Inline type / Grommet (G) VQ21A1-□G□-□-□ dimensional drawing 1
Inline type / Grommet (G) VQ21A1-□G□-□-□ dimensional drawing 2
*Broken line indicates bracket mounting type (-F).
L type / Grommet (G) VQ21A1-□G□-□-L□ dimensional drawing 1
L type / Grommet (G) VQ21A1-□G□-□-L□ dimensional drawing 2
*Broken line indicates bracket mounting type (-LF).
(Unit: mm)
DIN terminal (Y) VQ31A1-□Y□□-□-□ dimensional drawing 1
DIN terminal (Y) VQ31A1-□Y□□-□-□ dimensional drawing 2
*Broken line indicates bracket mounting type (-F).
Part Number |
---|
VQ21A1-5YZ-C8 |
VQ21A1-5YZ-C8-X2 |
VQ21A1-5YZ-C8-X5 |
VQ21A1-5YZ-C8-X23 |
Part Number | Minimum order quantity | Volume Discount | Days to Ship | Application | Mounting Orientation | Specifications | Voltage | Plumbing | CV Value | Connecting Tube Diameter | Pressure Rating (MPa) | Manual Switch | Lead wire electrical entry | Manual | Indicator light / Surge voltage suppressor | Made to order specifications | CE compliant | Body options |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1 Piece(s) | 20 Day(s) | Single Use | Direct | Standard / Drip-Proof / Lubrication Free | DC24V | Direct Plumbing | 0.39 | Ø8 | 0.1 to 0.6 | Not Provided | DIN terminal | None | With power saving circuit (with indicator light / surge voltage suppressor) | - | None | None | ||
1 Piece(s) | 40 Day(s) | Single Use | Direct | Standard / Drip-Proof / Lubrication Free | DC24V | Direct Plumbing | 0.39 | Ø8 | 0.1 to 0.6 | Not Provided | DIN terminal | None | With power saving circuit (with indicator light / surge voltage suppressor) | Oil-free specification | None | None | ||
1 Piece(s) | 40 Day(s) | Single Use | Direct | Standard / Drip-Proof / Lubrication Free | DC24V | Direct Plumbing | 0.39 | Ø8 | 0.1 to 0.6 | Not Provided | DIN terminal | None | With power saving circuit (with indicator light / surge voltage suppressor) | Sealing material: Fluoroelastomer specification | None | None | ||
1 Piece(s) | 40 Day(s) | Single Use | Direct | Standard / Drip-Proof / Lubrication Free | DC24V | Direct Plumbing | 0.39 | Ø8 | 0.1 to 0.6 | Not Provided | DIN terminal | None | With power saving circuit (with indicator light / surge voltage suppressor) | Sealing material: Fluoroelastomer / Oil-free specifications | None | None |
Loading...
Type | Solenoid Valves | Number of Ports | 2-Port Valve | Number of Solenoids | Single |
---|---|---|---|---|---|
Switching Type | 2-Position Normally Closed | Status at Power Off | Self-Recovery (Spring Return) | Pipe Port Type | One-Touch Plumbing |
Driving Type | Pilot Type Poppet | Seal Type | Soft Seal | Pilot Air Supply | Internal |
How can we improve?Bagaimana Kami bisa meningkatkan Pelayanan?
How can we improve?Bagaimana Kami bisa meningkatkan Pelayanan?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy Walaupun Kami tidak dapat langsung menjawab saran yang ditulis di lembar ini, informasinya akan kami review untuk peningkatan pelayanan dikemudian hari
Kebijakan Privacy
Thank you for your cooperation.Terima kasih atas kerjasama anda.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy Walaupun Kami tidak dapat langsung menjawab saran yang ditulis di lembar ini, informasinya akan kami review untuk peningkatan pelayanan dikemudian hari
Silahkan pergunakan Forms Permintaan.
Kebijakan Privacy