(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

5-Port Solenoid Valve, Plug Lead Type S0700 Series (Part Numbers)

5-Port Solenoid Valve, Plug Lead Type S0700 Series

4-position, dual 3-port valve solenoid valve.
[Features]
· Features direct manual override.
· RoHS-compliant.·
· Voltage: 24 V DC, 12 V DC.
· Function: Standard type, external pilot (*dual 3-port cannot be supported.)

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images. Refer to the manufacturer's catalog for shape details.

PDF

Part Number

Configured Part Number is shown.

S07A2-5G-N1

Plug Lead Type, Base Mounted Single Unit S0700 Series

S0700 Series external appearance

S0700 Series external appearance

Type of actuation

  • 2-position single
  • 2-position double
  • 3-position closed center
  • 4-position dual 3-port (N.C. + N.C.) (exhaust center)
  • 4-position dual 3-port (N.O. + N.O.) (pressure center)
  • 4-position dual 3-port (N.C. + N.O.)

*See the manufacturer's catalog for symbols.

Structure Drawing

2-position single

2-position single

2-position double

2-position double

3-position closed center

3-position closed center

4-position dual 3-port valve

4-position dual 3-port valve

Component Parts

NumberPart nameMaterial
1BodyZinc diecast
2SpoolAluminum
3PistonResin
4ManualResin
5Adapter PlateResin
6Interface gasketHNBR
7Pilot Valve Assembly-

Outline dimensional drawing

2-position single

 

(Unit: mm)

 

Grommet: S0715(R)-□G-M5 dimensional drawings

Grommet: S0715(R)-□G-M5 dimensional drawings

 

(Unit: mm)

 

With plug connector / indicator light S0715(R)-□M(O)-M5 dimensional drawing

With plug connector / indicator light S0715(R)-□M(O)-M5 dimensional drawing

2-Position Double / 4-Position Dual 3-Port

 

(Unit: mm)

 

Grommet: S07(2, A, B, C)5(R)-□G-M5 dimensional drawings

Grommet: S07(2, A, B, C)5(R)-□G-M5 dimensional drawings

 

(Unit: mm)

 

With plug connector / indicator light S07(2, A, B, C)5(R)-□M(O)-M5 dimensional drawing

With plug connector / indicator light S07(2, A, B, C)5(R)-□M(O)-M5 dimensional drawing

3-position closed center

 

(Unit: mm)

 

Grommet: S0735(R)-□G-M5 dimensional drawings

Grommet: S0735(R)-□G-M5 dimensional drawings

Precautions

  • *Product images may be representative images.
  • *See the manufacturer's catalog for product information other than the above.
Part Number
S07A2-5G-N1
Part NumberMinimum order quantityVolume DiscountDays to ShipApplication Number of Ports Mounting Orientation Specifications Number of Solenoids Switching Type Status at Power Off Voltage Pipe Port Type Plumbing Thread Nominal Applicable Cylinder Dia.
(Ø)
Plumbing CV Value Connecting Tube Diameter Pilot Air Supply Lead wire electrical entry Functions
1 Piece(s) 15 Day(s) Unit for Manifold MountingDual 3-Port ValveManifold BaseStandard / Lubrication Free / Low Current[Single] Single[Others] 4 positions (N.C. + N.C.)Self-Recovery (Spring Return)DC24VOne-Touch Plumbing-50 or LessDirect Plumbing0.15Ø1/8InternalGrommet-

Loading...

  1. 1

Basic Information

Type Solenoid Valves Driving Type Pilot Type Spool Seal Type Soft Seal
Pressure Rating(MPa) 0.2 to 0.7

Please check the type/dimensions/specifications of the part S07A2-5G-N1 in the 5-Port Solenoid Valve, Plug Lead Type S0700 Series series.

Products like this...

Part Number
S0715-5MO
S0715-5MO-M5
S0715-6G
S07A2-5M-N1
S07A2-5MO-C4
S07A5-5G
Part NumberMinimum order quantityVolume DiscountDays to ShipApplication Number of Ports Mounting Orientation Specifications Number of Solenoids Switching Type Status at Power Off Voltage Pipe Port Type Plumbing Thread Nominal Applicable Cylinder Dia.
(Ø)
Plumbing CV Value Connecting Tube Diameter Pilot Air Supply Lead wire electrical entry Functions
1 Piece(s) 31 Day(s) Unit for Manifold Mounting5-Port ValveManifold BaseStandard / Lubrication Free[Single] Single2-Position ExhaustSelf-Recovery (Spring Return)DC24V---Sub-Base Plumbing0.11-InternalM plug connector without lead wire-
1 Piece(s) 31 Day(s) Single Use5-Port ValveDirectStandard / Lubrication Free[Single] Single2-Position ExhaustSelf-Recovery (Spring Return)DC24VMM56 to 25Sub-Base Plumbing0.11-InternalM plug connector without lead wire-
1 Piece(s) Quote Unit for Manifold Mounting5-Port ValveManifold BaseStandard / Lubrication Free[Single] Single2-Position ExhaustSelf-Recovery (Spring Return)DC12V---Sub-Base Plumbing0.11-InternalGrommet-
1 Piece(s) 15 Day(s) Unit for Manifold MountingDual 3-Port ValveManifold BaseStandard / Lubrication Free / Low Current[Single] Single[Others] 4 positions (N.C. + N.C.)Self-Recovery (Spring Return)DC24VOne-Touch Plumbing-50 or LessDirect Plumbing0.15Ø1/8Internal--
1 Piece(s) 15 Day(s) Unit for Manifold MountingDual 3-Port ValveManifold BaseStandard / Lubrication Free / Low Current[Single] Single[Others] 4 positions (N.C. + N.C.)Self-Recovery (Spring Return)DC24VOne-Touch Plumbing-50 or LessDirect Plumbing0.15Ø4InternalM plug connector without lead wire-
1 Piece(s) 31 Day(s) Unit for Manifold MountingDual 3-Port ValveManifold BaseStandard / Lubrication FreeDouble[Others] 4 positions (N.C. + N.C.)Self-Recovery (Spring Return)DC24V---Sub-Base Plumbing0.09-InternalGrommet-

Tech Support