(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

5-Port Solenoid Valve, Body Ported, Single Unit (SX3000/SX5000/SX700 Series) (Part Numbers)

5-Port Solenoid Valve, Body Ported, Single Unit (SX3000/SX5000/SX700 Series)

Pilot valves are concentrated on one side, enabling wiring to be bundled and giving the solenoid valve a streamlined appearance.
[Features]
· Low power consumption of 0.6 W. High reliability and long service life of 50 million cycles or more.
· Indicator light and manual override have been consolidated. Compact design with large flow.
· Quick response of 10 ms.
· Improved drainage resistance. Suitable for use in copper-free and fluorine-free applications.
· Attractive design with bright color tones.
· No exhaust mist or exhaust noise from pilot valve.
· Same manifold base as SY Series.
· The cylinder port sizes can be changed.

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images. Refer to the manufacturer's catalog for shape details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

SX3120-5MNZD-C6

5-Port Solenoid Valve, Body Ported, Single Unit (SX3000/SX5000/SX700 Series) Specifications

Body Ported Type, Single Unit SX3000, SX5000, SX700 Series external appearance

Body Ported Type, Single Unit SX3000, SX5000, SX700 Series external appearance

SeriesSX3000SX5000SX7000
Usable FluidsAir
Internal pilot operating pressure range
MPa
2-position single0.15 to 0.7
2-position double0.1 to 0.7
3 Position0.2 to 0.7
Ambient Temperature and Operating Fluid Temperature °CMax. 50
Maximum Operating Frequency Hz2 Position Single, Double1055
3 Position333
Manual OperationNon-locking push type, Push-turn locking slotted type
Pilot Exhaust MethodMain valve, pilot valve common exhaust type
LubricationNot required
Mounting OrientationFree
Impact Resistance / Vibration Resistance: m/s2 *150/30
EnclosureDust-proof

*Impact resistance: No malfunctions after testing using a drop-type impact tester under the following conditions: in the axial direction and at a right angle to the main valve and armature in both energized and non-energized states (once for each condition state). (Initial value)
Vibration resistance: No malfunctions occurred in a 1-sweep test between 45 and 2,000 Hz. The test was performed in both energized and non-energized states and in the axial direction and at right angles to the main valve and armature. (Initial value)

Solenoid Specification Table

Electrical EntryGrommet (G)/(H), L plug connector (L), M plug connector (M)
Coil rated voltage (V)DC24, 12
Allowable Voltage Fluctuation±10% of rated voltage
Power Consumption WDC0.6 (with light: 0.65)
Surge Voltage SuppressorDiode
Indicator LightLED

Response Time

*Based on JIS B 8375-1981 dynamic performance test (with coil temperature of 20°C and at rated voltage)

SX3000

Switching MethodResponse Time ms (at 0.5 MPa)
Without light or surge voltage suppressorWith light and surge voltage suppressor
S, Z Type
2-position single12 or less15 or less
2-position double10 or less13 or less
3 Position15 or less20 or less

SX5000

Switching MethodResponse Time ms (at 0.5 MPa)
Without light or surge voltage suppressorWith light and surge voltage suppressor
S, Z Type
2-position single19 or less26 or less
2-position double18 or less22 or less
3 Position32 or less38 or less

SX7000

Switching MethodResponse Time ms (at 0.5 MPa)
Without light or surge voltage suppressorWith light and surge voltage suppressor
S, Z Type
2-position single31 or less38 or less
2-position double27 or less30 or less
3 Position50 or less56 or less

SX3000 Series Drawings

2-position single

 

(Unit: mm)

 

Grommet (G) (H): SX3120-□(G, H)□□- (C4, C6)(-F2) dimensional drawings

Grommet (G) (H): SX3120-□(G, H)□□- (C4, C6)(-F2) dimensional drawings

 

(Unit: mm)

 

With foot bracket: SX3120-□(G, H)□□-(C4, C6)-F1 dimensional drawings

With foot bracket: SX3120-□(G, H)□□-(C4, C6)-F1 dimensional drawings

 

(Unit: mm)

 

With foot bracket: SX3120-□(G, H)□□-M5 dimensional drawing

With foot bracket: SX3120-□(G, H)□□-M5 dimensional drawing

 

(Unit: mm)

 

L plug connector (L): SX3120-□L□□-(C4, C6) dimensional drawings

L plug connector (L): SX3120-□L□□-(C4, C6) dimensional drawings

 

(Unit: mm)

 

M plug connector (M): SX3120-□M□□-(C4, C6) dimensional drawings

M plug connector (M): SX3120-□M□□-(C4, C6) dimensional drawings

3-Position Closed Center, Exhaust Center, Pressure Center

 

(Unit: mm)

 

Grommet (G) (H): SX(3320/3420/3520)-□(G, H)□□-(C4, C6) dimensional drawings

Grommet (G) (H): SX(3320/3420/3520)-□(G, H)□□-(C4, C6) dimensional drawings

 

(Unit: mm)

 

With foot bracket: SX(3320/3420/3520)-□(G, H)□□-(C4, C6)-F1 dimensional drawing

With foot bracket: SX(3320/3420/3520)-□(G, H)□□-(C4, C6)-F1 dimensional drawing

 

 

(Unit: mm)

 

L plug connector (L): SX(3320/3420/3520)-□L□□-(C4, C6) dimensional drawings

L plug connector (L): SX(3320/3420/3520)-□L□□-(C4, C6) dimensional drawings

 

(Unit: mm)

 

M plug connector (M): SX(3320/3420/3520)-□M□□-(C4, C6) dimensional drawings

M plug connector (M): SX(3320/3420/3520)-□M□□-(C4, C6) dimensional drawings

Precautions

  • *Product images may be representative images.
  • *See the manufacturer's catalog for product information other than the above.
Part Number
SX3120-5MNZD-C6
Part NumberMinimum order quantityVolume DiscountDays to ShipNumber of Solenoids Switching Type Status at Power Off Voltage Pipe Port Type Plumbing Thread Nominal Applicable Cylinder Dia.
(Ø)
CV Value Connecting Tube Diameter Pressure Rating
(MPa)
Manual Switch Lead wire electrical entry Manual Indicator light / Surge voltage suppressor Bracket CE compliant Common specifications
1 Piece(s) Quote [Single] Single2-Position ExhaustSelf-Recovery (Pressure Differential Return)DC24VOne-Touch Plumbing-63 or less0.19Ø60.15 to 0.7LockM plug connector without lead wirePush-turn locking screwdriver-operated typeWith indicator light and surge voltage suppressorNo bracketNonePositive common

Loading...

  1. 1

Basic Information

Type Solenoid Valves Application Single Use Number of Ports 5-Port Valve
Mounting Orientation Direct Specifications Standard / Lubrication Free / No Copper, fluoropolymer Type Material / Low Current Plumbing Direct Plumbing
Driving Type Pilot Type Spool Seal Type Soft Seal Pilot Air Supply Internal

Please check the type/dimensions/specifications of the part SX3120-5MNZD-C6 in the 5-Port Solenoid Valve, Body Ported, Single Unit (SX3000/SX5000/SX700 Series) series.

Products like this...

Part Number
SX3120-5G-C6
SX3120-5G-C6-F1
SX3120-5G-C6-F2
SX3120-5MNZD-C6-F2
SX3120-5MO-C4
SX3120-5MO-C4-F1
Part NumberMinimum order quantityVolume DiscountDays to ShipNumber of Solenoids Switching Type Status at Power Off Voltage Pipe Port Type Plumbing Thread Nominal Applicable Cylinder Dia.
(Ø)
CV Value Connecting Tube Diameter Pressure Rating
(MPa)
Manual Switch Lead wire electrical entry Manual Indicator light / Surge voltage suppressor Bracket CE compliant Common specifications
1 Piece(s) Quote [Single] Single2-Position ExhaustSelf-Recovery (Pressure Differential Return)DC24VOne-Touch Plumbing-63 or less0.19Ø60.15 to 0.7Non-LockingGrommet (lead wire length: 300 mm)Non-locking, push typeWithout indicator light / surge voltage suppressorNo bracketNonePositive common
1 Piece(s) Quote [Single] Single2-Position ExhaustSelf-Recovery (Pressure Differential Return)DC24VOne-Touch Plumbing-63 or less0.19Ø60.15 to 0.7Non-LockingGrommet (lead wire length: 300 mm)Non-locking, push typeWithout indicator light / surge voltage suppressorWith foot bracketNonePositive common
1 Piece(s) 31 Day(s) [Single] Single2-Position ExhaustSelf-Recovery (Pressure Differential Return)DC24VOne-Touch Plumbing-63 or less0.19Ø60.15 to 0.7Non-LockingGrommet (lead wire length: 300 mm)Non-locking, push typeWithout indicator light / surge voltage suppressorWith side bracketNonePositive common
1 Piece(s) Quote [Single] Single2-Position ExhaustSelf-Recovery (Pressure Differential Return)DC24VOne-Touch Plumbing-63 or less0.19Ø60.15 to 0.7LockM plug connector without lead wirePush-turn locking screwdriver-operated typeWith indicator light and surge voltage suppressorWith side bracketNonePositive common
1 Piece(s) Quote [Single] Single2-Position ExhaustSelf-Recovery (Pressure Differential Return)DC24VOne-Touch Plumbing--0.18Ø40.15 to 0.7Non-LockingM plug connector, without connectorNon-locking, push typeWithout indicator light / surge voltage suppressorNo bracketNonePositive common
1 Piece(s) Quote [Single] Single2-Position ExhaustSelf-Recovery (Pressure Differential Return)DC24VOne-Touch Plumbing--0.18Ø40.15 to 0.7Non-LockingM plug connector, without connectorNon-locking, push typeWithout indicator light / surge voltage suppressorWith foot bracketNonePositive common

Tech Support