(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 30/6/2024 sampai dengan 5:00 pada tanggal 1/7/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (WIB) 1/7/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

5-Port Solenoid Valve, Base Mounted, Single Unit SX3000/5000/7000 Series (Part Numbers)

5-Port Solenoid Valve, Base Mounted, Single Unit SX3000/5000/7000 Series

SMC Solenoid Valve.
[Features]
· The pilot valve is concentrated on one side with its wiring gathered as one, giving it a neat and tidy appearance
· Low power consumption at just 0.6 W
· High reliability and long service life of 50 million cycles or more
· Compact and with a large flow capacity
· High speed response of 10 ms
· Improved drain resistance adaptability
· Suitable for use in copper and fluorine-free applications
· Attractive design with bright color tones
· Consolidation of indicator lights and manual
· Removal of pilot valve exhaust mist and sound
· Uses a common base with the SY Series
· The cylinder port size can be changed

(i)Caution

  • Product images may be representative. Refer to the manufacturer's catalog for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

SX3140-5LOZ-Q

5-Port Solenoid Valve, Base Mounted, Single Unit SX3000/SX5000/SX7000 Series Specifications

Base mounted type, single unit, SX3000, SX5000, SX7000 Series external appearance

Base mounted type, single unit, SX3000, SX5000, SX7000 Series external appearance

 
SeriesSX3000SX5000SX7000
Usable FluidsAir
Internal pilot operating pressure range
MPa
2-position single0.15 to 0.7
2-position double0.1 to 0.7
3 Position0.2 to 0.7
External pilot operating pressure range
MPa
Operating Pressure Range-100 kPa to 0.7
Pilot Pressure Range2-position single0.25 to 0.7
2-position double0.25 to 0.7
3 Position0.25 to 0.7
Ambient Temperature and Operating Fluid Temperature °CMax. 50
Maximum Operating Frequency Hz2 Position Single, Double1055
3 Position333
Manual OperationNon-locking push type, Push-turn locking slotted type
Pilot Exhaust MethodInternal PilotMain valve, pilot valve common exhaust type
External PilotPilot valve individual exhaust type
LubricationNot required
Mounting OrientationFree
Impact Resistance / Vibration Resistance: m/s2 *150/30
EnclosureDust-proof

*Impact resistance: No malfunctions after testing using a drop-type impact tester under the following conditions: in the axial direction and at a right angle to the main valve and armature in both energized and non-energized states (once for each condition state). (Initial value)
Vibration resistance: No malfunctions occurred in a 1-sweep test between 45 and 2,000 Hz. The test was performed in both energized and non-energized states and in the axial direction and at right angles to the main valve and armature. (Initial value)

Solenoid Specification Table

Electrical EntryGrommet (G)/(H), L plug connector (L), M plug connector (M)
Coil rated voltage (V)DC24, 12
Allowable Voltage Fluctuation±10% of rated voltage
Power Consumption WDC0.6 (with light: 0.65)
Surge Voltage SuppressorDiode
Indicator LightLED

Response Time

*Based on JIS B 8375-1981 dynamic performance test (with coil temperature of 20°C and at rated voltage)

SX3000

Switching MethodResponse Time ms (at 0.5 MPa)
Without light or surge voltage suppressorWith light and surge voltage suppressor
S, Z Type
2-position single12 or less15 or less
2-position double10 or less13 or less
3 Position15 or less20 or less

SX5000

Switching MethodResponse Time ms (at 0.5 MPa)
Without light or surge voltage suppressorWith light and surge voltage suppressor
S, Z Type
2-position single19 or less26 or less
2-position double18 or less22 or less
3 Position32 or less38 or less

SX7000

Switching MethodResponse Time ms (at 0.5 MPa)
Without light or surge voltage suppressorWith light and surge voltage suppressor
S, Z Type
2-position single31 or less38 or less
2-position double27 or less30 or less
3 Position50 or less56 or less

Structure Drawing

2-position single

2-position single

2-position double

2-position double

 
3-position closed center / exhaust center / pressure center

3-position closed center / exhaust center / pressure center

Component Parts

NumberPart nameMaterialNote
1BodyDie-cast aluminum
(SX3000 is zinc diecast)
Urban white
2Adapter PlateResinUrban white
3End PlateResinUrban white
4Pilot bodyResinUrban white
5PistonResin-
6Spool Valve AssemblyAluminum/H-NBR-
7Molded coilResinUrban gray

Replacement Parts

NumberItem namePart numberNote
SX3□40SX5□40SX7□40
8Sub-plateSY3000-27-1SY5000-27-1Rc1/4: SY7000-27-1
Rc3/8: SY7000-27-2
Die-cast aluminum
9GasketSY3000-11-25SY5000-11-15SY7000-11-11Standard product: H-NBR
SY5000-11-18SY7000-11-14CE-compliant product: H-NBR
-Small cross-head/straight-slot combination pan head screwSX3000-22-2
(M2 × 24)
M3 × 30M4 × 35For valve mounting
(Gloss nickel plating)

*Mounting screw tightening torque: M2 / 0.17 N⋅m, M3 / 0.8 N⋅m, M4 / 1.4 N⋅m

SX3000 Series Drawings

2-position single

 

(Unit: mm)

 

Grommet (G) (H): SX314(R)-□(G, H)□□-01 dimensional drawings

Grommet (G) (H): SX314(R)-□(G, H)□□-01 dimensional drawings

 

(Unit: mm)

 

L plug connector (L): SX3140(R)-□L□□-01 dimensional drawings

L plug connector (L): SX3140(R)-□L□□-01 dimensional drawings

 

(Unit: mm)

 

M plug connector (M): SX3140(R)-□M□□-01 dimensional drawings

M plug connector (M): SX3140(R)-□M□□-01 dimensional drawings

3-Position Closed Center, Exhaust Center, Pressure Center

 

(Unit: mm)

 

Grommet (G) (H): SX(3340/3440/3540)(R)-□(G, H)□□-01 dimensional drawings

Grommet (G) (H): SX(3340/3440/3540)(R)-□(G, H)□□-01 dimensional drawings

 

(Unit: mm)

 

L plug connector (L): SX(3340/3440/3540)(R)-□L□□-01 dimensional drawings

L plug connector (L): SX(3340/3440/3540)(R)-□L□□-01 dimensional drawings

 

(Unit: mm)

 

M plug connector (M): SX(3340/3440/3540)(R)-□M□□-01 dimensional drawings

M plug connector (M): SX(3340/3440/3540)(R)-□M□□-01 dimensional drawings

Precautions

  • *Product images may be representative images.
  • *See the manufacturer's catalog for product information other than the above.
Part Number
SX3140-5LOZ-Q
Part NumberMinimum order quantityVolume DiscountDays to ShipApplication Mounting Orientation Number of Solenoids Switching Type Status at Power Off Voltage Pipe Port Type Plumbing Thread Nominal Applicable Cylinder Dia.
(Ø)
CV Value Pressure Rating
(MPa)
Pilot Air Supply Manual Switch Lead wire electrical entry Manual Indicator light / Surge voltage suppressor CE compliant Option
1 Piece(s) 31 Day(s) Unit for Manifold MountingManifold Base[Single] Single2-Position ExhaustSelf-Recovery (Pressure Differential Return)DC24V----0.15 to 0.7InternalNon-LockingL plug connector, without connectorNon-locking, push typeWith indicator light and surge voltage suppressorYesPositive common

Loading...

  1. 1

Basic Information

Type Solenoid Valves Number of Ports 5-Port Valve Specifications Standard / Lubrication Free / No Copper, fluoropolymer Type Material / Low Current
Plumbing Sub-Base Plumbing Driving Type Pilot Type Spool Seal Type Soft Seal

Please check the type/dimensions/specifications of the part SX3140-5LOZ-Q in the 5-Port Solenoid Valve, Base Mounted, Single Unit SX3000/5000/7000 Series series.

Products like this...

Part Number
SX3140-5GZ-01
SX3140-5L
SX3140-5LOZ
SX3140-5LZ
SX3140-5LZ-01
SX3140-5LZ-01-Q
Part NumberMinimum order quantityVolume DiscountDays to ShipApplication Mounting Orientation Number of Solenoids Switching Type Status at Power Off Voltage Pipe Port Type Plumbing Thread Nominal Applicable Cylinder Dia.
(Ø)
CV Value Pressure Rating
(MPa)
Pilot Air Supply Manual Switch Lead wire electrical entry Manual Indicator light / Surge voltage suppressor CE compliant Option
1 Piece(s) 31 Day(s) Single UseDirect[Single] Single2-Position ExhaustSelf-Recovery (Pressure Differential Return)DC24V[Rc (R)] Rc1/863 or less0.240.15 to 0.7InternalNon-LockingGrommet (lead wire length: 300 mm)Non-locking, push typeWith indicator light and surge voltage suppressorNonePositive common
1 Piece(s) 31 Day(s) Unit for Manifold MountingManifold Base[Single] Single2-Position ExhaustSelf-Recovery (Pressure Differential Return)DC24V----0.15 to 0.7InternalNon-LockingL plug connector with lead wire (length 300 mm)Non-locking, push typeWithout indicator light / surge voltage suppressorNonePositive common
1 Piece(s) 31 Day(s) Unit for Manifold MountingManifold Base[Single] Single2-Position ExhaustSelf-Recovery (Pressure Differential Return)DC24V----0.15 to 0.7InternalNon-LockingL plug connector, without connectorNon-locking, push typeWith indicator light and surge voltage suppressorNonePositive common
1 Piece(s) 31 Day(s) Unit for Manifold MountingManifold Base[Single] Single2-Position ExhaustSelf-Recovery (Pressure Differential Return)DC24V----0.15 to 0.7InternalNon-LockingL plug connector with lead wire (length 300 mm)Non-locking, push typeWith indicator light and surge voltage suppressorNonePositive common
1 Piece(s) 20 Day(s) Single UseDirect[Single] Single2-Position ExhaustSelf-Recovery (Pressure Differential Return)DC24V[Rc (R)] Rc1/863 or less0.240.15 to 0.7InternalNon-LockingL plug connector with lead wire (length 300 mm)Non-locking, push typeWith indicator light and surge voltage suppressorNonePositive common
1 Piece(s) 31 Day(s) Single UseDirect[Single] Single2-Position ExhaustSelf-Recovery (Pressure Differential Return)DC24V[Rc (R)] Rc1/863 or less0.240.15 to 0.7InternalNon-LockingL plug connector with lead wire (length 300 mm)Non-locking, push typeWith indicator light and surge voltage suppressorYesPositive common

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)