(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
This translation is a Google translation Terjemahan ini adalah terjemahan Google
SMC Solenoid Valve.
[Features]
· Low power consumption: 0.5 W (standard type, without indicator light) (Current draw: 21 mA at 24 V DC)
· Body width: 10 mm
· High reliability
· Suitable for use in vacuum applications
· Suitable for use in copper and fluorine-free applications
· Attractive design with bright color tones
Japanese Only
Part Number
Configured Part Number is shown.
SY113-2LZB-PM3-F
SY100 Series (body ported type) external appearance
SY100 Series (base mounted type) external appearance
JIS symbols (SY11(3, 4))
Usable Fluids | Air |
---|---|
Ambient Temperature and Operating Fluid Temperature °C | -10 to 50 See "Best Pneumatics No. (1)". (no freezing) |
Response time (ms)*1 | 10 or less |
Maximum Operating Frequency Hz | 20 |
Manual Operation | Non-locking push type, locking type screwdriver operated type (slotted) Push-turn locking slotted type Push-turn locking lever type (SY114, SY114A only) Push-turn locking lever type (SY124, SY124A only) |
Lubrication | Not required |
Mounting Position | Free |
Impact resistance / Vibration resistance (m/s2 *2) | 150/30 |
Enclosure | Dust-proof |
*1: Based on JIS B 8374-1981 dynamic performance test. (Coil temperature of 20°C, at rated voltage, with no surge voltage suppressor)
*2: Impact resistance: No malfunctions after testing using a drop-type impact tester under the following conditions: in the axial direction and at a right angle to the main valve and armature in both energized and non-energized states (once for each condition state). (Initial value)
Vibration resistance: No malfunctions occurred in a 1-sweep test between 45 and 2,000 Hz. The test was performed in both energized and non-energized states and in the axial direction and at a right angle to the armature. (Initial value)
Structure Drawing
Number | Part name | Material | Note |
---|---|---|---|
1 | Body | Resin | Gray |
2 | Cover | Resin | Gray |
3 | Push Rod | Resin | - |
4 | Armature assembly | H-NBR/SUS | - |
5 | Fixed core | SUS | - |
6 | Exhaust poppet | H-NBR | - |
7 | Return Spring | SUS | - |
8 | Poppet Spring | SUS | - |
9 | Coil assembly | - | - |
Number | Part name | Part number | Material | |
---|---|---|---|---|
10 | Sub-plate | Standard | SY100-74-1 | Zinc diecast |
CE compliance | SY100-74-1-Q | |||
11 | Gasket* | VJ100-6-8 | H-NBR |
*Gaskets for standard and CE-compliant models have the same part number.
(Unit: mm)
Grommet (G, H): SY1(1, 2)3□(G, H)□□PM3(-F) dimensional drawings
(Unit: mm)
L plug connector (L): SY1(1, 2)3-□L□□-PM3(-F) dimensional drawings
*Other dimensions are the same as the grommet type.
(Unit: mm)
M plug connector (M): SY1(1, 2)3-□M□□-PM3(-F) dimensional drawings
*Other dimensions are the same as the grommet type.
(Unit: mm)
Grommet (G, H): SY1(1, 2)4 □(G, H)□□M3 dimensional drawings
(Unit: mm)
L plug connector (L): SY1(1, 2)4-□L□□-M3 dimensional drawings
*Other dimensions are the same as the grommet type.
(Unit: mm)
M plug connector (M): SY1(1, 2)4-□M□□-M3 dimensional drawings
*Other dimensions are the same as the grommet type.
Part Number |
---|
SY113-2LZB-PM3-F |
Part Number | Minimum order quantity | Volume Discount | Days to Ship | Application | Mounting Orientation | Specifications | Switching Type | Voltage | Pipe Port Type | Plumbing Thread Nominal | Plumbing | Driving Type | CV Value | Pilot Air Supply | Manual Switch | Lead wire electrical entry | Manual | Indicator light / Surge voltage suppressor | Bracket | CE compliant | Piping specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1 Piece(s) | Quote | Single Use | Direct | Standard / Low Vacuum Compatible / Lubrication Free / No Copper, fluoropolymer Type Material / Low Current | 2-Position Normally Closed | AC200V | M | M3 | Direct Plumbing | Pilot Type Spool | 0.008 | Internal | Lock | L plug connector with lead wire (length 300 mm) | Locking type, screwdriver operated | With indicator light and surge voltage suppressor | With Bracket | None | For P, R, A port body piping |
Loading...
Type | Solenoid Valves | Number of Ports | 3-Port Valve | Number of Solenoids | Single |
---|---|---|---|---|---|
Status at Power Off | Self-Recovery (Spring Return) | Seal Type | Soft Seal | Pressure Rating(MPa) | 0 to 0.7 |
Please check the type/dimensions/specifications of the part SY113-2LZB-PM3-F in the 3-Port Solenoid Valve, Direct Operated, Rubber Seal, SY100 Series series.
Part Number |
---|
SY113-1GZ-M3 |
SY113-1GZ-PM3 |
SY113-1GZ-PM3-F |
SY113-2LZD-PM3-F |
SY113-2MB-PM3-F |
SY113-2MO-M3 |
Part Number | Minimum order quantity | Volume Discount | Days to Ship | Application | Mounting Orientation | Specifications | Switching Type | Voltage | Pipe Port Type | Plumbing Thread Nominal | Plumbing | Driving Type | CV Value | Pilot Air Supply | Manual Switch | Lead wire electrical entry | Manual | Indicator light / Surge voltage suppressor | Bracket | CE compliant | Piping specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1 Piece(s) | Quote | Unit for Manifold Mounting | Manifold Base | Low Vacuum Compatible / Standard / Lubrication Free / Low Current / No Copper, fluoropolymer Type Material | 2-Position Normally Closed | AC100V | M | M3 | Direct Plumbing | Pilot Type Spool | 0.008 | Internal | Non-Locking | Grommet lead wire length: 300 mm | Non-locking, push type | With indicator light and surge voltage suppressor | No bracket | None | For manifold | ||
1 Piece(s) | Quote | Single Use | Direct | Low Vacuum Compatible / Standard / Lubrication Free / Low Current / No Copper, fluoropolymer Type Material | 2-Position Normally Closed | AC100V | M | M3 | Direct Plumbing | Pilot Type Spool | 0.008 | Internal | Non-Locking | Grommet lead wire length: 300 mm | Non-locking, push type | With indicator light and surge voltage suppressor | No bracket | None | For P, R, A port body piping | ||
1 Piece(s) | Quote | Single Use | Direct | Low Vacuum Compatible / Standard / Lubrication Free / Low Current / No Copper, fluoropolymer Type Material | 2-Position Normally Closed | AC100V | M | M3 | Direct Plumbing | Pilot Type Spool | 0.008 | Internal | Non-Locking | Grommet lead wire length: 300 mm | Non-locking, push type | With indicator light and surge voltage suppressor | With Bracket | None | For P, R, A port body piping | ||
1 Piece(s) | Quote | Single Use | Direct | Low Vacuum Compatible / Standard / Lubrication Free / Low Current / No Copper, fluoropolymer Type Material | 2-Position Normally Closed | AC200V | M | M3 | Direct Plumbing | Pilot Type Spool | 0.008 | Internal | Lock | L plug connector with lead wire (length 300 mm) | Push-turn locking screwdriver-operated type | With indicator light and surge voltage suppressor | With Bracket | None | For P, R, A port body piping | ||
1 Piece(s) | Quote | Single Use | Direct | Low Vacuum Compatible / Standard / Lubrication Free / Low Current / No Copper, fluoropolymer Type Material | 2-Position Normally Closed | AC200V | M | M3 | Direct Plumbing | Pilot Type Spool | 0.008 | Internal | Lock | M plug connector with lead wire (length: 300 mm) | Locking type, screwdriver operated | Without indicator light / surge voltage suppressor | With Bracket | None | For P, R, A port body piping | ||
1 Piece(s) | Quote | Unit for Manifold Mounting | Manifold Base | Low Vacuum Compatible / Standard / Lubrication Free / Low Current / No Copper, fluoropolymer Type Material | 2-Position Normally Closed | AC200V | M | M3 | Direct Plumbing | Pilot Type Spool | 0.008 | Internal | Non-Locking | M plug connector, without connector | Non-locking, push type | Without indicator light / surge voltage suppressor | No bracket | None | For manifold |
How can we improve?Bagaimana Kami bisa meningkatkan Pelayanan?
How can we improve?Bagaimana Kami bisa meningkatkan Pelayanan?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy Walaupun Kami tidak dapat langsung menjawab saran yang ditulis di lembar ini, informasinya akan kami review untuk peningkatan pelayanan dikemudian hari
Kebijakan Privacy
Thank you for your cooperation.Terima kasih atas kerjasama anda.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy Walaupun Kami tidak dapat langsung menjawab saran yang ditulis di lembar ini, informasinya akan kami review untuk peningkatan pelayanan dikemudian hari
Silahkan pergunakan Forms Permintaan.
Kebijakan Privacy