(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 30/6/2024 sampai dengan 5:00 pada tanggal 1/7/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (WIB) 1/7/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Valve For Manifold VO315 (Standard / For Vacuum / Continuous Duty Type) (Part Numbers)

Valve For Manifold VO315 (Standard / For Vacuum / Continuous Duty Type)

Pneumatic solenoid valve for manifolds.
[Features]
・ The VT315 manifold is a B mount type, and there are 2 types, a common exhaust type and an individual exhaust type
・ Valve specifications: Standard, long-term energized type, for vacuum
・ Maximum number of valves: 20 stations. (If there are 6 or more stations, pressurize from both sides of the P port. )
[Applications]
・ For VT315 Series

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images. Refer to the manufacturer's catalog for shape details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

VO315E-003TS

Valve For Manifold VO315 Specifications

Manifold VT315 (individual exhaust type) external appearance

Manifold VT315 (individual exhaust type) external appearance

Manifold VT315 (common exhaust type) external appearance

Manifold VT315 (common exhaust type) external appearance

*This product is the valve. The manifold is not included.

Exhaust port type

Exhaust port typeConnecting part / Port sizePiping direction
PARPAR
CommonBaseBaseBaseSideSide/BottomSide
1/4 (3/8)1/41/4 (3/8)
IndividualBaseBaseBaseSideSide/BottomSide
1/4 (3/8)1/41/8

*The P and R ports can be made 3/8 by mounting an attachment. (Common exhaust type requires a dedicated base.)

Flow Rate Characteristics / Weight Table

Valve Model NumbersFlow Rate Characteristics
1→2 (P→A)2→3 (A→R)
C (dm3 / [s·bar])bCvC (dm3 / [s·bar])bCv
VO3151.40.120.331.20.180.29
VO315V (Vacuum specification type)
VO315E (Continuous duty type)
Valve Model NumbersFlow Rate CharacteristicsWeight
3→2 (R→A)2→1 (A→P)
C (dm3 / [s·bar])bCvC (dm3 / [s·bar])bCvGrommet
VO3151.50.160.351.20.130.280.39 kg
VO315V (Vacuum specification type)
VO315E (Continuous duty type)0.40 kg (for alternating current)
0.39 kg (for direct current)

Precautions

*Product images may be representative images.

Part Number
VO315E-003TS
Part NumberMinimum order quantityVolume DiscountDays to ShipNumber of Ports Specifications Number of Solenoids Switching Type Status at Power Off Voltage Plumbing Driving Type CV Value Seal Type Manual Switch Lead wire electrical entry Manual Indicator light / Surge voltage suppressor Body options Valve specifications
1 Piece(s) 15 Day(s) 3-Port ValveLow Vacuum Compatible / Lubrication Free[Single] Single[Others] 2 positions universalSelf-Recovery (Spring Return)AC110VSub-Base PlumbingLinear Motion Poppet0.33Soft SealNon-LockingConduit terminalNon-lockingWith surge voltage suppressorCommon exhaust typeLong-loading-time type

Loading...

  1. 1

Basic Information

Type Solenoid Valves Application Unit for Manifold Mounting Mounting Orientation Manifold Base
Pressure Rating(MPa) 0 to 1.0

Please check the type/dimensions/specifications of the part VO315E-003TS in the Valve For Manifold VO315 (Standard / For Vacuum / Continuous Duty Type) series.

Products like this...

Part Number
VO315-001DL
VO315-001DL-M
VO315-001DLS
VO315E-004G
VO315E-005D
VO315E-005D-M
Part NumberMinimum order quantityVolume DiscountDays to ShipNumber of Ports Specifications Number of Solenoids Switching Type Status at Power Off Voltage Plumbing Driving Type CV Value Seal Type Manual Switch Lead wire electrical entry Manual Indicator light / Surge voltage suppressor Body options Valve specifications
1 Piece(s) Quote 3-Port ValveStandard / Lubrication Free[Single] Single2-Position Normally OpenSelf-Recovery (Spring Return)AC100VSub-Base PlumbingLinear Motion Spool0.33Soft Seal-DIN terminal with indicator lightNon-lockingNoneCommon exhaust typeStandard
1 Piece(s) Quote 3-Port ValveStandard / Lubrication Free[Single] Single2-Position Normally OpenSelf-Recovery (Spring Return)AC100VSub-Base PlumbingLinear Motion Spool0.33Soft Seal-DIN terminal with indicator lightLocking type (tool required)NoneCommon exhaust typeStandard
1 Piece(s) Quote 3-Port ValveStandard / Lubrication Free[Single] Single2-Position Normally OpenSelf-Recovery (Spring Return)AC100VSub-Base PlumbingLinear Motion Spool0.33Soft Seal-DIN terminal with indicator lightNon-lockingWith surge voltage suppressorCommon exhaust typeStandard
1 Piece(s) 31 Day(s) 3-Port ValveStandard / Lubrication Free[Single] Single2-Position Normally OpenSelf-Recovery (Spring Return)AC220VSub-Base PlumbingLinear Motion Spool0.33Soft Seal-Grommet (lead wire length: 300 mm)Non-lockingNoneCommon exhaust typeLong-loading-time type
1 Piece(s) Quote 3-Port ValveStandard / Lubrication Free[Single] Single2-Position Normally OpenSelf-Recovery (Spring Return)DC24VSub-Base PlumbingLinear Motion Spool0.33Soft Seal-DIN terminalNon-lockingNoneCommon exhaust typeLong-loading-time type
1 Piece(s) Quote 3-Port ValveStandard / Lubrication Free[Single] Single2-Position Normally OpenSelf-Recovery (Spring Return)DC24VSub-Base PlumbingLinear Motion Spool0.33Soft Seal-DIN terminalLocking type (tool required)NoneCommon exhaust typeLong-loading-time type

Tech Support