(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 30/6/2024 sampai dengan 5:00 pada tanggal 1/7/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (WIB) 1/7/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

3-Port Solenoid Valve, Direct Operated, Poppet Type, Rubber Seal, VT307 Series (Part Numbers)

3-Port Solenoid Valve, Direct Operated, Poppet Type, Rubber Seal, VT307 Series

Click this image to zoom it.

Move the mouse over the image to zoom

SMC Solenoid Valve.
[Features]
· A direct operated poppet type 3-port solenoid valve
· Supports various valve functions in 1 valve
· Low-concentration ozone-measure product
· Interchangeable

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

  • Product images may be representative. Refer to the manufacturer's catalog for details.

PDF

Part Number

Configured Part Number is shown.

VT307-5DO1-01F-Q

3‑Port Solenoid Valve, Direct Operated Poppet Type, VT307 Series Specifications

VT307 Series external appearance

VT307 Series external appearance

JIS Symbol

JIS Symbol

Standard Specification Table

Switching MethodDirect operation type 2-position single solenoid
Usable FluidsAir
Operating Pressure Range0 to 1 MPa (high pressure type), 0 to 0.7 MPa (standard type)
Ambient Temperature and Operating Fluid Temperature-10 to +50°C (no freezing)
Response time*120 ms or less (at 0.5 MPa)
Maximum Operating Frequency10 Hz
LubricationNot required (Use turbine oil class 1 ISOVG32, if lubricated)
Manual OperationNon-locking, push type
Mounting OrientationFree
Impact resistance / Vibration resistance*2150/50 m/s2
EnclosureDust-proof
Electrical EntryGrommet, DIN terminal
Coil rated voltage (V)AC (50/60 Hz)100, 200, 110*, 220*, 240*
DC24, 12*
Allowable Voltage Fluctuation-15% to +10% of rated voltage
Apparent power*3 *4ACStarting12.7 VA (50 Hz), 10.7 VA (60 Hz)
Holding7.6 VA (50 Hz) 5.4 VA (60 Hz)
Power consumption*3 *4DCWithout indicator light: 4 W, With indicator light: 4.2 W
Light and Surge Voltage Suppressor
(DIN terminal type only)
ACVaristor, LED
DCDiode, LED

*denotes semi-standard specifications.
*1: Based on JIS B8419:2010 dynamic performance testing (Coil temperature 20°C, at rated voltage, without surge voltage suppressor).
*2: Impact resistance: No malfunction occurred when tested using a drop tester. The test was performed once for each condition, in both energized and de-energized states, in the axial and right angle directions of the main valve/armature (initial values).
Vibration resistance: No malfunction occurred in 1 sweep test between 45 and 1,000 Hz. The test was performed in both energized and de-energized states in the axial and right angle directions of the main valve/armature. (Initial value)
*3: Values when rated voltage is applied.
*4: Values will vary for continuous duty type (VT307E) and low power consumption type (VT307Y, VT307W). See semi-standard specifications.

Structure Drawing

When not energized

When not energized

Operation description / When not energized

The poppet valve (2) is pushed upward with the return spring (3), sealing port (1) while port (2) and port (3) are connected.
Air flow direction: Port (1) ⇔ block, (2) ⇔ (3)

When energized

When energized

Operation description / When energized

When energizing the molded coil (4), the armature (5) is magnetically attracted to the core (6) and pushes down the spool valve (2) with the push rod (7). This seals port (3) and connects port (1) and (2). At this time, a gap will form between the armature (5) and the core (6), but the armature (5) will be magnetically attracted to the core (6) and will stick tightly.
Air flow direction
Port (1) ⇔ Port (2), Port (3) ⇔ Block

NumberPart nameMaterialNote
1BodyDie-cast aluminumUrban white
2Poppet ValveAluminum/HNBR-
3Return SpringStainless steel-
4Molded coilResin-

Electrical Entry

Grommet (Lead wire length: 300 mm, 600 mm)

Grommet (Lead wire length: 300 mm, 600 mm)

DIN terminal (with connector)

DIN terminal (with connector)

DIN terminal (without connector)

DIN terminal (without connector)

Outline dimensional drawing

 

(Unit: mm)

 

Grommet: VT307-□G1 dimensional drawings

Grommet: VT307-□G1 dimensional drawings

*Lead wire length 600 mm (VT307-□H1) also available.

 

(Unit: mm)

 

DIN terminal: VT307-□D1 dimensional drawings

DIN terminal: VT307-□D1 dimensional drawings

Precautions

  • *Product images may be representative images.
  • *See the manufacturer's catalog for product information other than the above.
Part Number
VT307-5DO1-01F-Q
Part NumberMinimum order quantityVolume DiscountDays to ShipApplication Mounting Orientation Specifications Switching Type Voltage Pipe Port Type Plumbing Thread Nominal Plumbing CV Value Pressure Rating
(MPa)
Lead wire electrical entry Indicator light / Surge voltage suppressor Bracket CE compliant Body options
1 Piece(s) 20 Day(s) Single UseDirectStandard / Ozone Compatible / Lubrication Free / Low Current2-Position Normally ClosedDC24VG1/8Direct Plumbing0.180 to 0.7DIN terminal without connectorNoneNoneYesStandard type

Loading...

  1. 1

Basic Information

Type Solenoid Valves Number of Ports 3-Port Valve Number of Solenoids Single
Status at Power Off Self-Recovery (Spring Return) Driving Type Linear Motion Poppet Seal Type Soft Seal
Pilot Air Supply Internal Manual Switch Non-Locking

Please check the type/dimensions/specifications of the part VT307-5DO1-01F-Q in the 3-Port Solenoid Valve, Direct Operated, Poppet Type, Rubber Seal, VT307 Series series.

Products like this...

Part Number
VO307-1DO1-Q
VO307-1DOZ1
VO307-1DZ1
VT307-5DO1-01N
VT307-5DO1-01N-Q
VT307-5DO1-02
Part NumberMinimum order quantityVolume DiscountDays to ShipApplication Mounting Orientation Specifications Switching Type Voltage Pipe Port Type Plumbing Thread Nominal Plumbing CV Value Pressure Rating
(MPa)
Lead wire electrical entry Indicator light / Surge voltage suppressor Bracket CE compliant Body options
1 Piece(s) Quote Unit for Manifold MountingManifold BaseStandard / Lubrication Free / Ozone Compatible / Low Current2-Position Normally ClosedAC100V--Sub-Base Plumbing-0 to 0.7DIN terminal without connectorNoneNoneYesStandard type
1 Piece(s) 15 Day(s) Unit for Manifold MountingManifold BaseLubrication Free / Ozone Compatible / Low Current[Others] 2 positions universalAC100V--Sub-Base Plumbing0.0820 to 0.7-With indicator light and surge voltage suppressorNoneNon-compliantStandard type
1 Piece(s) 31 Day(s) Unit for Manifold MountingManifold BaseStandard / Lubrication Free / Ozone Compatible / Low Current2-Position Normally ClosedAC100V--Sub-Base Plumbing-0 to 0.7DIN terminal with connectorWith indicator light and surge voltage suppressorNoneNoneStandard type
1 Piece(s) 31 Day(s) Single UseDirectStandard / Lubrication Free / Ozone Compatible / Low Current2-Position Normally ClosedDC24VNPT1/8Direct Plumbing0.180 to 0.7DIN terminal without connectorNoneNoneNoneStandard type
1 Piece(s) 31 Day(s) Single UseDirectStandard / Lubrication Free / Ozone Compatible / Low Current2-Position Normally ClosedDC24VNPT1/8Direct Plumbing0.180 to 0.7DIN terminal without connectorNoneNoneYesStandard type
1 Piece(s) 31 Day(s) Single UseDirectStandard / Lubrication Free / Ozone Compatible / Low Current2-Position Normally ClosedDC24V[Rc (R)] Rc1/4Direct Plumbing0.190 to 0.7DIN terminal without connectorNoneNoneNoneStandard type

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)