(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 sampai dengan 20:00 pada tanggal 16/6/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 (WIB) 16/6/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Short-Type Pad (MU Flat Type) ZP2 Series (Part Numbers)

Short-Type Pad (MU Flat Type) ZP2 Series

Space-saving in the height direction

(i)Caution

  • The product images may be representative images only. Please refer to the manufacturer's catalog for details of the types available

PDF

Short-Type Pad (MU Flat Type) ZP2 Series Specifications

Short-Type Pad (MU Flat Type) external appearance

Short-Type Pad (MU Flat Type) external appearance

Short-Type Pad (MU Flat Type) with Adapter external appearance

Short-Type Pad (MU Flat Type) with Adapter external appearance

Drawing / Pad Single Unit

 

(Unit: mm)

 

ZP2-B02MU□ dimensional drawing

ZP2-B02MU□ dimensional drawing

 

(Unit: mm)

 

ZP2-B035MU□ dimensional drawing

ZP2-B035MU□ dimensional drawing

 

(Unit: mm)

 

ZP2-B06MU□ dimensional drawing

ZP2-B06MU□ dimensional drawing

 

(Unit: mm)

 

ZP2-B08MU□ dimensional drawing

ZP2-B08MU□ dimensional drawing

Drawing / With Adapter

 

(Unit: mm)

 

ZP2-TB02MU□-A3 dimensional drawing

ZP2-TB02MU□-A3 dimensional drawing

 

(Unit: mm)

 

ZP2-TB035MU□-A3 dimensional drawing

ZP2-TB035MU□-A3 dimensional drawing

 

(Unit: mm)

 

ZP2-TB06MU□-H5 dimensional drawing

ZP2-TB06MU□-H5 dimensional drawing

 

(Unit: mm)

 

ZP2-TB08MU□-H5 dimensional drawing

ZP2-TB08MU□-H5 dimensional drawing

Pad Diameter

Pad DiameterBlast Specifications
ø2 mm
ø3.5 mm
ø4 mm
ø5 mm
ø6 mm
ø8 mm
ø10 mm
ø1 mm

Notes

  • *The product images may be representative images only.
  • *Refer to the manufacturer's catalog for product information not detailed above.
Part Number
ZP2-TB05MUGN-A3
ZP2-TB05MUN-A3
Part NumberMinimum order quantityVolume DiscountDays to ShipPad Type Pad Shape Mounting Method Vacuum Outlet Port Rubber Group Material Environment Material Pad diameter
(ø)
Vacuum entry port thread diameter Mounting connection screw Compatible models Type Vacuum outlet direction
1 Piece(s) 31 Day(s) Standard / Holder Set[Others] Flat TypeRecessed TypeThreaded[Nitrile Rubber] Conductive NBRStandard / Static Diffusion / Oil ResistantRubber Group5M3Male thread M3 × 0.5-With adapterVertical direction
1 Piece(s) 31 Day(s) Standard / Holder Set[Others] Flat TypeRecessed TypeThreaded[Nitrile Rubber] NBRStandard / Oil ResistantRubber Group5M3Male thread M3 × 0.5-With adapterVertical direction

Loading...

  1. 1

Tech Support