(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Bellows Pad ZP2 Series (Part Numbers)

Bellows Pad ZP2 Series
  • On Sale Till 31/03/2025

[Features]
· For use when there is limited space for using the buffer (spring type)
· For workpieces with inclined suction surfaces
· Applicable to ZP series adapters

(i)Caution

  • The product images may be representative images only. Please refer to the manufacturer's catalog for details of the types available

PDF

Part Number

Configured Part Number is shown.

ZP2-TB06MBS-B5

Bellows Pad ZP2 Series / Pad Single Unit / J: Bellows Type (Multistage Type) Specifications

 

(Unit: mm)

 

J: bellows type (multistage type) external appearance

J: bellows type (multistage type) external appearance

J: bellows type (multistage type) usage example

J: bellows type (multistage type) usage example

ZP2-06J□ dimensional drawing

ZP2-06J□ dimensional drawing

Blast specification: ø10 mm, ø15 mm, ø25 mm, ø30 mm

  • Blast specifications allow workpieces to be removed more easily.
  • For lock rings, ø6 mm, ø10 mm and ø15 mm are not supported.

Bellows Pad ZP2 Series / Pad Single Unit / MB: Bellows Type Specifications

 

(Unit: mm)

 

MB: bellows type external appearance

MB: bellows type external appearance

ZP2-B04MB□ dimensional drawing

ZP2-B04MB□ dimensional drawing

ZP2-B06MB□ dimensional drawing

ZP2-B06MB□ dimensional drawing

Blast specification: ø4 mm, ø6 mm, ø8 mm, ø10 mm, ø15 mm, ø20 mm
Blast specifications allow workpieces to be removed more easily.

Bellows Pad ZP2 Series / With Adapter / MB: Bellows Type Specifications

 

(Unit: mm)

 

MB: bellows type (with adapter) external appearance

MB: bellows type (with adapter) external appearance

ZP2-TB04MB□□-A3 dimensional drawing

ZP2-TB04MB□□-A3 dimensional drawing

Blast specification: ø4 mm, ø6 mm, ø8 mm, ø10 mm, ø15 mm, ø20 mm
Blast specifications allow workpieces to be removed more easily.

Bellows Pad ZP2 Series / Pad Single Unit / ZJ: Bellows Type Specifications

 

(Unit: mm)

 

ZJ: bellows type external appearance

ZJ: bellows type external appearance

ZP2-06ZJ□ dimensional drawing

ZP2-06ZJ□ dimensional drawing

Weight: 0.3 g

*Mounting adapter is available as a special order.

Part Number
ZP2-TB06MBS-B5
Part NumberMinimum order quantityVolume DiscountDays to ShipPad Type Vacuum Outlet Port Rubber Group Material Environment Types Of Connection Screw Connection Screw Diameter Main Body Type Pad diameter
(ø)
Vacuum entry port thread diameter Mounting connection screw With/without lock ring Type Detachability
1 Piece(s) 31 Day(s) Standard / Holder SetFemale Thread[Silicon Rubber] Silicone RubberCold Resistant / Heat ResistantTappedM5A Set Of A Pad And A Holder6M5M5 × 0.8-With adapterImproved detachability (blast specifications)

Loading...

  1. 1

Basic Information

Pad Shape Bellows Mounting Method Recessed Type Material Rubber Group

Please check the type/dimensions/specifications of the part ZP2-TB06MBS-B5 in the Bellows Pad ZP2 Series series.

Products like this...

Part Number
ZP2-02ZJN
ZP2-02ZJS
ZP2-02ZJU
ZP2-TB06MBS-H5
ZP2-TB06MBU-B5
ZP2-TB06MBU-H5
Part NumberMinimum order quantityVolume DiscountDays to ShipPad Type Vacuum Outlet Port Rubber Group Material Environment Types Of Connection Screw Connection Screw Diameter Main Body Type Pad diameter
(ø)
Vacuum entry port thread diameter Mounting connection screw With/without lock ring Type Detachability
1 Piece(s) 31 Day(s) Standard / Pad Only-[Nitrile Rubber] NBROil Resistant--Single Pad Unit2---Pad unitStandard specifications
1 Piece(s) 31 Day(s) Standard / Pad Only-[Silicon Rubber] Silicone RubberCold Resistant / Heat Resistant--Single Pad Unit2---Pad unitStandard specifications
1 Piece(s) Quote Standard / Pad Only-Urethane Rubber----2---Pad unitStandard specifications
1 Piece(s) 20 Day(s) Standard / Holder SetThreaded[Silicon Rubber] Silicone RubberCold Resistant / Heat ResistantThreadedM5A Set Of A Pad And A Holder6M5M5 × 0.8-With adapterImproved detachability (blast specifications)
1 Piece(s) Quote Standard / Holder SetFemale ThreadUrethane Rubber----6M5M5 × 0.8-With adapterImproved detachability (blast specifications)
1 Piece(s) 31 Day(s) Standard / Holder SetThreadedUrethane Rubber-ThreadedM5A Set Of A Pad And A Holder6M5M5 × 0.8-With adapterImproved detachability (blast specifications)

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)