(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Oval Pad ZP2 Series (Part Numbers)

Oval Pad ZP2 Series

Suitable for workpieces with limited suction space

(i)Caution

  • The product images may be representative images only. Please refer to the manufacturer's catalog for details of the types available

PDF

Part Number

Configured Part Number is shown.

ZP2-T8030WNK50-B5

Oval Pad ZP2 Series Specifications

Pad Single Unit

 

(Unit: mm)

 

Pad single unit external appearance

Pad single unit external appearance

ZP2-□W□ dimensional drawing

ZP2-□W□ dimensional drawing

ModelaAbBCY
ZP2-3507W□3.54.377.82 × 1.50.5
ZP2-4010W□44.81010.8
ZP2-5010W□56112.5
ZP2-6010W□6711

With Adapter (Vacuum Entry Direction: Vertical)

 

(Unit: mm)

 

With adapter (vacuum entry direction: vertical) external appearance

With adapter (vacuum entry direction: vertical) external appearance

  • Vacuum entry port mounting connection: M5 × 0.8
ZP2-T□W□-B5 dimensional drawing

ZP2-T□W□-B5 dimensional drawing

ModelaAbBCY
ZP2-T3507W□-B53.54.377.82 × 1.50.5
ZP2-T4010W□-B544.81010.8
ZP2-T5010W□-B556112.5
ZP2-T6010W□-B56711

With Buffer (Vacuum Entry Direction: Vertical)

 

(Unit: mm)

 

With buffer (vacuum entry direction: vertical) external appearance

With buffer (vacuum entry direction: vertical) external appearance

  • Buffer specifications: non-rotating
  • Buffer stroke: 10 mm / 20 mm / 30 mm / 40 mm / 50 mm
  • Applicable tube outer diameter: M5 × 0.8 / one-touch fittings: ø4 mm, ø6 mm
ZP2-T□W□K□-B5 dimensional drawing

ZP2-T□W□K□-B5 dimensional drawing

ModelaAbBCY
ZP2-T3507W□K□-B53.54.377.82 × 1.50.5
ZP2-T4010W□K□-B544.81010.8
ZP2-T5010W□K□-B556112.5
ZP2-T6010W□K□-B56711

Without Buffer (Vacuum Entry Direction: Lateral)

 

(Unit: mm)

 

Without buffer (vacuum entry direction: lateral) external appearance

Without buffer (vacuum entry direction: lateral) external appearance

  • Mounting connection: M5 × 0.8 (male thread) / M5 × 0.8 (female thread)
  • Vacuum entry port: applicable tube outer diameter 4 mm, 5 mm
ZP2-R□W□-04/06-A5 dimensional drawing

ZP2-R□W□-04/06-A5 dimensional drawing

ModelaAbBCY
ZP2-T3507W□-B53.54.377.82 × 1.50.5
ZP2-T4010W□-B544.81010.8
ZP2-T5010W□-B556112.5
ZP2-T6010W□-B56711

With Adapter (Vacuum Entry Direction: Vertical)

 

(Unit: mm)

 

With buffer (vacuum entry direction: lateral) external appearance

With buffer (vacuum entry direction: lateral) external appearance

  • Buffer specifications: non-rotating
  • Buffer stroke: 10 mm / 20 mm / 30 mm / 40 mm / 50 mm
  • Applicable tube outer diameter: one-touch fittings: ø4 mm, ø6 mm
ZP2-R□W□K□-04/06 dimensional drawing

ZP2-R□W□K□-04/06 dimensional drawing

ModelaAbBCY
ZP2-R3507W□K□-■3.54.377.82 × 1.50.5
ZP2-R4010W□K□-■44.81010.8
ZP2-R5010W□K□-■56112.5
ZP2-R6010W□K□-■6711

Pad Size / Buffer Specifications

Pad Size (Common)

SymbolSize
35073.5 × 7
40104 × 10
50105 × 10
60106 × 10
40204 × 20
50205 × 20
60206 × 20
80208 × 20
40304 × 30
50305 × 30
60306 × 30
80308 × 30

Buffer Specifications (Non-Rotating)

Stroke (mm)10, 20, 30, 40, 50
Spring Reaction ForceAt 0 stroke1.0 N
At full stroke3.0 N
Nut Tightening Torque2.5 to 3.5 N·m

*Refer to the manufacturer's catalog for product information not detailed above.

Part Number
ZP2-T8030WNK50-B5
Part NumberMinimum order quantityVolume DiscountDays to ShipPad Type Vacuum Outlet Port Rubber Group Material Environment Vacuum entry port thread diameter Buffer specifications Buffer stroke
(mm)
Mounting connection screw Type Vacuum outlet direction Pad size
1 Piece(s) Quote StandardFemale Thread[Nitrile Rubber] NBROil ResistantM5-50-With bufferVertical direction8 × 30

Loading...

  1. 1

Basic Information

Pad Shape Oval Shape Mounting Method Recessed Type Material Rubber Group

Please check the type/dimensions/specifications of the part ZP2-T8030WNK50-B5 in the Oval Pad ZP2 Series series.

Products like this...

Part Number
ZP2-3507WS
ZP2-3507WU
ZP2-4010WF
ZP2-T8030WS-B5
ZP2-T8030WSK10-04
ZP2-T8030WSK10-06
Part NumberMinimum order quantityVolume DiscountDays to ShipPad Type Vacuum Outlet Port Rubber Group Material Environment Vacuum entry port thread diameter Buffer specifications Buffer stroke
(mm)
Mounting connection screw Type Vacuum outlet direction Pad size
1 Piece(s) 31 Day(s) Standard / Pad Only-[Silicon Rubber] Silicone RubberCold Resistant / Heat Resistant----Pad unit-3.5 × 7
1 Piece(s) 31 Day(s) Standard / Pad Only-Urethane Rubber-----Pad unit-3.5 × 7
1 Piece(s) 31 Day(s) Standard / Pad Only-FluororubberChemical Resistant / Heat Resistant----Pad unit-4 × 10
1 Piece(s) 31 Day(s) Standard / Holder SetFemale Thread[Silicon Rubber] Silicone RubberCold Resistant / Heat ResistantM5---With adapterVertical direction8 × 30
1 Piece(s) Quote StandardOne-Touch Couplings[Silicon Rubber] Silicone RubberCold Resistant / Heat Resistantø4-10-With bufferVertical direction8 × 30
1 Piece(s) Quote StandardOne-Touch Couplings[Silicon Rubber] Silicone RubberCold Resistant / Heat Resistantø6With whirl-stop10-With bufferVertical direction8 × 30

Tech Support