(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Heavy-Duty Ball Joint Pad ZP2 Series (Part Numbers)

Heavy-Duty Ball Joint Pad ZP2 Series

Suitable for suction on inclined workpieces

(i)Caution

  • The product images may be representative images only. Please refer to the manufacturer's catalog for details of the types available

PDF

Part Number

Configured Part Number is shown.

ZP2-TF125HNJB25

Heavy-Duty Ball Joint Pad ZP2 Series (Flat With Ribbing) / With Adapter Specifications

Heavy-Duty Ball Joint Pad (Flat With Ribbing) / With Adapter / Vacuum Entry Direction: Vertical external appearance

Heavy-Duty Ball Joint Pad (Flat With Ribbing) / With Adapter / Vacuum Entry Direction: Vertical external appearance

Heavy-Duty Ball Joint Pad (Flat With Ribbing) / With Adapter / Vacuum Entry Direction: Lateral external appearance

Heavy-Duty Ball Joint Pad (Flat With Ribbing) / With Adapter / Vacuum Entry Direction: Lateral external appearance

 

(Unit: mm)

 

ZP2-TF40/50HB□ (Vacuum Entry Direction: Vertical) dimensional drawing

ZP2-TF40/50HB□ (Vacuum Entry Direction: Vertical) dimensional drawing

 

(Unit: mm)

 

ModelABCDEFGXY
ZP2-TF40HB□4041284320.5686827.813
ZP2-TF50HB□505236542471.571.531.316.5

 

(Unit: mm)

 

ZP2-XF40/50H□ (Vacuum Entry Direction: Lateral) dimensional drawing

ZP2-XF40/50H□ (Vacuum Entry Direction: Lateral) dimensional drawing

 

(Unit: mm)

 

ModelAB
ZP2-TF40HB□4042
ZP2-TF50HB□5052

Heavy-Duty Ball Joint Pad ZP2 Series (Flat With Ribbing) / With Buffer Specifications

Heavy-Duty Ball Joint Pad (Flat With Ribbing) / With Buffer / Vacuum Entry Direction: Vertical external appearance

Heavy-Duty Ball Joint Pad (Flat With Ribbing) / With Buffer / Vacuum Entry Direction: Vertical external appearance

Heavy-Duty Ball Joint Pad (Flat With Ribbing) / With Buffer / Vacuum Entry Direction: Lateral external appearance

Heavy-Duty Ball Joint Pad (Flat With Ribbing) / With Buffer / Vacuum Entry Direction: Lateral external appearance

Product Dimensional Drawings

 

(Unit: mm)

 

ZP2-TF40/50H□JB/JF□ (Vacuum Entry Direction: Vertical) dimensional drawing

ZP2-TF40/50H□JB/JF□ (Vacuum Entry Direction: Vertical) dimensional drawing

 

(Unit: mm)

 

ModelABDEFGHXY
ZP2-TF40HB□(JB/JF)254041284320.540158.527.813
ZP2-TF40HB□(JB/JF)5075193.5
ZP2-TF40HB□(JB/JF)75111229.5
ZP2-TF50HB□(JB/JF)2550523654244016231.316.5
ZP2-TF50HB□(JB/JF)5075197
ZP2-TF50HB□(JB/JF)75111233

 

(Unit: mm)

 

ZP2-XF40/50H□JB/JF□ (Vacuum Entry Direction: Lateral) dimensional drawing

ZP2-XF40/50H□JB/JF□ (Vacuum Entry Direction: Lateral) dimensional drawing

 

(Unit: mm)

 

ModelABDE
ZP2-TF40HB□(JB/JF)25404240153
ZP2-TF40HB□(JB/JF)5075188
ZP2-TF40HB□(JB/JF)75111224
ZP2-TF50HB□(JB/JF)25505240153
ZP2-TF50HB□(JB/JF)5075188
ZP2-TF50HB□(JB/JF)75111224

Buffer Specifications

 

(Unit: mm)

 

Pad Diameterø40 mm, ø50 mmø63 mm, ø80 mm, ø100 mm, ø125 mm
Stroke (mm)25, 50, 7525, 50, 75, 100
Spring Reaction ForceAt 0 stroke6.9 N10 N
At full stroke11.8 N15 N
Buffer SpecificationsJBRotating
With bushing
Buffer body material: brass
Nut tightening torque: 28 to 32 N·mNut tightening torque: 45 to 50 N·m
JFRotating
With bushing
Buffer body material: structural steel
Nut tightening torque: 48 to 52 N·mNut tightening torque: 75 to 80 N·m

Buffer Stroke

StrokeApplicable Pad
ZP40H
ZP50H
ZP63H
ZP80H
ZP100H
ZP125H
25
50
75
100-

Heavy-Duty Ball Joint Pad ZP2 Series (Bellows Type) / With Adapter Specifications

 

(Unit: mm)

 

Heavy-Duty Ball Joint Pad (Bellows Type) / With Adapter / Vacuum Entry Direction: Vertical external appearance

Heavy-Duty Ball Joint Pad (Bellows Type) / With Adapter / Vacuum Entry Direction: Vertical external appearance

 

(Unit: mm)

 

ZP2-TF40/50HB□ (Vacuum Entry Direction: Vertical) dimensional drawing

ZP2-TF40/50HB□ (Vacuum Entry Direction: Vertical) dimensional drawing

 

(Unit: mm)

 

ModelABDEFGXY
ZP2-TF40HB□4041284320.56827.813
ZP2-TF50HB□505236542471.531.316.5

*Refer to the manufacturer's catalog for product information not detailed above.

Part Number
ZP2-TF125HNJB25
Part NumberMinimum order quantityVolume DiscountDays to ShipPad Type Pad Shape Vacuum Outlet Port Rubber Group Material Environment Pad diameter
(ø)
Vacuum entry port thread diameter Buffer specifications Buffer stroke
(mm)
Type Vacuum outlet direction
1 Piece(s) Quote Ribbed / Holder Set[Others] Flat, with RibRc[Nitrile Rubber] NBROil Resistant1251/8Rotating, with bushing, material: brass25With bufferVertical direction

Loading...

  1. 1

Basic Information

Mounting Method Attachment Type Material Rubber Group

Please check the type/dimensions/specifications of the part ZP2-TF125HNJB25 in the Heavy-Duty Ball Joint Pad ZP2 Series series.

Products like this...

Part Number
ZP2-TF100HBNJB100
ZP2-TF100HBNJB25
ZP2-TF100HBNJB50
ZP2-TF125HNJB50
ZP2-TF125HNJB75
ZP2-TF125HNJF100
Part NumberMinimum order quantityVolume DiscountDays to ShipPad Type Pad Shape Vacuum Outlet Port Rubber Group Material Environment Pad diameter
(ø)
Vacuum entry port thread diameter Buffer specifications Buffer stroke
(mm)
Type Vacuum outlet direction
1 Piece(s) 20 Day(s) Holder Set / SwivelingBellowsRc[Nitrile Rubber] NBROil Resistant1001/8Rotating, with bushing, material: brass100With bufferVertical direction
1 Piece(s) Quote Holder Set / SwivelingBellowsRc[Nitrile Rubber] NBROil Resistant1001/8Rotating, with bushing, material: brass25With bufferVertical direction
1 Piece(s) Quote Holder Set / SwivelingBellowsRc[Nitrile Rubber] NBROil Resistant1001/8Rotating, with bushing, material: brass50With bufferVertical direction
1 Piece(s) 20 Day(s) Holder Set / Ribbed[Others] Flat, with RibRc[Nitrile Rubber] NBROil Resistant1251/8Rotating, with bushing, material: brass50With bufferVertical direction
1 Piece(s) Quote Holder Set / Ribbed[Others] Flat, with RibRc[Nitrile Rubber] NBROil Resistant1251/8Rotating, with bushing, material: brass75With bufferVertical direction
1 Piece(s) 31 Day(s) Holder Set / Ribbed[Others] Flat, with RibRc[Nitrile Rubber] NBROil Resistant1251/8Rotating, with bushing, material: structural steel100With bufferVertical direction

Tech Support