(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

High-Precision Digital Pressure Switch for Air ISE70/71 Series (Part Numbers)

High-Precision Digital Pressure Switch for Air ISE70/71 Series

High-precision digital pressure switch that can be set while observing measured values.
[Features]
· For air.
· IO-Link compatible.
· Tilt display has been adopted to ensure visibility at various mounting positions.
· The display unit can be rotated 336° after installation by adopting the display unit rotation mechanism.
· Security number setting function.
· Power consumption can be reduced by turning OFF the display (power consumption is reduced by approximately 60%).
· When applied pressure exceeds an excessive pressure that is equal to or higher than the rated pressure, the number of pressurization errors is counted.

(i)Caution

  • ■ For selection / technical information and characteristics on SMC air cylinder products,
    check here.

    ■ Handling SMC Products
    Web pages for products currently without individual pages on this site will be released on an ad-hoc basis.
    Click here for a quotation or to make an order if you have a part number.
  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images. Refer to the manufacturer's catalog for shape details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

ISE71-02-L2-S

Specifications of High-Precision Digital Pressure Switch for Air ISE70/71 Series

External appearance of High-Precision Digital Pressure Switch / for Air

External appearance of High-Precision Digital Pressure Switch / for Air

Option: External appearance of straight lead wire with M12 connector

Option: External appearance of straight lead wire with M12 connector

Option: External appearance of right-angle lead wire with M12 connector

Option: External appearance of right-angle lead wire with M12 connector

Mounting Example (front)

Mounting Example (front)

Mounting Example (top)

Mounting Example (top)

Mounting Example (bottom)

Mounting Example (bottom)

ModelISE70ISE71
Applicable FluidAir, non-corrosive gas, non-flammable gas
Pressure SpecificationsRated Pressure Range0 to 1.000 MPa0 to 1.600 MPa
Display / Set Pressure Range-0.105 to 1.050 MPa-0.105 to 1.680 MPa
Display / Minimum Set Unit0.001 MPa0.001 MPa
Pressure-resistant1.5 MPa2.4 MPa
Power Supply SpecificationsPower Supply VoltageWhen Using as Switch Output Equipment:12 to 24 V DC ±10% and power supply ripple: 10% or less
When Using as IO-Link Device:18 to 30 V DC including ripple (p-p) of ±10%
Current Consumption35 mA or less
ProtectionReverse connection protection
AccuracyDisplay Accuracy±2%F.S. ±1 digit (at ambient temperature of 25 ±3°C)
Repeatability±0.5%F.S.
Temperature Characteristics±2%F.S. (25°C reference)
Switch Output When SIO Mode is
Output Specifications "AB"
or
Output Specifications "L2"
Output TypeNPN open collector output or PNP open collector output is selected
Output ModeHysteresis, Window comparator, Error output, Output OFF
Switching OperationForward rotation output, Reverse rotation output
Maximum Load Current80 mA
Maximum Applied Voltage30 V (at NPN output)
Internal Voltage Drop (Residual Voltage)1.5 V or less (with load current of 80 mA)
Delay time*1)1.5 ms or less, variable with 0 to 60 sec / 0.01 sec step
HysteresisHysteresis ModeVariable from 0*2)
Window Comparator Mode
Short-circuit ProtectionEquipment
DisplayUnit*3)MPa, kPa, kgf/cm2, bar, psi
Display MethodLCD
Sample Screen3 screens (main screen, sub screen × 2)
Display ColorMain screen: red/green, Sub screen: orange
Display DigitMain screen: 4-digit 7-segment, Sub screen: 4-digit (upper 1-digit: 11-segment, others: 7-segment)
Operation Indicator LightLights up when switch output is turned ON, OUT1, OUT2: orange
Digital Filter*4)0 to 30 sec, variable with 0.01 sec step
Environmental ResistanceProtection GradeIP67
Withstand voltage1,000 V AC for 1 min. between terminals and housing
Insulation Resistance50 MΩ or more (500 V DC measured via ohmmeter) between terminals and housing
Operating Temperature RangeOperating: 0 to 50°C, Stored: -10 to +60°C (no condensation or freezing)
Operating Humidity RangeOperating and stored: 35 to 85% RH (no condensation)
StandardUL/CSA (E216656), CE
Piping SpecificationsPipe Connection Port DiameterRc1/4, NPT1/4, G1/4
Wetted Parts MaterialSensor pressure receiving area: Silicone
Piping port part: C3604 (Electroless nickel plated), O-ring: HNBR
WeightMain BodyPipe Connection Port Diameter Rc1/4153 g
Pipe Connection Port Diameter NPT1/4152 g
Pipe Connection Port Diameter G1/4150 g
Lead Wire With Connector139 g
Communication Specifications
(at IO-Link Mode)
IO-Link TypeDevice
IO-Link VersionV1.1
Communication SpeedCOM2 (38.4 kbps)
Configuration FileIODD file*5)
Minimum Cycle Type2.3 ms
Process Data LengthInput Data: 2 byte, Output Data: 0 byte
On Request Data CommunicationCompatible
Data Storage FunctionCompatible
Event FunctionCompatible
Vendor ID131 (0 × 0083)

*1) Value without digital filter (0 ms).
*2) If the applied voltage fluctuates around the set value, the hysteresis must be set to a value more than the width of the fluctuations or chattering will occur.
*3) This can be set when using a product with a unit switching function.
When there is no unit switching function, only MPa/kPa can be selected.
*4) 90% response time to step input.
*5) Refer to the catalog for setting file.
*6) Products with small scratches, smears or variations in display color and brightness, etc., that do not affect the performance will be verified as conforming products.

Product Features

Install the switch using a wrench and after installation, fix the body by hand and rotate the display in a direction that makes it easy to see

Install the switch using a wrench and after installation, fix the body by hand and rotate the display in a direction that makes it easy to see

Visualization of Settings

Possible to see what value is set by sub-screen (label).

Previous type (Flashing alternately)

Previous type (Flashing alternately)

This product (always displayed on the same screen)

This product (always displayed on the same screen)

NPN/PNP Switching Function

Supports NPN and PNP with single unit, and possible to reduce inventory

Supports NPN and PNP with single unit, and possible to reduce inventory

*Please refer to the catalog for any information not listed above.

Part Number
ISE71-02-L2-S
Part NumberMinimum order quantityVolume DiscountDays to ShipType Fluid Type Rated Pressure (Max.) Rated Pressure (Min.) Sensor, Monitor Structure Output Method Pipe Port Type Plumbing Thread Type Plumbing Thread Nominal Fluid Characteristics Pressure Resistant
(MPa)
Operating Humidity Range
(%)
Number of Input Points Number of Output Points Power Supply Type Power Supply Voltage
(V)
Liquid contact parts material Display Drive Component Lamp Acquired Standards Protection Structure Unit Specifications Bracket Details Type Option Instruction Manual Calibration Certificate Output Specification Pressure range
1 Piece(s) 15 Day(s) Pressure SwitchAir1.6 MPa0kPa[Integrated Type] Integrated shapeSwitch[Threads] Male thread[Rc (R)] Rc[1/4] 1/4Noncorrosive / Incombustible2.435~8512DC[12~24] 12 to 24 ±10%Resin + MetalDigitalDigitalPresenceCEIP67With unit conversion functionNone-Lead wire with M12 connector (straight, 5 m)YesNoneIO-Link / switch output 1 + switch output 2 (Switch output is NPN or PNP switchable)0 to 1.6 MPa

Loading...

  1. 1

Please check the type/dimensions/specifications of the part ISE71-02-L2-S in the High-Precision Digital Pressure Switch for Air ISE70/71 Series series.

Products like this...

Part Number
ISE70-02-AB-M
ISE70-02-AB-MA
ISE70-02-AB-ML
ISE71-02-L2-SA
ISE71-02-L2-SBK
ISE71-F02-AB-M
Part NumberMinimum order quantityVolume DiscountDays to ShipType Fluid Type Rated Pressure (Max.) Rated Pressure (Min.) Sensor, Monitor Structure Output Method Pipe Port Type Plumbing Thread Type Plumbing Thread Nominal Fluid Characteristics Pressure Resistant
(MPa)
Operating Humidity Range
(%)
Number of Input Points Number of Output Points Power Supply Type Power Supply Voltage
(V)
Liquid contact parts material Display Drive Component Lamp Acquired Standards Protection Structure Unit Specifications Bracket Details Type Option Instruction Manual Calibration Certificate Output Specification Pressure range
1 Piece(s) 15 Day(s) Pressure SwitchAir1MPa0kPa[Integrated Type] Integrated shapeSwitch[Threads] Male thread[Rc (R)] Rc[1/4] 1/4Noncorrosive / Incombustible1.535~8512DC[12~24] 12 to 24 ±10%Resin + MetalDigitalDigitalPresenceCEIP67SI unit fixedNone-NoneYesNoneSwitch output 1 + switch output 2 (NPN or PNP switching type)0 to 1 MPa
1 Piece(s) 15 Day(s) Pressure SwitchAir1MPa0kPa[Integrated Type] Integrated shapeSwitch[Threads] Male thread[Rc (R)] Rc[1/4] 1/4Noncorrosive / Incombustible1.535~8512DC[12~24] 12 to 24 ±10%Resin + MetalDigitalDigitalPresenceCEIP67SI unit fixedBracket A (ISE75 [H]) compatible product-NoneYesNoneSwitch output 1 + switch output 2 (NPN or PNP switching type)0 to 1 MPa
1 Piece(s) 31 Day(s) Pressure SwitchAir1MPa0kPa[Integrated Type] Integrated shapeSwitch[Threads] Male thread[Rc (R)] Rc[1/4] 1/4Noncorrosive / Incombustible1.535~8512DC[12~24] 12 to 24 ±10%Resin + MetalDigitalDigitalPresenceCEIP67SI unit fixedNone-Lead wire with M12 connector (right angle, 5 m)YesNoneSwitch output 1 + switch output 2 (NPN or PNP switching type)0 to 1 MPa
1 Piece(s) 15 Day(s) Pressure SwitchAir1.6 MPa0kPa[Integrated Type] Integrated shapeSwitch[Threads] Male thread[Rc (R)] Rc[1/4] 1/4Noncorrosive / Incombustible2.435~8512DC[12~24] 12 to 24 ±10%Resin + MetalDigitalDigitalPresenceCEIP67With unit conversion functionBracket A (ISE75 [H]) compatible product-Lead wire with M12 connector (straight, 5 m)YesNoneIO-Link / switch output 1 + switch output 2 (Switch output is NPN or PNP switchable)0 to 1.6 MPa
1 Piece(s) 15 Day(s) Pressure SwitchAir1.6 MPa0kPa[Integrated Type] Integrated shapeSwitch[Threads] Male thread[Rc (R)] Rc[1/4] 1/4Noncorrosive / Incombustible2.435~8512DC[12~24] 12 to 24 ±10%Resin + MetalDigitalDigitalPresenceCEIP67With unit conversion functionBracket B-Lead wire with M12 connector (straight, 5 m)YesYesIO-Link / switch output 1 + switch output 2 (Switch output is NPN or PNP switchable)0 to 1.6 MPa
1 Piece(s) 15 Day(s) Pressure SwitchAir1.6 MPa0kPa[Integrated Type] Integrated shapeSwitch[Threads] Male thread[G] G[1/4] 1/4Noncorrosive / Incombustible2.435~8512DC[12~24] 12 to 24 ±10%Resin + MetalDigitalDigitalPresenceCEIP67SI unit fixedNone-NoneYesNoneSwitch output 1 + switch output 2 (NPN or PNP switching type)0 to 1.6 MPa

Tech Support