(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
This translation is a Google translation Terjemahan ini adalah terjemahan Google
High-precision digital pressure switch that can be set while observing measured values.
[Features]
· For air.
· IO-Link compatible.
· Tilt display has been adopted to ensure visibility at various mounting positions.
· The display unit can be rotated 336° after installation by adopting the display unit rotation mechanism.
· Security number setting function.
· Power consumption can be reduced by turning OFF the display (power consumption is reduced by approximately 60%).
· When applied pressure exceeds an excessive pressure that is equal to or higher than the rated pressure, the number of pressurization errors is counted.
Japanese Only
Part Number
Configured Part Number is shown.
ISE71-02-L2-SBK
External appearance of High-Precision Digital Pressure Switch / for Air
Option: External appearance of straight lead wire with M12 connector
Option: External appearance of right-angle lead wire with M12 connector
Mounting Example (front)
Mounting Example (top)
Mounting Example (bottom)
Model | ISE70 | ISE71 | ||
---|---|---|---|---|
Applicable Fluid | Air, non-corrosive gas, non-flammable gas | |||
Pressure Specifications | Rated Pressure Range | 0 to 1.000 MPa | 0 to 1.600 MPa | |
Display / Set Pressure Range | -0.105 to 1.050 MPa | -0.105 to 1.680 MPa | ||
Display / Minimum Set Unit | 0.001 MPa | 0.001 MPa | ||
Pressure-resistant | 1.5 MPa | 2.4 MPa | ||
Power Supply Specifications | Power Supply Voltage | When Using as Switch Output Equipment: | 12 to 24 V DC ±10% and power supply ripple: 10% or less | |
When Using as IO-Link Device: | 18 to 30 V DC including ripple (p-p) of ±10% | |||
Current Consumption | 35 mA or less | |||
Protection | Reverse connection protection | |||
Accuracy | Display Accuracy | ±2%F.S. ±1 digit (at ambient temperature of 25 ±3°C) | ||
Repeatability | ±0.5%F.S. | |||
Temperature Characteristics | ±2%F.S. (25°C reference) | |||
Switch Output When SIO Mode is Output Specifications "AB" or Output Specifications "L2" | Output Type | NPN open collector output or PNP open collector output is selected | ||
Output Mode | Hysteresis, Window comparator, Error output, Output OFF | |||
Switching Operation | Forward rotation output, Reverse rotation output | |||
Maximum Load Current | 80 mA | |||
Maximum Applied Voltage | 30 V (at NPN output) | |||
Internal Voltage Drop (Residual Voltage) | 1.5 V or less (with load current of 80 mA) | |||
Delay time*1) | 1.5 ms or less, variable with 0 to 60 sec / 0.01 sec step | |||
Hysteresis | Hysteresis Mode | Variable from 0*2) | ||
Window Comparator Mode | ||||
Short-circuit Protection | Equipment | |||
Display | Unit*3) | MPa, kPa, kgf/cm2, bar, psi | ||
Display Method | LCD | |||
Sample Screen | 3 screens (main screen, sub screen × 2) | |||
Display Color | Main screen: red/green, Sub screen: orange | |||
Display Digit | Main screen: 4-digit 7-segment, Sub screen: 4-digit (upper 1-digit: 11-segment, others: 7-segment) | |||
Operation Indicator Light | Lights up when switch output is turned ON, OUT1, OUT2: orange | |||
Digital Filter*4) | 0 to 30 sec, variable with 0.01 sec step | |||
Environmental Resistance | Protection Grade | IP67 | ||
Withstand voltage | 1,000 V AC for 1 min. between terminals and housing | |||
Insulation Resistance | 50 MΩ or more (500 V DC measured via ohmmeter) between terminals and housing | |||
Operating Temperature Range | Operating: 0 to 50°C, Stored: -10 to +60°C (no condensation or freezing) | |||
Operating Humidity Range | Operating and stored: 35 to 85% RH (no condensation) | |||
Standard | UL/CSA (E216656), CE | |||
Piping Specifications | Pipe Connection Port Diameter | Rc1/4, NPT1/4, G1/4 | ||
Wetted Parts Material | Sensor pressure receiving area: Silicone Piping port part: C3604 (Electroless nickel plated), O-ring: HNBR | |||
Weight | Main Body | Pipe Connection Port Diameter Rc1/4 | 153 g | |
Pipe Connection Port Diameter NPT1/4 | 152 g | |||
Pipe Connection Port Diameter G1/4 | 150 g | |||
Lead Wire With Connector | 139 g | |||
Communication Specifications (at IO-Link Mode) | IO-Link Type | Device | ||
IO-Link Version | V1.1 | |||
Communication Speed | COM2 (38.4 kbps) | |||
Configuration File | IODD file*5) | |||
Minimum Cycle Type | 2.3 ms | |||
Process Data Length | Input Data: 2 byte, Output Data: 0 byte | |||
On Request Data Communication | Compatible | |||
Data Storage Function | Compatible | |||
Event Function | Compatible | |||
Vendor ID | 131 (0 × 0083) |
*1) Value without digital filter (0 ms).
*2) If the applied voltage fluctuates around the set value, the hysteresis must be set to a value more than the width of the fluctuations or chattering will occur.
*3) This can be set when using a product with a unit switching function.
When there is no unit switching function, only MPa/kPa can be selected.
*4) 90% response time to step input.
*5) Refer to the catalog for setting file.
*6) Products with small scratches, smears or variations in display color and brightness, etc., that do not affect the performance will be verified as conforming products.
Install the switch using a wrench and after installation, fix the body by hand and rotate the display in a direction that makes it easy to see
Possible to see what value is set by sub-screen (label).
Previous type (Flashing alternately)
This product (always displayed on the same screen)
Supports NPN and PNP with single unit, and possible to reduce inventory
*Please refer to the catalog for any information not listed above.
Part Number |
---|
ISE71-02-L2-SBK |
Part Number | Minimum order quantity | Volume Discount | Days to Ship | Type | Fluid Type | Rated Pressure (Max.) | Rated Pressure (Min.) | Sensor, Monitor Structure | Output Method | Pipe Port Type | Plumbing Thread Type | Plumbing Thread Nominal | Fluid Characteristics | Pressure Resistant (MPa) | Operating Humidity Range (%) | Number of Input Points | Number of Output Points | Power Supply Type | Power Supply Voltage (V) | Liquid contact parts material | Display | Drive Component | Lamp | Acquired Standards | Protection Structure | Unit Specifications | Bracket | Details Type | Option | Instruction Manual | Calibration Certificate | Output Specification | Pressure range |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1 Piece(s) | 15 Day(s) | Pressure Switch | Air | 1.6 MPa | 0kPa | [Integrated Type] Integrated shape | Switch | [Threads] Male thread | [Rc (R)] Rc | [1/4] 1/4 | Noncorrosive / Incombustible | 2.4 | 35~85 | 1 | 2 | DC | [12~24] 12 to 24 ±10% | Resin + Metal | Digital | Digital | Presence | CE | IP67 | With unit conversion function | Bracket B | - | Lead wire with M12 connector (straight, 5 m) | Yes | Yes | IO-Link / switch output 1 + switch output 2 (Switch output is NPN or PNP switchable) | 0 to 1.6 MPa |
Loading...
Please check the type/dimensions/specifications of the part ISE71-02-L2-SBK in the High-Precision Digital Pressure Switch for Air ISE70/71 Series series.
Part Number |
---|
ISE70-02-AB-M |
ISE70-02-AB-MA |
ISE70-02-AB-ML |
ISE71-F02-AB-M |
ISE71-F02-AB-MLBK |
ISE71-F02-L2-K |
Part Number | Minimum order quantity | Volume Discount | Days to Ship | Type | Fluid Type | Rated Pressure (Max.) | Rated Pressure (Min.) | Sensor, Monitor Structure | Output Method | Pipe Port Type | Plumbing Thread Type | Plumbing Thread Nominal | Fluid Characteristics | Pressure Resistant (MPa) | Operating Humidity Range (%) | Number of Input Points | Number of Output Points | Power Supply Type | Power Supply Voltage (V) | Liquid contact parts material | Display | Drive Component | Lamp | Acquired Standards | Protection Structure | Unit Specifications | Bracket | Details Type | Option | Instruction Manual | Calibration Certificate | Output Specification | Pressure range |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1 Piece(s) | 15 Day(s) | Pressure Switch | Air | 1MPa | 0kPa | [Integrated Type] Integrated shape | Switch | [Threads] Male thread | [Rc (R)] Rc | [1/4] 1/4 | Noncorrosive / Incombustible | 1.5 | 35~85 | 1 | 2 | DC | [12~24] 12 to 24 ±10% | Resin + Metal | Digital | Digital | Presence | CE | IP67 | SI unit fixed | None | - | None | Yes | None | Switch output 1 + switch output 2 (NPN or PNP switching type) | 0 to 1 MPa | ||
1 Piece(s) | 15 Day(s) | Pressure Switch | Air | 1MPa | 0kPa | [Integrated Type] Integrated shape | Switch | [Threads] Male thread | [Rc (R)] Rc | [1/4] 1/4 | Noncorrosive / Incombustible | 1.5 | 35~85 | 1 | 2 | DC | [12~24] 12 to 24 ±10% | Resin + Metal | Digital | Digital | Presence | CE | IP67 | SI unit fixed | Bracket A (ISE75 [H]) compatible product | - | None | Yes | None | Switch output 1 + switch output 2 (NPN or PNP switching type) | 0 to 1 MPa | ||
1 Piece(s) | 31 Day(s) | Pressure Switch | Air | 1MPa | 0kPa | [Integrated Type] Integrated shape | Switch | [Threads] Male thread | [Rc (R)] Rc | [1/4] 1/4 | Noncorrosive / Incombustible | 1.5 | 35~85 | 1 | 2 | DC | [12~24] 12 to 24 ±10% | Resin + Metal | Digital | Digital | Presence | CE | IP67 | SI unit fixed | None | - | Lead wire with M12 connector (right angle, 5 m) | Yes | None | Switch output 1 + switch output 2 (NPN or PNP switching type) | 0 to 1 MPa | ||
1 Piece(s) | 15 Day(s) | Pressure Switch | Air | 1.6 MPa | 0kPa | [Integrated Type] Integrated shape | Switch | [Threads] Male thread | [G] G | [1/4] 1/4 | Noncorrosive / Incombustible | 2.4 | 35~85 | 1 | 2 | DC | [12~24] 12 to 24 ±10% | Resin + Metal | Digital | Digital | Presence | CE | IP67 | SI unit fixed | None | - | None | Yes | None | Switch output 1 + switch output 2 (NPN or PNP switching type) | 0 to 1.6 MPa | ||
1 Piece(s) | 15 Day(s) | Pressure Switch | Air | 1.6 MPa | 0kPa | [Integrated Type] Integrated shape | Switch | [Threads] Male thread | [G] G | [1/4] 1/4 | Noncorrosive / Incombustible | 2.4 | 35~85 | 1 | 2 | DC | [12~24] 12 to 24 ±10% | Resin + Metal | Digital | Digital | Presence | CE | IP67 | SI unit fixed | Bracket B | - | Lead wire with M12 connector (right angle, 5 m) | Yes | Yes | Switch output 1 + switch output 2 (NPN or PNP switching type) | 0 to 1.6 MPa | ||
1 Piece(s) | 15 Day(s) | Pressure Switch | Air | 1.6 MPa | 0kPa | [Integrated Type] Integrated shape | Switch | [Threads] Male thread | [G] G | [1/4] 1/4 | Noncorrosive / Incombustible | 2.4 | 35~85 | 1 | 2 | DC | [12~24] 12 to 24 ±10% | Resin + Metal | Digital | Digital | Presence | CE | IP67 | With unit conversion function | None | - | None | Yes | Yes | IO-Link / switch output 1 + switch output 2 (Switch output is NPN or PNP switchable) | 0 to 1.6 MPa |
How can we improve?Bagaimana Kami bisa meningkatkan Pelayanan?
How can we improve?Bagaimana Kami bisa meningkatkan Pelayanan?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy Walaupun Kami tidak dapat langsung menjawab saran yang ditulis di lembar ini, informasinya akan kami review untuk peningkatan pelayanan dikemudian hari
Kebijakan Privacy
Thank you for your cooperation.Terima kasih atas kerjasama anda.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy Walaupun Kami tidak dapat langsung menjawab saran yang ditulis di lembar ini, informasinya akan kami review untuk peningkatan pelayanan dikemudian hari
Silahkan pergunakan Forms Permintaan.
Kebijakan Privacy