(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
This translation is a Google translation Terjemahan ini adalah terjemahan Google
ZQ Series space saving vacuum ejector and pump system.
[Features]
· Easy-to-use vacuum pressure switch.
· Push button type for easier operation.
· Can copy up to 10 switches simultaneously.
· Settings for the master side (copy source) sensor can be copied to slave side sensors.
· Reduces the amount of time required for setting and helps prevent setting mistakes.
· Body format: for single units (ZQ1000U) / for manifold type (ZQ1000M).
Part Number
Configured Part Number is shown.
ZQ1000M-K15L-EAG-1
Space Saving Vacuum Pump System ZQ Series external appearance
L: L-type plug connector, lead wire length: 0.3 m, with light / surge voltage suppressor
LO: L-type plug connector, without connector, with light / surge voltage suppressor
G: Grommet, lead wire length: 0.3 m (latching, AC type not supported)
Vacuum/Release Switching Valve Operating Method | Pilot method | |
---|---|---|
Cv Value | 0.11 | |
Supply Pressure Range | Vacuum Pressure Supply (PV) Port | 0 to -101.3 kPa |
Pilot Pressure Supply (PS) Port | 0.3 to 0.5 MPa (For normally open type: 0.3 to 0.45 MPa) | |
Release Pressure Supply (PD) Port | 0.3 to 0.5 MPa (For normally open type: 0.3 to 0.45 MPa) And PD pressure ≤ PS pressure | |
Operating Temperature Range | 5 to 50°C | |
Usable Fluids | Air |
Single unit | With Suction Filter Note 1: | 95 g |
---|---|---|
With Vacuum Pressure Switch + Suction Filter Note 2: | 109 g | |
End Plate Assembly For Manifold | 122 g |
Note 1: Includes 0.3‑m connector for supply valve and release valve.
Note 2: Includes a 0.3‑m connector for supply valve and release valve and a 2‑m connector for vacuum pressure switch.
Manifold Type Weight Calculation
(Unit weight) × number of stations + (weight of end plate assembly for manifold)
(Unit: mm)
ZQ1000U-K1□5/6□□-□□□□-□□ dimensional drawing
ZQ1000U-K1□5/6□□-□□□□-□□ circuit diagram
Note 1: Drawing is of the ZQ1000U-K1□ L-E□□G□-00. For the ZQ1000U-K1□ □□-F□-00, the overall length is 93 mm.
Note 2: *Dimensions are for after bracket A is mounted.
Note 3: When mounting the body, tighten to a torque of 0.6 ±0.06 N·m. Using excessive torque may cause damage to the body.
Note 4: For the ZQ series, the pitches of the PS, PV, V and PE ports are determined assuming the use of one-touch fittings. If used with other fittings, these may cause interference, dependent on their type and size. Refer to the manufacturer's catalog to confirm the sizes of the fittings before use.
(Unit: mm)
ZQ1000U-J1□□□□-□□□□-□□ dimensional drawing
ZQ1000U-J1□□□□-□□□□-□□ circuit diagram
Drawing is of the ZQ1000U-J1□ L-E□□G-00. For the ZQ1000U-J1□□□□-F□-00, the overall length is 93 mm.
Note 2: The dimensions after bracket A is mounted are the same as those of the K1 type.
Note 3: When mounting the body, tighten to a torque of 0.6 ±0.06 N·m. Using excessive torque may cause damage to the body.
Note 4: For the ZQ series, the pitches of the PS, PV, V and PE ports are determined assuming the use of one-touch fittings. If used with other fittings, these may cause interference, dependent on their type and size. Refer to the manufacturer's catalog to confirm the sizes of the fittings before use.
Note 5: Design the circuit for vacuum release separately in order to release workpieces.
(Unit: mm)
ZQ1000U-K2□□□-□□□□-□□□ dimensional drawing
ZQ1000U-K2□□□-□□□□-□□□ dimensional drawing
Note 1: Drawing is of the ZQ1000U-J1□□□□-F-00. For the ZQ1000U-K1□ □- □□□-00, the overall length is 113.3 mm.
Note 2: The dimensions after bracket A is mounted are the same as those of the K1 type.
Note 3: When mounting the body, tighten to a torque of 0.6 ±0.06 N·m.
Using excessive torque may cause damage to the body.
Note 4: For the ZQ series, the pitches of the PS, PE, PV and V ports are determined assuming the use of one-touch fittings. If used with other fittings, these may cause interference, dependent on their type and size. Refer to the manufacturer's catalog to confirm the sizes of the fittings before use.
*See the manufacturer's catalog for information not detailed above.
Part Number |
---|
ZQ1000M-K15L-EAG-1 |
Part Number | Minimum order quantity | Volume Discount | Days to Ship | Vacuum Port Connecting Port Shape | Vacuum Port One-Touch Fitting Size | Air Supply Port Connecting Port Shape | Air Supply Port One-Touch Fitting Size | Application | Operating Temp. Range (°C) | Combination of supply valve and release valve | Electrical entry | Light/surge voltage suppressor | Output specifications | Unit specifications | Solenoid valve rated voltage | Vacuum switch electrical entry | CE-marked | Bracket A | Function | Manual override |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1 Piece(s) | Quote | One-Touch Coupling | ø3.2 | - | - | Manifolds | 5:50 | Normally closed / normally closed | L-type plug connector, lead wire length: 0.3 m (with light / surge voltage suppressor) | - | NPN open collector 2 outputs (0 to -101 kPa) | With unit selection function | 24 V DC | Lead wire with connector (lead wire length: 2 m), with connector cover | No | With bracket A | Standard type (1 W for DC) | Non-locking push type |
Loading...
Type | Unit | Additional Function | Silencers / Filter | Ultimate Vacuum(kPa) | 0 to -101.3 |
---|---|---|---|---|---|
Operating Pressure Range(MPa) | 0.3::0.5 | Body Material | Stainless Steel |
Please check the type/dimensions/specifications of the part ZQ1000M-K15L-EAG-1 in the Space Saving Vacuum Ejector / Vacuum Pump System, ZQ series.
Part Number |
---|
ZQ1000M-J15L-EAM-0 |
ZQ1000M-J15L-EAMG-0 |
ZQ1000M-J15L-EAMG-0-Q |
ZQ1000M-K15L-EAG-2 |
ZQ1000M-K15L-EAG-3 |
ZQ1000M-K15L-EAG-5 |
Part Number | Minimum order quantity | Volume Discount | Days to Ship | Vacuum Port Connecting Port Shape | Vacuum Port One-Touch Fitting Size | Air Supply Port Connecting Port Shape | Air Supply Port One-Touch Fitting Size | Application | Operating Temp. Range (°C) | Combination of supply valve and release valve | Electrical entry | Light/surge voltage suppressor | Output specifications | Unit specifications | Solenoid valve rated voltage | Vacuum switch electrical entry | CE-marked | Bracket A | Function | Manual override |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1 Piece(s) | Quote | M5 | - | - | - | Manifolds | 5:50 | Normally closed / NA | L-type plug connector, lead wire length: 0.3 m (with light / surge voltage suppressor) | - | NPN open collector 2 outputs (0 to -101 kPa) | SI unit fixed | 24 V DC | Without connector | No | With bracket A | Standard type (1 W for DC) | Non-locking push type | ||
1 Piece(s) | Quote | M5 | - | - | - | Manifolds | 5:50 | Normally closed / NA | L-type plug connector, lead wire length: 0.3 m (with light / surge voltage suppressor) | - | NPN open collector 2 outputs (0 to -101 kPa) | SI unit fixed | 24 V DC | Lead wire with connector (lead wire length: 2 m), with connector cover | No | With bracket A | Standard type (1 W for DC) | Non-locking push type | ||
1 Piece(s) | 15 Day(s) | M5 | - | - | - | Manifolds | 5:50~ | Normally closed / none | L-type plug connector, lead wire length 0.3 m | With light/surge voltage suppressor | NPN open collector 2 outputs (0 to -101 kPa) | SI unit fixed | 24 V DC | Lead wire with connector (lead wire length: 2 m), with connector cover | CE-marked | With bracket A | Standard type (1 W for DC) | Non-locking push type | ||
1 Piece(s) | 31 Day(s) | One-Touch Coupling | Ø4 | - | - | Manifolds | 5:50 | Normally closed / normally closed | L-type plug connector, lead wire length: 0.3 m (with light / surge voltage suppressor) | - | NPN open collector 2 outputs (0 to -101 kPa) | With unit selection function | 24 V DC | Lead wire with connector (lead wire length: 2 m), with connector cover | No | With bracket A | Standard type (1 W for DC) | Non-locking push type | ||
1 Piece(s) | Quote | One-Touch Coupling | Ø6 | - | - | Manifolds | 5:50 | Normally closed / normally closed | L-type plug connector, lead wire length: 0.3 m (with light / surge voltage suppressor) | - | NPN open collector 2 outputs (0 to -101 kPa) | With unit selection function | 24 V DC | Lead wire with connector (lead wire length: 2 m), with connector cover | No | With bracket A | Standard type (1 W for DC) | Non-locking push type | ||
1 Piece(s) | Quote | One-Touch Fitting Elbow | Ø4 | - | - | Manifolds | 5:50 | Normally closed / normally closed | L-type plug connector, lead wire length: 0.3 m (with light / surge voltage suppressor) | - | NPN open collector 2 outputs (0 to -101 kPa) | With unit selection function | 24 V DC | Lead wire with connector (lead wire length: 2 m), with connector cover | No | With bracket A | Standard type (1 W for DC) | Non-locking push type |
How can we improve?Bagaimana Kami bisa meningkatkan Pelayanan?
How can we improve?Bagaimana Kami bisa meningkatkan Pelayanan?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy Walaupun Kami tidak dapat langsung menjawab saran yang ditulis di lembar ini, informasinya akan kami review untuk peningkatan pelayanan dikemudian hari
Kebijakan Privacy
Thank you for your cooperation.Terima kasih atas kerjasama anda.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy Walaupun Kami tidak dapat langsung menjawab saran yang ditulis di lembar ini, informasinya akan kami review untuk peningkatan pelayanan dikemudian hari
Silahkan pergunakan Forms Permintaan.
Kebijakan Privacy