(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Space Saving Vacuum Ejector / Vacuum Pump System, ZQ (Part Numbers)

Space Saving Vacuum Ejector / Vacuum Pump System, ZQ

ZQ Series space saving vacuum ejector and pump system.
[Features]
· Easy-to-use vacuum pressure switch.
· Push button type for easier operation.
· Can copy up to 10 switches simultaneously.
· Settings for the master side (copy source) sensor can be copied to slave side sensors.
· Reduces the amount of time required for setting and helps prevent setting mistakes.
· Body format: for single units (ZQ1000U) / for manifold type (ZQ1000M).

(i)Caution

  • The product images are representative images only. Refer to the manufacturer's catalog for shape details.

PDF

Part Number

Configured Part Number is shown.

ZQ1000M-K1Y5LOB-F-1

Space Saving Vacuum Pump System ZQ Series Specifications

Space Saving Vacuum Pump System ZQ Series external appearance

Space Saving Vacuum Pump System ZQ Series external appearance

L: L-type plug connector, lead wire length: 0.3 m, with light / surge voltage suppressor

L: L-type plug connector, lead wire length: 0.3 m, with light / surge voltage suppressor

LO: L-type plug connector, without connector, with light / surge voltage suppressor

LO: L-type plug connector, without connector, with light / surge voltage suppressor

G: Grommet, lead wire length: 0.3 m (latching, AC type not supported)

G: Grommet, lead wire length: 0.3 m (latching, AC type not supported)

Common Specifications

Vacuum/Release Switching Valve Operating MethodPilot method
Cv Value0.11
Supply Pressure RangeVacuum Pressure Supply (PV) Port0 to -101.3 kPa
Pilot Pressure Supply
(PS) Port
0.3 to 0.5 MPa
(For normally open type: 0.3 to 0.45 MPa)
Release Pressure Supply (PD) Port0.3 to 0.5 MPa
(For normally open type: 0.3 to 0.45 MPa)
And PD pressure ≤ PS pressure
Operating Temperature Range5 to 50°C
Usable FluidsAir

Weight

Single unitWith Suction Filter Note 1:95 g
With Vacuum Pressure Switch + Suction Filter Note 2:109 g
End Plate Assembly For Manifold122 g

Note 1: Includes 0.3‑m connector for supply valve and release valve.
Note 2: Includes a 0.3‑m connector for supply valve and release valve and a 2‑m connector for vacuum pressure switch.

Manifold Type Weight Calculation

(Unit weight) × number of stations + (weight of end plate assembly for manifold)

Drawing

K1 Type

 

(Unit: mm)

 

ZQ1000U-K1□5/6□□-□□□□-□□ dimensional drawing

ZQ1000U-K1□5/6□□-□□□□-□□ dimensional drawing

 
ZQ1000U-K1□5/6□□-□□□□-□□ circuit diagram

ZQ1000U-K1□5/6□□-□□□□-□□ circuit diagram

Note 1: Drawing is of the ZQ1000U-K1□ L-E□□G□-00. For the ZQ1000U-K1□ □□-F□-00, the overall length is 93 mm.
Note 2: *Dimensions are for after bracket A is mounted.
Note 3: When mounting the body, tighten to a torque of 0.6 ±0.06 N·m. Using excessive torque may cause damage to the body.
Note 4: For the ZQ series, the pitches of the PS, PV, V and PE ports are determined assuming the use of one-touch fittings. If used with other fittings, these may cause interference, dependent on their type and size. Refer to the manufacturer's catalog to confirm the sizes of the fittings before use.

J1 Type

 

(Unit: mm)

 

ZQ1000U-J1□□□□-□□□□-□□ dimensional drawing

ZQ1000U-J1□□□□-□□□□-□□ dimensional drawing

ZQ1000U-J1□□□□-□□□□-□□ circuit diagram

ZQ1000U-J1□□□□-□□□□-□□ circuit diagram

Drawing is of the ZQ1000U-J1□ L-E□□G-00. For the ZQ1000U-J1□□□□-F□-00, the overall length is 93 mm.
Note 2: The dimensions after bracket A is mounted are the same as those of the K1 type.
Note 3: When mounting the body, tighten to a torque of 0.6 ±0.06 N·m. Using excessive torque may cause damage to the body.
Note 4: For the ZQ series, the pitches of the PS, PV, V and PE ports are determined assuming the use of one-touch fittings. If used with other fittings, these may cause interference, dependent on their type and size. Refer to the manufacturer's catalog to confirm the sizes of the fittings before use.
Note 5: Design the circuit for vacuum release separately in order to release workpieces.

K2 Type

 

(Unit: mm)

 

ZQ1000U-K2□□□-□□□□-□□□ dimensional drawing

ZQ1000U-K2□□□-□□□□-□□□ dimensional drawing

ZQ1000U-K2□□□-□□□□-□□□ dimensional drawing

ZQ1000U-K2□□□-□□□□-□□□ dimensional drawing

Note 1: Drawing is of the ZQ1000U-J1□□□□-F-00. For the ZQ1000U-K1□ □- □□□-00, the overall length is 113.3 mm.
Note 2: The dimensions after bracket A is mounted are the same as those of the K1 type.
Note 3: When mounting the body, tighten to a torque of 0.6 ±0.06 N·m.
Using excessive torque may cause damage to the body.
Note 4: For the ZQ series, the pitches of the PS, PE, PV and V ports are determined assuming the use of one-touch fittings. If used with other fittings, these may cause interference, dependent on their type and size. Refer to the manufacturer's catalog to confirm the sizes of the fittings before use.

*See the manufacturer's catalog for information not detailed above.

Part Number
ZQ1000M-K1Y5LOB-F-1
Part NumberMinimum order quantityVolume DiscountDays to ShipVacuum Port Connecting Port Shape Vacuum Port One-Touch Fitting Size Air Supply Port Connecting Port Shape Air Supply Port One-Touch Fitting Size Application Operating Temp. Range
(°C)
Combination of supply valve and release valve Electrical entry Light/surge voltage suppressor Output specifications Unit specifications Solenoid valve rated voltage Vacuum switch electrical entry CE-marked Bracket A Function Manual override
1 Piece(s) 15 Day(s) One-Touch Couplingø3.2--Manifolds5:50~Normally closed / normally closedL-type plug connector, without connectorWith light/surge voltage suppressorSuction filter onlyWith unit selection function24 V DCWithout connectorNot compatibleWith bracket ADC low wattage type (0.5 W)With lock

Loading...

  1. 1

Basic Information

Type Unit Additional Function Silencers / Filter Ultimate Vacuum(kPa) 0 to -101.3
Operating Pressure Range(MPa) 0.3::0.5 Body Material Stainless Steel

Please check the type/dimensions/specifications of the part ZQ1000M-K1Y5LOB-F-1 in the Space Saving Vacuum Ejector / Vacuum Pump System, ZQ series.

Products like this...

Part Number
ZQ1000M-J15L-EAM-0
ZQ1000M-J15L-EAMG-0
ZQ1000M-J15L-EAMG-0-Q
ZQ1000M-K1Y5LOB-F-2
ZQ1000M-K1Y5LOB-F-3
ZQ1000M-K25G-ECMG-3
Part NumberMinimum order quantityVolume DiscountDays to ShipVacuum Port Connecting Port Shape Vacuum Port One-Touch Fitting Size Air Supply Port Connecting Port Shape Air Supply Port One-Touch Fitting Size Application Operating Temp. Range
(°C)
Combination of supply valve and release valve Electrical entry Light/surge voltage suppressor Output specifications Unit specifications Solenoid valve rated voltage Vacuum switch electrical entry CE-marked Bracket A Function Manual override
1 Piece(s) Quote M5---Manifolds5:50Normally closed / NAL-type plug connector, lead wire length: 0.3 m (with light / surge voltage suppressor)-NPN open collector 2 outputs (0 to -101 kPa)SI unit fixed24 V DCWithout connectorNoWith bracket AStandard type (1 W for DC)Non-locking push type
1 Piece(s) Quote M5---Manifolds5:50Normally closed / NAL-type plug connector, lead wire length: 0.3 m (with light / surge voltage suppressor)-NPN open collector 2 outputs (0 to -101 kPa)SI unit fixed24 V DCLead wire with connector (lead wire length: 2 m), with connector coverNoWith bracket AStandard type (1 W for DC)Non-locking push type
1 Piece(s) 15 Day(s) M5---Manifolds5:50~Normally closed / noneL-type plug connector, lead wire length 0.3 mWith light/surge voltage suppressorNPN open collector 2 outputs (0 to -101 kPa)SI unit fixed24 V DCLead wire with connector (lead wire length: 2 m), with connector coverCE-markedWith bracket AStandard type (1 W for DC)Non-locking push type
1 Piece(s) Quote One-Touch CouplingØ4--Manifolds5:50Normally closed / normally closedL-type plug connector, without connector (with light / surge voltage suppressor)-Suction filter onlyWith unit selection function24 V DCWithout connectorNoWith bracket ADC low wattage type (0.5 W)With lock
1 Piece(s) Quote One-Touch CouplingØ6--Manifolds5:50Normally closed / normally closedL-type plug connector, without connector (with light / surge voltage suppressor)-Suction filter onlyWith unit selection function24 V DCWithout connectorNoWith bracket ADC low wattage type (0.5 W)With lock
1 Piece(s) Quote One-Touch CouplingØ6--Manifolds5:50Normally open / normally closedGrommet, lead wire length: 0.3 m (latching, AC type not supported)-NPN open collector 1 output + analog voltage (0 to -101 kPa)SI unit fixed24 V DCLead wire with connector (lead wire length: 2 m), with connector coverNoWith bracket AStandard type (1 W for DC)Non-locking push type

Tech Support