(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Compact Vacuum Unit ZB Series (Part Numbers)

Compact Vacuum Unit ZB Series

[Features]
· Quick response: valve response time of 5 ms, vacuum response time of 28 ms
· Energy-saving: 17% reduction in air consumption, 21% increase in vacuum pressure reached
· Compact and lightweight: 46 g
· Equipped with vacuum pressure switch; can copy up to 10 switches simultaneously

(i)Caution

  • The product images are representative images only. Please refer to the manufacturer's catalog for details of the types available

PDF

Part Number

Configured Part Number is shown.

ZB0631-J15L-EA-C4

Compact Vacuum Unit ZB Series Specifications

Compact Vacuum Unit ZB Series external appearance

Compact Vacuum Unit ZB Series external appearance

0: Without exhaust port for vacuum pump system (without silencer)

0: Without exhaust port for vacuum pump system (without silencer)

1: Silencer exhaust (individual exhaust)

1: Silencer exhaust (individual exhaust)

2: Port exhaust (individual exhaust)

2: Port exhaust (individual exhaust)

General Specifications

Operating Temperature Range-5 to +50°C (no condensation)
Usable FluidsAir
Vibration Resistance Note 1:30 m/s2 (without sensor/switch, with sensor)
20 m/s2 (with switch)
Impact Resistance Note 2:150 m/s2 (without sensor/switch, with sensor)
100 m/s2 (with switch)

Note 1: 10 to 500 Hz for 2 hours in each of the X, Y and Z directions (during de-energizing)
Note 2: 3 times in each of the X, Y and Z directions (during de-energizing)

Supply Valve / Release Valve Common Specifications

Valve Structure3-port direct operated poppet valve
LubricationNot required
Manual Override Note:Non-locking push type / locking type (tool required)
EnclosureDust-proof
Coil Rated VoltageDC24 V, 12 V
Allowable Voltage Fluctuation±10% of rated voltage

Note: Push-lock type only for the latching type.

Ejector Specifications Note 1:

ModelZB03ZB04ZB05ZB06
Supply Valve TypeLarge flow (N.C.)Latching typeLarge flow (N.C.)Latching typeLarge flow (N.C.)Large flow (N.C.)
Nozzle Diameter (mm)0.30.40.50.6
Supply Pressure Range Note 2: (MPa)0.2 to 0.550.3 to 0.55
Standard Supply Pressure (MPa)0.350.40.350.450.350.5
Air Consumption L/min (ANR)3.546.58.51018
Maximum Suction Flow Rate L/min (ANR)23.54.57
Maximum Vacuum Pressure (kPa)-86-90

Note 1: These values are representative values and may vary depending on the atmospheric pressure (weather, altitude, etc.)
Note 2: The maximum operating pressure is 0.5 MPa when using the product with either a pressure sensor or vacuum pressure switch.

Suction Filter Specifications

  • Filtration degree: 30 μm
  • Filtration area: 130 mm2

Drawing / Single Unit Specification

Ejector / Vacuum Pump System: Silencer Exhaust, With Supply Valve / Release Valve, Without Sensor/Switch

 

(Unit: mm)

 

ZB□10/11/20/21-K1/Q1□L(O)/M(O)□-□ dimensional drawing

ZB□10/11/20/21-K1/Q1□L(O)/M(O)□-□ dimensional drawing

Ejector (ZB□11-K1□□□-□) / Vacuum Pump System (ZB0020-K1□□□-□) circuit diagram

Ejector (ZB□11-K1□□□-□) / Vacuum Pump System (ZB0020-K1□□□-□) circuit diagram

Port TypeAB
C24.178.5
C47.581.9
N17.481.8
N37.581.9
L28.482.8
L48.382.7
LN18.382.7
LN38.382.7
  • *1 For PV = PD specifications, without port.
  • *2 For ejectors, do not block the exhaust port when mounting. When the product is mounted so that the exhaust port side will be against a wall, use a spacer to secure a clearance of at least 1 mm. (Refer to the manufacturer's catalog for details) For the pump system, no exhaust port.
  • *3 The dotted line shows the configuration of the latching type and the manual lock type.
  • *4 The dotted line shows the configuration of the manual lock type.
  • *5 For L-type plug connectors.
  • *6 For M-type plug connectors.
  • *7 There are 3 lead wires for the latching type.
  • *8 Refer to the manufacturer's catalog for the external dimensions of the vacuum (V) ports by type.

Ejector / Vacuum Pump System: Silencer Exhaust, With Supply Valve Only, Without Sensor/Switch

 

(Unit: mm)

 

ZB□10/11-J1/Q2□L(O)/M(O)□-□ dimensional drawing

ZB□10/11-J1/Q2□L(O)/M(O)□-□ dimensional drawing

Ejector (ZB□11-J1□□□-□) / Vacuum Pump System (ZB0010-J1□□□-□) circuit diagram

Ejector (ZB□11-J1□□□-□) / Vacuum Pump System (ZB0010-J1□□□-□) circuit diagram

Port TypeAB
C24.178.5
C47.581.9
N17.481.8
N37.581.9
L28.482.8
L48.382.7
LN18.382.7
LN38.382.7
  • *1 For ejectors, do not block the exhaust port when mounting. When the product is mounted so that the exhaust port side will be against a wall, use a spacer to secure a clearance of at least 1 mm. (Refer to the manufacturer's catalog for details) For the pump system, no exhaust port.
  • *2 The dotted line shows the configuration of the latching type and the manual lock type.
  • *3 For L-type plug connectors.
  • *4 For M-type plug connectors.
  • *5 There are 3 lead wires for the latching type.
  • *6 Refer to the manufacturer's catalog for the external dimensions of the vacuum (V) ports by type.

Ejector / Vacuum Pump System: Silencer Exhaust, With Supply Valve / Release Valve, With Pressure Sensor

ZB□10/11/20/21-K1/Q1□L(O)□-P1/3-□ dimensional drawing

ZB□10/11/20/21-K1/Q1□L(O)□-P1/3-□ dimensional drawing

Ejector (ZB□21-Q1□L(O)□-P1/3-□) / Vacuum Pump System (ZB0020-K1□L(O)□-P1/3-□) circuit diagram

Ejector (ZB□21-Q1□L(O)□-P1/3-□) / Vacuum Pump System (ZB0020-K1□L(O)□-P1/3-□) circuit diagram

Port TypeAB
C24.192.6
C47.596
N17.495.9
N37.596
L28.496.9
L48.396.8
LN18.396.8
LN38.396.8
  • *1 For PV = PD specifications, without port.
  • *2 For ejectors, do not block the exhaust port when mounting. When the product is mounted so that the exhaust port side will be against a wall, use a spacer to secure a clearance of at least 1 mm. (Refer to the manufacturer's catalog for details) For the pump system, no exhaust port.
  • *3 The dotted line shows the configuration of the latching type and the manual lock type.
  • *4 The dotted line shows the configuration of the manual lock type.
  • *5 Refer to the manufacturer's catalog for the external dimensions of the vacuum (V) ports by type.
  • *6 For units with a vacuum pressure switch, M-type plug connectors are not available.

*See the manufacturer's catalog for information not detailed above.

Part Number
ZB0631-J15L-EA-C4
Part NumberMinimum order quantityVolume DiscountDays to ShipAdditional Function Ultimate Vacuum
(kPa)
Air Consumption Flow Rate
(l/min)
Vacuum Port Connecting Port Shape Vacuum Port One-Touch Fitting Size Air Supply Port Connecting Port Shape Application Performance Suction Flow
(l/min)
Nozzle Dia. Exhaust specifications Combination of supply valve and release valve Rated voltage Electrical entry Output specifications Unit specifications Lead wire specifications Body type Options Manual override
1 Piece(s) Quote Silencers / Filter-9018One-Touch CouplingØ4-ManifoldsLarge Flow Rate Type70.6mmSilencer exhaust (individual exhaust)Normally closed / NA24 V DCL-type plug connector with lead wireNPN 2 outputs (0 to -101 kPa)With unit selection functionWithout lead wire with connectorFor manifolds (no distinction)Without optionsNon-locking push type

Loading...

  1. 1

Basic Information

Type Unit Operating Temp. Range(°C) -5::50

Please check the type/dimensions/specifications of the part ZB0631-J15L-EA-C4 in the Compact Vacuum Unit ZB Series series.

Products like this...

Part Number
ZB0010-J15L-C4B
ZB0010-J15L-EA-LN1
ZB0010-J15L-EAG-C4B
ZB0631-J15L-EA-L4
ZB0631-J15L-EAG-C4
ZB0631-J15L-EAM-C4
Part NumberMinimum order quantityVolume DiscountDays to ShipAdditional Function Ultimate Vacuum
(kPa)
Air Consumption Flow Rate
(l/min)
Vacuum Port Connecting Port Shape Vacuum Port One-Touch Fitting Size Air Supply Port Connecting Port Shape Application Performance Suction Flow
(l/min)
Nozzle Dia. Exhaust specifications Combination of supply valve and release valve Rated voltage Electrical entry Output specifications Unit specifications Lead wire specifications Body type Options Manual override
1 Piece(s) 31 Day(s) Filter--One-Touch CouplingØ4M5Single Item---For vacuum pump system (without silencer)Normally closed / NA24 V DCL-type plug connector with lead wireWithout vacuum pressure switch--Single unit (PV, PD common port, PV = PD)With bracket for single unit (enclosed with the product for shipment without being assembled)Non-locking push type
1 Piece(s) 15 Day(s) Filter--One-Touch Fitting Elbow1/8 (ø3.18)M5Single ItemLarge Flow Rate Type--For vacuum pump system (without silencer)Normally closed / none24 V DCL-type plug connector with lead wireNPN 2 outputs (0 to -101 kPa)With unit selection functionWithout lead wire with connectorSingle port specifications: Common to PV and PD portsWithout optionsNon-locking push type
1 Piece(s) Quote Filter--One-Touch CouplingØ4M5Single Item---For vacuum pump system (without silencer)Normally closed / NA24 V DCL-type plug connector with lead wireNPN 2 outputs (0 to -101 kPa)With unit selection function2‑m lead wire with connector and connector coverSingle unit (PV, PD common port, PV = PD)With bracket for single unit (enclosed with the product for shipment without being assembled)Non-locking push type
1 Piece(s) Quote Filter / Silencers-9018One-Touch Fitting ElbowØ4-ManifoldsLarge Flow Rate Type70.6mmSilencer exhaust (individual exhaust)Normally closed / NA24 V DCL-type plug connector with lead wireNPN 2 outputs (0 to -101 kPa)With unit selection functionWithout lead wire with connectorFor manifolds (no distinction)Without optionsNon-locking push type
1 Piece(s) 15 Day(s) Filter / Silencers-9018One-Touch CouplingØ4-ManifoldsLarge Flow Rate Type70.6mmSilencer exhaust (individual exhaust)Normally closed / none24 V DCL-type plug connector with lead wireNPN 2 outputs (0 to -101 kPa)With unit selection function2‑m lead wire with connector and connector coverManifold port specifications: No distinctionWithout optionsNon-locking push type
1 Piece(s) Quote Filter / Silencers-9018One-Touch CouplingØ4-ManifoldsLarge Flow Rate Type70.6mmSilencer exhaust (individual exhaust)Normally closed / NA24 V DCL-type plug connector with lead wireNPN 2 outputs (0 to -101 kPa)SI unit fixedWithout lead wire with connectorFor manifolds (no distinction)Without optionsNon-locking push type

Tech Support