(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Compact Vacuum Ejector ZA Series (ZA105/ZA107) (Part Numbers)

Compact Vacuum Ejector ZA Series (ZA105/ZA107)

A compact vacuum ejector that can be installed on to moving parts.
[Features]
· Suitable for use in manifolds.
· Response time*: 40 ms (response time for up to -60 kPa).
*Nozzle diameter 0.7 mm / piping: (ø4 mm / ø2.5 mm) × 100 mm.
· Single unit / weight with pressure sensor: 50 g.
· Single unit / weight without pressure sensor: 45 g.
· Manifold base / 1 station: 9 g, 2 stations: 11 g, 3 stations: 13 g, 4 stations: 15 g.
· Manifold base / 5 stations: 17 g, 6 stations: 19 g, 7 stations: 21 g, 8 stations: 23 g.
· Manifold type weight calculation: (single unit weight) × number of stations + (manifold base).

(i)Caution

  • The product images are representative images only. Refer to the manufacturer's catalog for shape details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

ZA1051-K15G-FP1-52

Compact Vacuum Ejector ZA Series Specifications

Compact Vacuum Ejector ZA Series external appearance 1

Compact Vacuum Ejector ZA Series external appearance 1

Compact Vacuum Ejector ZA Series external appearance 2

Compact Vacuum Ejector ZA Series external appearance 2

Can be installed on moving parts: Shortened tube length to pad increases responsiveness

Can be installed on moving parts: Shortened tube length to pad increases responsiveness

Compact Vacuum Ejector ZA Series Parts Specifications

Compact Vacuum Ejector ZA Series Parts Specifications

General Specifications

Maximum Operating Pressure0.50 MPa
Minimum Operating Pressure0.20 MPa
Operating Temperature Range5 to 50°C (no condensation)
Usable FluidsAir
Vibration Resistance Note:30 m/s2

Note: No malfunctions when testing from 10 to 500 to 10 Hz and whichever of the following is smaller, 1.5 mm or 98 m/s2, in the X, Y and Z directions for 2 hours each. (Initial value)

Ejector

Nozzle Nominal Diameter0.5 mm0.7 mm
Standard Supply Pressure Note:0.40 MPa0.45 MPa
Maximum Vacuum Pressure Note:-74 kPa-78 kPa
Maximum Suction Flow Rate4 L/min (ANR)8 L/min (ANR)
Air Consumption12 L/min (ANR)28 L/min (ANR)

Note: The maximum vacuum pressure was determined by applying the standard supply pressure. Different supply pressures are required when selecting different models.

Pressure Sensor

ModelPSE541PSE541APSE543PSE543A
Rated Pressure Range0 to -101 kPa-100 to 100 kPa
Withstand Pressure500 kPa
Applicable FluidsAir
Output VoltageAnalog output 1 to 5 V (within rated voltage range), 0.6 to 1 V (within expanded analog output range)
Output ImpedanceApprox. 1 k Ω
Power Supply Specification12 to 24 V DC ±10%, ripple (p-p) 10% or less (with reverse connection protection)
Current Consumption15 mA or less
Accuracy (Ambient Temperature: 25°C)±2% F.S. (within rated pressure range)±1% F.S. (within rated pressure range)±2% F.S. (within rated pressure range)±1% F.S. (within rated pressure range)
Linearity±0.4% F.S.
Repeatability±0.2% F.S.
Effect on the output value due to supply voltage: ±0.8% F.S.
Temperature Characteristics±2% F.S. (based on 25°C)
Operating Humidity RangeOperating, stored: 35 to 85% RH (no condensation)
Withstand Voltage1,000 V AC or more, 50/60 Hz, 1 minute, between terminals and housing
Insulation Resistance50 MΩ or more (500 V DC measured with megohmmeter), between terminals and housing
Sensor CableOil-resistant heavy-duty vinyl cable (elliptic), 3-core, 2.7 × 3.2, 3 m, conductor cross-sectional area: 0.15 mm2, insulator outer diameter: 0.9 mm

Product Structural Drawing

Compact Vacuum Ejector ZA Series structural drawing

Compact Vacuum Ejector ZA Series structural drawing

Components

NumberPart NameMaterial
1BodyPBT
2Valve CoverPBT
3Poppet Valve Assembly-
4Vacuum Break Flow Adjusting Needle Assembly-
5Supply Adapter-

Replacement Parts

NumberPart NamePart Number
6Sound-Absorbing MaterialZA1-SAE2
7 *Round Head Combination ScrewAC00690 (M2 × 12)
8Supply Pilot ValveVQ110□-□□□
9Release ValveVQ110□-□□□
10Pressure SensorPSE54□□-R04
11 *O-ringKA00177
12Filter ElementZA1-FE-30

*For part numbers 7 and 11 above, the parts assembly ZA1-OP-1 (10 pcs. each) is available.

Product Drawings

 

(Unit: mm)

 

K1 Type ZA1□1-K1□□□□-□□-□□

ZA1□1-K1□□L□-FP□-02 dimensional drawing

ZA1□1-K1□□L□-FP□-02 dimensional drawing

Note: When mounting the body, tighten to a torque of 0.6 ±0.06 N·m. Using excessive torque may cause damage to the body.

ZA1□1-K1□□□□-□B-□□ dimensional drawing

ZA1□1-K1□□□□-□B-□□ dimensional drawing

ZA1□1-K1□□M□-□□-□□ dimensional drawing

ZA1□1-K1□□M□-□□-□□ dimensional drawing

ZA1□1-K1□□G□-□□-□□ dimensional drawing

ZA1□1-K1□□G□-□□-□□ dimensional drawing

ZA1□1-K1□□□□-FP□-□□(B) circuit diagram

ZA1□1-K1□□□□-FP□-□□(B) circuit diagram

Notes

  • *When mounting the body, tighten screws to a torque of 0.6 ±0.06 N·m. Using excessive torque may cause damage to the body.
  • *When mounting the filter assembly, tighten screws to a torque of 0.07 ±0.01 N·m. Using excessive torque may cause damage to the filter case.
  • *Refer to the manufacturer's catalog for product information not detailed above.
Part Number
ZA1051-K15G-FP1-52
Part NumberMinimum order quantityVolume DiscountDays to ShipAdditional Function Ultimate Vacuum
(kPa)
Air Consumption Flow Rate
(l/min)
Vacuum Port Connecting Port Shape Vacuum Port One-Touch Fitting Size Air Supply Port Connecting Port Shape Air Supply Port One-Touch Fitting Size Application Operating Temp. Range
(°C)
Suction Flow
(l/min)
Nozzle Dia. Combination of supply valve and release valve Electrical entry Light/surge voltage suppressor Manual Output specifications Solenoid valve rated voltage Function Pressure sensor specifications
1 Piece(s) Quote Filter-7412One-Touch CouplingØ4One-Touch Fitting ElbowØ4Single Item5:5040.5mmNormally closed / normally closedGrommet, lead wire length: 0.3 m-Non-locking push type (tool required)With suction filter24 V DCStandard type (1 W for DC)With pressure sensor (0 to -101 kPa, accuracy ±2% F.S.)

Loading...

  1. 1

Basic Information

Type Unit Operating Pressure Range(MPa) 0.2::0.5

Please check the type/dimensions/specifications of the part ZA1051-K15G-FP1-52 in the Compact Vacuum Ejector ZA Series (ZA105/ZA107) series.

Products like this...

Part Number
ZA1051-J15G-B-M2
ZA1051-J15G-FB-22
ZA1051-J15G-FB-M2
ZA1051-K15G-FP1-55
ZA1051-K15G-FP1-M2
ZA1051-K15G-FP1A-01
Part NumberMinimum order quantityVolume DiscountDays to ShipAdditional Function Ultimate Vacuum
(kPa)
Air Consumption Flow Rate
(l/min)
Vacuum Port Connecting Port Shape Vacuum Port One-Touch Fitting Size Air Supply Port Connecting Port Shape Air Supply Port One-Touch Fitting Size Application Operating Temp. Range
(°C)
Suction Flow
(l/min)
Nozzle Dia. Combination of supply valve and release valve Electrical entry Light/surge voltage suppressor Manual Output specifications Solenoid valve rated voltage Function Pressure sensor specifications
1 Piece(s) Quote --7412One-Touch CouplingØ4--Manifolds5:5040.5mmNormally closed / NAGrommet, lead wire length: 0.3 m-Non-locking push type (tool required)Without suction filter24 V DCStandard type (1 W for DC)Without pressure sensor
1 Piece(s) Quote Filter-7412One-Touch CouplingØ4One-Touch CouplingØ4Single Item5:5040.5mmNormally closed / NAGrommet, lead wire length: 0.3 m-Non-locking push type (tool required)With suction filter24 V DCStandard type (1 W for DC)Without pressure sensor
1 Piece(s) Quote Filter-7412One-Touch CouplingØ4--Manifolds5:5040.5mmNormally closed / NAGrommet, lead wire length: 0.3 m-Non-locking push type (tool required)With suction filter24 V DCStandard type (1 W for DC)Without pressure sensor
1 Piece(s) Quote Filter-7412One-Touch Fitting ElbowØ4One-Touch Fitting ElbowØ4Single Item5:5040.5mmNormally closed / normally closedGrommet, lead wire length: 0.3 m-Non-locking push type (tool required)With suction filter24 V DCStandard type (1 W for DC)With pressure sensor (0 to -101 kPa, accuracy ±2% F.S.)
1 Piece(s) Quote Filter-7412One-Touch CouplingØ4--Manifolds5:5040.5mmNormally closed / normally closedGrommet, lead wire length: 0.3 m-Non-locking push type (tool required)With suction filter24 V DCStandard type (1 W for DC)With pressure sensor (0 to -101 kPa, accuracy ±2% F.S.)
1 Piece(s) Quote Filter-7412One-Touch Couplingø3.2M3-Single Item5:5040.5mmNormally closed / normally closedGrommet, lead wire length: 0.3 m-Non-locking push type (tool required)With suction filter24 V DCStandard type (1 W for DC)With pressure sensor (0 to -101 kPa, accuracy ±1% F.S.)

Tech Support