(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
This translation is a Google translation Terjemahan ini adalah terjemahan Google
A compact vacuum ejector that can be installed on to moving parts.
[Features]
· Suitable for use in manifolds.
· Response time*: 40 ms (response time for up to -60 kPa).
*Nozzle diameter 0.7 mm / piping: (ø4 mm / ø2.5 mm) × 100 mm.
· Single unit / weight with pressure sensor: 50 g.
· Single unit / weight without pressure sensor: 45 g.
· Manifold base / 1 station: 9 g, 2 stations: 11 g, 3 stations: 13 g, 4 stations: 15 g.
· Manifold base / 5 stations: 17 g, 6 stations: 19 g, 7 stations: 21 g, 8 stations: 23 g.
· Manifold type weight calculation: (single unit weight) × number of stations + (manifold base).
Japanese Only
Part Number
Configured Part Number is shown.
ZA1051-K15L-P1-M1
Compact Vacuum Ejector ZA Series external appearance 1
Compact Vacuum Ejector ZA Series external appearance 2
Can be installed on moving parts: Shortened tube length to pad increases responsiveness
Compact Vacuum Ejector ZA Series Parts Specifications
Maximum Operating Pressure | 0.50 MPa |
---|---|
Minimum Operating Pressure | 0.20 MPa |
Operating Temperature Range | 5 to 50°C (no condensation) |
Usable Fluids | Air |
Vibration Resistance Note: | 30 m/s2 |
Note: No malfunctions when testing from 10 to 500 to 10 Hz and whichever of the following is smaller, 1.5 mm or 98 m/s2, in the X, Y and Z directions for 2 hours each. (Initial value)
Nozzle Nominal Diameter | 0.5 mm | 0.7 mm |
---|---|---|
Standard Supply Pressure Note: | 0.40 MPa | 0.45 MPa |
Maximum Vacuum Pressure Note: | -74 kPa | -78 kPa |
Maximum Suction Flow Rate | 4 L/min (ANR) | 8 L/min (ANR) |
Air Consumption | 12 L/min (ANR) | 28 L/min (ANR) |
Note: The maximum vacuum pressure was determined by applying the standard supply pressure. Different supply pressures are required when selecting different models.
Model | PSE541 | PSE541A | PSE543 | PSE543A |
---|---|---|---|---|
Rated Pressure Range | 0 to -101 kPa | -100 to 100 kPa | ||
Withstand Pressure | 500 kPa | |||
Applicable Fluids | Air | |||
Output Voltage | Analog output 1 to 5 V (within rated voltage range), 0.6 to 1 V (within expanded analog output range) | |||
Output Impedance | Approx. 1 k Ω | |||
Power Supply Specification | 12 to 24 V DC ±10%, ripple (p-p) 10% or less (with reverse connection protection) | |||
Current Consumption | 15 mA or less | |||
Accuracy (Ambient Temperature: 25°C) | ±2% F.S. (within rated pressure range) | ±1% F.S. (within rated pressure range) | ±2% F.S. (within rated pressure range) | ±1% F.S. (within rated pressure range) |
Linearity | ±0.4% F.S. | |||
Repeatability | ±0.2% F.S. Effect on the output value due to supply voltage: ±0.8% F.S. | |||
Temperature Characteristics | ±2% F.S. (based on 25°C) | |||
Operating Humidity Range | Operating, stored: 35 to 85% RH (no condensation) | |||
Withstand Voltage | 1,000 V AC or more, 50/60 Hz, 1 minute, between terminals and housing | |||
Insulation Resistance | 50 MΩ or more (500 V DC measured with megohmmeter), between terminals and housing | |||
Sensor Cable | Oil-resistant heavy-duty vinyl cable (elliptic), 3-core, 2.7 × 3.2, 3 m, conductor cross-sectional area: 0.15 mm2, insulator outer diameter: 0.9 mm |
Compact Vacuum Ejector ZA Series structural drawing
Number | Part Name | Material |
---|---|---|
1 | Body | PBT |
2 | Valve Cover | PBT |
3 | Poppet Valve Assembly | - |
4 | Vacuum Break Flow Adjusting Needle Assembly | - |
5 | Supply Adapter | - |
Number | Part Name | Part Number |
---|---|---|
6 | Sound-Absorbing Material | ZA1-SAE2 |
7 * | Round Head Combination Screw | AC00690 (M2 × 12) |
8 | Supply Pilot Valve | VQ110□-□□□ |
9 | Release Valve | VQ110□-□□□ |
10 | Pressure Sensor | PSE54□□-R04 |
11 * | O-ring | KA00177 |
12 | Filter Element | ZA1-FE-30 |
*For part numbers 7 and 11 above, the parts assembly ZA1-OP-1 (10 pcs. each) is available.
(Unit: mm)
ZA1□1-K1□□L□-FP□-02 dimensional drawing
Note: When mounting the body, tighten to a torque of 0.6 ±0.06 N·m. Using excessive torque may cause damage to the body.
ZA1□1-K1□□□□-□B-□□ dimensional drawing
ZA1□1-K1□□M□-□□-□□ dimensional drawing
ZA1□1-K1□□G□-□□-□□ dimensional drawing
ZA1□1-K1□□□□-FP□-□□(B) circuit diagram
Part Number |
---|
ZA1051-K15L-P1-M1 |
Part Number | Minimum order quantity | Volume Discount | Days to Ship | Additional Function | Ultimate Vacuum (kPa) | Air Consumption Flow Rate (l/min) | Vacuum Port Connecting Port Shape | Vacuum Port One-Touch Fitting Size | Air Supply Port Connecting Port Shape | Air Supply Port One-Touch Fitting Size | Application | Operating Temp. Range (°C) | Suction Flow (l/min) | Nozzle Dia. | Combination of supply valve and release valve | Electrical entry | Light/surge voltage suppressor | Manual | Output specifications | Solenoid valve rated voltage | Function | Pressure sensor specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1 Piece(s) | Quote | - | -74 | 12 | One-Touch Coupling | ø3.2 | - | - | Manifolds | 5:50 | 4 | 0.5mm | Normally closed / normally closed | L-type plug connector, lead wire length: 0.3 m, with light / surge voltage suppressor | - | Non-locking push type (tool required) | Without suction filter | 24 V DC | Standard type (1 W for DC) | With pressure sensor (0 to -101 kPa, accuracy ±2% F.S.) |
Loading...
Type | Unit | Operating Pressure Range(MPa) | 0.2::0.5 |
---|
Please check the type/dimensions/specifications of the part ZA1051-K15L-P1-M1 in the Compact Vacuum Ejector ZA Series (ZA105/ZA107) series.
Part Number |
---|
ZA1051-J15G-B-M2 |
ZA1051-J15G-FB-22 |
ZA1051-J15G-FB-M2 |
ZA1051-K15L-P1-M2 |
ZA1051-K15L-P1-M5 |
ZA1051-K15L-P1A-22 |
Part Number | Minimum order quantity | Volume Discount | Days to Ship | Additional Function | Ultimate Vacuum (kPa) | Air Consumption Flow Rate (l/min) | Vacuum Port Connecting Port Shape | Vacuum Port One-Touch Fitting Size | Air Supply Port Connecting Port Shape | Air Supply Port One-Touch Fitting Size | Application | Operating Temp. Range (°C) | Suction Flow (l/min) | Nozzle Dia. | Combination of supply valve and release valve | Electrical entry | Light/surge voltage suppressor | Manual | Output specifications | Solenoid valve rated voltage | Function | Pressure sensor specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1 Piece(s) | Quote | - | -74 | 12 | One-Touch Coupling | Ø4 | - | - | Manifolds | 5:50 | 4 | 0.5mm | Normally closed / NA | Grommet, lead wire length: 0.3 m | - | Non-locking push type (tool required) | Without suction filter | 24 V DC | Standard type (1 W for DC) | Without pressure sensor | ||
1 Piece(s) | Quote | Filter | -74 | 12 | One-Touch Coupling | Ø4 | One-Touch Coupling | Ø4 | Single Item | 5:50 | 4 | 0.5mm | Normally closed / NA | Grommet, lead wire length: 0.3 m | - | Non-locking push type (tool required) | With suction filter | 24 V DC | Standard type (1 W for DC) | Without pressure sensor | ||
1 Piece(s) | Quote | Filter | -74 | 12 | One-Touch Coupling | Ø4 | - | - | Manifolds | 5:50 | 4 | 0.5mm | Normally closed / NA | Grommet, lead wire length: 0.3 m | - | Non-locking push type (tool required) | With suction filter | 24 V DC | Standard type (1 W for DC) | Without pressure sensor | ||
1 Piece(s) | 20 Day(s) | - | -74 | 12 | One-Touch Coupling | Ø4 | - | - | Manifolds | 5:50 | 4 | 0.5mm | Normally closed / normally closed | L-type plug connector, lead wire length: 0.3 m, with light / surge voltage suppressor | - | Non-locking push type (tool required) | Without suction filter | 24 V DC | Standard type (1 W for DC) | With pressure sensor (0 to -101 kPa, accuracy ±2% F.S.) | ||
1 Piece(s) | Quote | - | -74 | 12 | One-Touch Fitting Elbow | Ø4 | - | - | Manifolds | 5:50 | 4 | 0.5mm | Normally closed / normally closed | L-type plug connector, lead wire length: 0.3 m, with light / surge voltage suppressor | - | Non-locking push type (tool required) | Without suction filter | 24 V DC | Standard type (1 W for DC) | With pressure sensor (0 to -101 kPa, accuracy ±2% F.S.) | ||
1 Piece(s) | Quote | - | -74 | 12 | One-Touch Coupling | Ø4 | One-Touch Coupling | Ø4 | Single Item | 5:50 | 4 | 0.5mm | Normally closed / normally closed | L-type plug connector, lead wire length: 0.3 m, with light / surge voltage suppressor | - | Non-locking push type (tool required) | Without suction filter | 24 V DC | Standard type (1 W for DC) | With pressure sensor (0 to -101 kPa, accuracy ±1% F.S.) |
How can we improve?Bagaimana Kami bisa meningkatkan Pelayanan?
How can we improve?Bagaimana Kami bisa meningkatkan Pelayanan?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy Walaupun Kami tidak dapat langsung menjawab saran yang ditulis di lembar ini, informasinya akan kami review untuk peningkatan pelayanan dikemudian hari
Kebijakan Privacy
Thank you for your cooperation.Terima kasih atas kerjasama anda.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy Walaupun Kami tidak dapat langsung menjawab saran yang ditulis di lembar ini, informasinya akan kami review untuk peningkatan pelayanan dikemudian hari
Silahkan pergunakan Forms Permintaan.
Kebijakan Privacy