(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
This translation is a Google translation Terjemahan ini adalah terjemahan Google
Energy-saving, large flow rate, 3-stage diffuser construction
[Features]
· A 250% increase in the suction flow rate due to the 3-stage diffuser construction.
A 20% decrease in air consumption (compared to the 1-stage nozzle type with a nozzle diameter of ø1.3)
· Diffusers are stacked and integrated
· Compact size and large flow rate (twice the flow rate of ZL112)
Part Number
Configured Part Number is shown.
ZL212P
Standard type external appearance
Type with vacuum pressure gauge external appearance
Type with digital pressure switch for vacuum external appearance
Type with adapter external appearance
Port exhaust type external appearance
Model | ZL212 |
---|---|
Nozzle Diameter | 1.2 mm × 2 |
Maximum Suction Flow Rate | 200 L/min (ANR) |
Air Consumption | 126 L/min (ANR) |
Maximum Vacuum Pressure | -84 kPa |
Maximum Operating Pressure | 0.7 MPa |
Supply Pressure Range | 0.2 to 0.5 MPa |
Standard Supply Pressure | 0.4 MPa |
Operating Temperature Range | 5 to 50°C |
ZL212 | 700 g |
---|---|
Port Exhaust Specifications | +300 g |
Digital Pressure Switch For Vacuum Specifications (Excluding Lead Wire) | +43 g |
Digital Pressure Switch For Vacuum Specifications (Including 3-Core Lead Wire) | +81 g |
Digital Pressure Switch For Vacuum Specifications (Including 4-Core Lead Wire) | +85 g |
Valve Specifications (Per Piece) | +45 g |
Multistage Ejector ZL212 Series structural drawing
Number | Part Name | Note |
---|---|---|
1 | Suction Cover | - |
2 | Front Cover A | - |
3 | End Plate | - |
4 | Body | - |
5 | Vacuum Sensor Unit | - |
6 | Nozzle | - |
7 | Diffuser | - |
8 | Detent Plug | Other than vacuum switch |
Lead Wire Cover | Vacuum switch specifications |
Number | Part Name | Material | Part Number |
---|---|---|---|
9 | Sound-Absorbing Material A | PVA sponge | ZL212-SP01 (Set no. for 9 and 10) |
10 | Sound-Absorbing Material | PVA sponge |
(Unit: mm)
Standard ZL212 dimensional drawing
Port Exhaust ZL212P dimensional drawing
ZL212-GN with vacuum adapter dimensional drawing
Multistage Ejector ZL212 Series common dimensional drawing / Type with digital pressure switch for vacuum, A section - dimensional drawing
Part Number |
---|
ZL212P |
Part Number | Minimum order quantity | Volume Discount | Days to Ship | Type | Additional Function | Ultimate Vacuum (kPa) | Air Consumption Flow Rate (l/min) | Application | Operating Pressure Range (MPa) | Operating Temp. Range (°C) | Suction Flow (l/min) | Nozzle Dia. | Type of Related Component | Exhaust specifications | Vacuum pressure sensor | Output specifications | Unit specifications | Lead wire specifications | Related parts type details |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1 Piece(s) | 20 Day(s) | Unit | Silencers | -84 | 126 | Single Item | 0.2~0.7 | 5:50 | 200 | 1.2mm | - | Port exhaust | No | - | - | - | - |
Loading...
Please check the type/dimensions/specifications of the part ZL212P in the Multistage Ejector ZL212 Series series.
Part Number |
---|
ZL212-DBL |
ZL212-DBML |
ZL212-DCML |
ZL212P-DAL |
ZL212P-DAML |
ZL212P-DBL |
Part Number | Minimum order quantity | Volume Discount | Days to Ship | Type | Additional Function | Ultimate Vacuum (kPa) | Air Consumption Flow Rate (l/min) | Application | Operating Pressure Range (MPa) | Operating Temp. Range (°C) | Suction Flow (l/min) | Nozzle Dia. | Type of Related Component | Exhaust specifications | Vacuum pressure sensor | Output specifications | Unit specifications | Lead wire specifications | Related parts type details |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1 Piece(s) | 31 Day(s) | Unit | - | -84 | 126 | Single Item | 0.2~0.7 | 5:50 | 200 | 1.2mm | - | Built-in silencer | Digital pressure switch for vacuum | PNP open collector 2 outputs | - | Lead wire with connector (length: 2 m) | - | ||
1 Piece(s) | Quote | Unit | - | -84 | 126 | Single Item | 0.2~0.7 | 5:50 | 200 | 1.2mm | - | Built-in silencer | Digital pressure switch for vacuum | PNP open collector 2 outputs | SI unit fixed | Lead wire with connector (length: 2 m) | - | ||
1 Piece(s) | Quote | Unit | - | -84 | 126 | Single Item | 0.2~0.7 | 5:50 | 200 | 1.2mm | - | Built-in silencer | Digital pressure switch for vacuum | NPN open collector 1 output + analog voltage output | SI unit fixed | Lead wire with connector (length: 2 m) | - | ||
1 Piece(s) | Quote | Unit | Silencers | -84 | 126 | Single Item | 0.2~0.7 | 5:50 | 200 | 1.2mm | - | Port exhaust | Digital pressure switch for vacuum | NPN open collector 2 outputs | - | Lead wire with connector (length: 2 m) | - | ||
1 Piece(s) | Quote | Unit | Silencers | -84 | 126 | Single Item | 0.2~0.7 | 5:50 | 200 | 1.2mm | - | Port exhaust | Digital pressure switch for vacuum | NPN open collector 2 outputs | SI unit fixed | Lead wire with connector (length: 2 m) | - | ||
1 Piece(s) | 31 Day(s) | Unit | Silencers | -84 | 126 | Single Item | 0.2~0.7 | 5:50 | 200 | 1.2mm | - | Port exhaust | Digital pressure switch for vacuum | PNP open collector 2 outputs | - | Lead wire with connector (length: 2 m) | - |
How can we improve?Bagaimana Kami bisa meningkatkan Pelayanan?
How can we improve?Bagaimana Kami bisa meningkatkan Pelayanan?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy Walaupun Kami tidak dapat langsung menjawab saran yang ditulis di lembar ini, informasinya akan kami review untuk peningkatan pelayanan dikemudian hari
Kebijakan Privacy
Thank you for your cooperation.Terima kasih atas kerjasama anda.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy Walaupun Kami tidak dapat langsung menjawab saran yang ditulis di lembar ini, informasinya akan kami review untuk peningkatan pelayanan dikemudian hari
Silahkan pergunakan Forms Permintaan.
Kebijakan Privacy