(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 30/6/2024 sampai dengan 5:00 pada tanggal 1/7/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (WIB) 1/7/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Aluminum High Vacuum Angle Valves, Double Acting, O-Ring Seal, XLG Series (Part Numbers)

Aluminum High Vacuum Angle Valves, Double Acting, O-Ring Seal, XLG Series

[Features]
· Aluminum body
· Uniform baking temperature
· Lightweight and compact
· Low outgassing
· Little heavy metal contamination
· Resistant to fluorine corrosion
· Replaceable bellows (bellows-seal type)

(i)Caution

  • Webpages for products currently without individual pages on this site will be released on an ad-hoc basis.
  • Refer to the manufacturer's catalog for specification and material details.
  • The product images may be representative images only. Refer to the manufacturer's catalog for shape details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

XLG-63H4-2

■Please refer to the following for the details of the auto switch D-M9NJ.

Part Number
XLG-63H4-2
Part NumberMinimum order quantityVolume DiscountDays to ShipFlange Type Flange Nominal Pilot Port Direction Temperature Range
(°C)
Switch Part Number Number of Switches Seal material Amount of leakage
(Pa·m3/s)
Body Surface Treatment Seal Change Location Length of Lead Wire for Switch
(m)
Heater Yes/No
1 Piece(s) Quote KF63Flange side5 to 150No auto-switch (no magnet)No auto switchFKM 1349-80Internal: 1.3 × -10, External: 1.3 × -10External: hard anodized aluminum, Internal: base materialNone-With heater for 100°C

Loading...

  1. 1

Basic Information

Type Pilot Vacuum Valve Application Single Use Mounting Orientation Direct
Number of Ports 2-Port Valve Switching Type 2-Position Normally Closed Pipe Port Type Flange
Seal Type Elastic Seal

Please check the type/dimensions/specifications of the part XLG-63H4-2 in the Aluminum High Vacuum Angle Valves, Double Acting, O-Ring Seal, XLG Series series.

Products like this...

Part Number
XLG-16-2-XN1C
XLG-16-2M9//
XLG-16-2M9BA
XLG-80-2
XLG-80-2A93A
XLG-80-2A93B
Part NumberMinimum order quantityVolume DiscountDays to ShipFlange Type Flange Nominal Pilot Port Direction Temperature Range
(°C)
Switch Part Number Number of Switches Seal material Amount of leakage
(Pa·m3/s)
Body Surface Treatment Seal Change Location Length of Lead Wire for Switch
(m)
Heater Yes/No
1 Piece(s) Quote KF16Flange side5 to 60No auto-switch (no magnet)No auto switchEPDM 2101-80Internal: 1.3 × -10, External: 1.3 × -8External: hard anodized aluminum, Internal: base materialExternal seal-None
1 Piece(s) 15 Day(s) KF16Flange side5 to 60No auto-switch (with magnet)No auto switchFKM (Formula No.: 1349-80)Internal: 1.3 × 10^-10 External: 1.3 × 10^-10External: hard anodized aluminum, Internal: base materialNone-None
1 Piece(s) Quote KF16Flange side5 to 60D-M9B solid-state auto switch2 pcs. valve open/closedFKM 1349-80Internal: 1.3 × -10, External: 1.3 × -10External: hard anodized aluminum, Internal: base materialNone0.5None
1 Piece(s) Quote KF80Flange side5 to 60No auto-switch (no magnet)No auto switchFKM 1349-80Internal: 1.3 × -10, External: 1.3 × -10External: hard anodized aluminum, Internal: base materialNone-None
1 Piece(s) Quote KF80Flange side5 to 60D-A93 reed auto switch (Flange size 16 not supported)2 pcs. valve open/closedFKM 1349-80Internal: 1.3 × -10, External: 1.3 × -10External: hard anodized aluminum, Internal: base materialNone0.5None
1 Piece(s) 15 Day(s) KF80Flange side5 to 60A93With 1 pc. (Detection position: Valve opening)FKM (Formula No.: 1349-80)Internal: 1.3 × 10^-10 External: 1.3 × 10^-10External: hard anodized aluminum, Internal: base materialNone0.5None

Tech Support