(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
This translation is a Google translation Terjemahan ini adalah terjemahan Google
A vacuum valve for preventing pumps from running when overloaded.
[Features]
· Initial exhaust valve and main exhaust valve are integrated (two-step flow rate control valve)
· Allows for compact system designs and reduced piping.
· Prevents dust turbulence inside the chamber when exhausting.
· Adjustable flow rate for initial exhaust valve.
· Body material: SCS13 (SUS304 equivalent).
· Precision-cast single-piece structure which helps prevent gas accumulation.
· The XM Series is interchangeable with XL Series aluminum high vacuum angle valves.
Part Number
Configured Part Number is shown.
XYD-25KH0
Angle valve XMD Series external appearance
Angle valve XMD series pilot port direction
In-line type XYD series external appearance
In-line type XYD series pilot port direction
Model | XMD-25 XYD-25 | XMD-40 XYD-40 | XMD-50 XYD-50 | XMD-63 XYD-63 | XMD-80 XYD-80 | |
---|---|---|---|---|---|---|
Flange (Valve) Size | 25 | 40, CF070 | 50 | 63, CF114 | 80 | |
Valve Type | Always closed (pressurize to open and spring seal) (both main and initial exhaust valves) | |||||
Fluids | Inert gas vacuum | |||||
Operating Temperature (°C) | 5 to 60 (5 to 150 for high temperature type) | |||||
Operating Pressure Pa (abs) | 1 × 10-6 to atmospheric pressure | |||||
Conductance L/s Note 1 | Main Exhaust Valve | 14 | 45 | 80 | 160 | 200 |
Initial Exhaust Valve | 0.5 to 3 | 2 to 8 | 2.5 to 11 | 4 to 18 | 4 to 18 | |
Amount of leakage Pa·m3/s | Internal | For standard material (FKM): 1.3 × 10-10, values at normal temperature and excluding gas permeation | ||||
External | For standard material (FKM): 1.3 × 10-11, values at normal temperature and excluding gas permeation | |||||
Operating Time (s) | Main Exhaust Valve | 0.10 | 0.21 | 0.24 | 0.26 | 0.28 |
Initial Exhaust Valve | 0.70 | 0.08 | 0.09 | 0.23 | 0.27 | |
Flange Type | KF (NW) | KF (NW), CF | KF (NW) | KF (NW), K (DN), CF | KF (NW), K (DN) | |
Main Material Note 3 | Main body: SCS13 (SUS304 equivalent), Bellows: SUS316L, Major parts: SUS304, FKM (standard sealing material) | |||||
Pilot Pressure MPa (G) | 0.4 to 0.7 (both main and initial exhaust valves) | |||||
Pilot Port Connection Port Diameter | M5 | Rc 1/8 | ||||
Weight kg Note 2 | XMD | 0.65 | 1.50 (1.86) | 2.20 | 4.10 (5.46) | 6.80 |
XYD | 0.71 | 1.52 | 2.60 | 4.80 | 8.30 |
Note 1: The main exhaust valve conductance is the value for the “molecular flow” of an elbow with the same dimensions. The initial exhaust valve conductance is the “viscous flow” value.
Note 2: Figures in ( ) indicate the weight for CF (ConFlat) fittings.
Note 3: A coating of vacuum grease (Y-VAC2) has been applied to the seal-material sliding section (initial exhaust valve sliding part) of the vacuum part.
(Unit: mm)
XMD angle type dimensional drawing
XYD in-line type dimensional drawing
Model | A | B | C | D | Fn | Fd | Fc | G | H | J | K | P.C.D. L1 | L2 |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
XMD-25 | 50 | 123 | 48 | 1 | 40 | - | - | 26 | 41 | 16 | 7.5 | - | - |
XMD-40 | 65 | 170 | 66 | 2 | 55 | - | 70 | 41 | 63 | 20 | 15 | P.C.D 58.7 | 6 × ø6.6 mm |
XMD-50 | 70 | 183 | 79 | 2 | 75 | - | - | 52 | 68 | 20 | 17.5 | - | - |
XMD-63 | 88 | 217 | 100 | 3 | 87 | 95 | 114 | 70 | 72 | 20 | 19.5 | P.C.D 92.1 | 8 × ø8.4 mm |
XMD-80 | 90 | 256 | 117 | 3 | 114 | 110 | - | 83 | 98 | 20 | 26.5 | - | - |
Model | A | B | C | D | E | Fn | Fd | G | H | J | K |
---|---|---|---|---|---|---|---|---|---|---|---|
XYD-25 | 100.2 | 86.7 | 48 | 1 | 23.5 | 40 | - | 26 | 66 | 16 | 7.5 |
XYD-40 | 130 | 114 | 66 | 2 | 38 | 55 | - | 41 | 84 | 20 | 15 |
XYD-50 | 178 | 128 | 79 | 2 | 53 | 75 | - | 52 | 95 | 20 | 17.5 |
XYD-63 | 209 | 163 | 100 | 3 | 61 | 87 | 95 | 70 | 121 | 20 | 19.5 |
XYD-80 | 268 | 193 | 117 | 3 | 80 | 114 | 110 | 83 | 144 | 20 | 26.5 |
XMD angle type diagram
XYD in-line type diagram
*Refer to p. 497 of the manufacturer's catalog for maintenance parts.
Graph showing number of adjustment nut rotations (pitch: 1 mm) and the initial exhaust valve conductance
Part Number |
---|
XYD-25KH0 |
Part Number | Minimum order quantity | Volume Discount | Days to Ship | Flange Type | Flange Nominal | Sonic Speed Conductance | Valve Type | Pilot Port Direction | Temperature Range (°C) | Switch Part Number | Number of Switches | Seal material | Amount of leakage (Pa·m3/s) | Seal Change Location | Length of Lead Wire for Switch (m) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1 Piece(s) | Quote | KF | 25 | 14L/S | In-line type | Flange surface, left | 5 to 150 | No auto-switch (no built-in magnet) | No switch | FKM 1349-80 | Internal: 1.3 × 10-10, External: 1.3 × 10-11 | None | - |
Loading...
Type | Pilot Vacuum Valve | Application | Single Use | Mounting Orientation | Direct |
---|---|---|---|---|---|
Number of Ports | 2-Port Valve | Switching Type | 2-Position Normally Closed | Pipe Port Type | Flange |
Seal Type | Bellows Seal |
Please check the type/dimensions/specifications of the part XYD-25KH0 in the Stainless Steel High Vacuum L-Shaped, Straight Valve, Two-Stage Control, Single Acting, Bellows, O-Ring Seal, XMD/XYD series.
Part Number |
---|
XMD-25-A90LA-XT1A |
XMD-25-A93A |
XMD-25-A93LC |
XYD-40 |
XYD-40-A90LA |
XYD-40-A93A |
Part Number | Minimum order quantity | Volume Discount | Days to Ship | Flange Type | Flange Nominal | Sonic Speed Conductance | Valve Type | Pilot Port Direction | Temperature Range (°C) | Switch Part Number | Number of Switches | Seal material | Amount of leakage (Pa·m3/s) | Seal Change Location | Length of Lead Wire for Switch (m) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1 Piece(s) | Quote | KF | 25 | 14L/S | Angle type | Flange side | 5 to 60 | D-A90 reed auto switch | 2 pcs. valve open/closed | FKM for Plasma 3310-75 | Internal: 1.3 × 10-8, External: 1.3 × 10-9 | Valve seal / external seal / S valve seal assembly / O-ring for fixing | 3 | ||
1 Piece(s) | Quote | KF | 25 | 14L/S | Angle type | Flange side | 5 to 60 | D-A93 reed auto switch | 2 pcs. valve open/closed | FKM 1349-80 | Internal: 1.3 × 10-10, External: 1.3 × 10-11 | None | 0.5 | ||
1 Piece(s) | Quote | KF | 25 | 14L/S | Angle type | Flange side | 5 to 60 | D-A93 reed auto switch | 1 pc. valve closed | FKM 1349-80 | Internal: 1.3 × 10-10, External: 1.3 × 10-11 | None | 3 | ||
1 Piece(s) | Quote | KF | 40 | 45L/S | In-line type | Flange surface, back | 5 to 60 | No auto-switch (no built-in magnet) | No switch | FKM 1349-80 | Internal: 1.3 × 10-10, External: 1.3 × 10-11 | None | - | ||
1 Piece(s) | Quote | KF | 40 | 45L/S | In-line type | Flange surface, back | 5 to 60 | D-A90 reed auto switch | 2 pcs. valve open/closed | FKM 1349-80 | Internal: 1.3 × 10-10, External: 1.3 × 10-11 | None | 3 | ||
1 Piece(s) | Quote | KF | 40 | 45L/S | In-line type | Flange surface, back | 5 to 60 | D-A93 reed auto switch | 2 pcs. valve open/closed | FKM 1349-80 | Internal: 1.3 × 10-10, External: 1.3 × 10-11 | None | 0.5 |
How can we improve?Bagaimana Kami bisa meningkatkan Pelayanan?
How can we improve?Bagaimana Kami bisa meningkatkan Pelayanan?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy Walaupun Kami tidak dapat langsung menjawab saran yang ditulis di lembar ini, informasinya akan kami review untuk peningkatan pelayanan dikemudian hari
Kebijakan Privacy
Thank you for your cooperation.Terima kasih atas kerjasama anda.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy Walaupun Kami tidak dapat langsung menjawab saran yang ditulis di lembar ini, informasinya akan kami review untuk peningkatan pelayanan dikemudian hari
Silahkan pergunakan Forms Permintaan.
Kebijakan Privacy