(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 30/6/2024 sampai dengan 5:00 pada tanggal 1/7/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (WIB) 1/7/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

JCQ Series Compact Cylinder, Double Acting, Single Rod (Part Numbers)

JCQ Series Compact Cylinder, Double Acting, Single Rod

[Features]
· Compact (compared to CDQS Series; overall length reduced by 6.5 mm, width by 6 mm, height by 4 mm).
· Maximum weight 45% lighter (from 150 g to 82 g compared to CDQS Series ø25, 10‑mm stroke).

(i)Caution

  • ■ SMC Product Line
    Webpages for products currently without individual pages on this site will be released on an ad-hoc basis.
  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images. Refer to the manufacturer's catalog for shape details.​

PDF

Part Number

Configured Part Number is shown.

JCDQ25-15-M9BVL

Refer to the Table Below for Details About Lead Wire / Connector Specifications.


 
Part Number
JCDQ25-15-M9BVL
Part NumberMinimum order quantityVolume DiscountDays to ShipCylinder (Tube) Inner Diameter
(Ø)
Stroke
(mm)
Operating Pressure
(MPa)
Port thread type Auto Switches Lead Wire The number of the switches Type of Mount Support Mounting bolt Connector type
1 Piece(s) Quote 25150.05~0.7M ScrewM9BV32 pcs.Through-hole (standard)Without mounting boltNone

Loading...

  1. 1

Basic Information

Cylinder Operation Method Double Acting Rod Operation Method Single Rods Main Body Shape Plate Cylinder
Additional Function Standard Environment, Applications Standard Operating Temperature(°C) 5::60
End Locking No Valves No

Please check the type/dimensions/specifications of the part JCDQ25-15-M9BVL in the JCQ Series Compact Cylinder, Double Acting, Single Rod series.

Products like this...

Part Number
JCDQ100-10-M9BVL
JCDQ100-15
JCDQ100-15-L
JCDQ25-15-M9BVM
JCDQ25-15-M9BW
JCDQ25-15-M9BWL
Part NumberMinimum order quantityVolume DiscountDays to ShipCylinder (Tube) Inner Diameter
(Ø)
Stroke
(mm)
Operating Pressure
(MPa)
Port thread type Auto Switches Lead Wire The number of the switches Type of Mount Support Mounting bolt Connector type
1 Piece(s) Quote 100100.05~0.7RcM9BV32 pcs.Through-hole (standard)Without mounting boltNone
1 Piece(s) Quote 100150.05~0.7RcWithout auto switch (built-in magnet)NoneNoneThrough-hole (standard)Without mounting boltNone
1 Piece(s) Quote 100150.05~0.7RcWithout auto switch (built-in magnet)NoneNoneThrough-hole (standard)Shipped with mounting boltNone
1 Piece(s) Quote 25150.05~0.7M ScrewM9BV12 pcs.Through-hole (standard)Without mounting boltNone
1 Piece(s) Quote 25150.05~0.7M ScrewM9BW0.52 pcs.Through-hole (standard)Without mounting boltNone
1 Piece(s) Quote 25150.05~0.7M ScrewM9BW32 pcs.Through-hole (standard)Without mounting boltNone

Tech Support