(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

MU Series Plate Cylinder, Single Acting, Spring Return/Extend (Part Numbers)

MU Series Plate Cylinder, Single Acting, Spring Return/Extend

[Features]
· Can be equipped with a small auto switch from 4 directions.
· Designed so that the auto switches do not project out.
· Facilitates the mounting of an auto switch.
· Reduction of labor for work.
· Available with a stroke up to 300 mm.
· Width: up to 62 % smaller (compared to CA2 cylinder).
· Can be mounted in flexible ways without needing brackets.
· Can be mounted with a short pitch.
· Various brackets are available to accommodate a wide range of applications.
· 2-color indicator solid state auto switch.

(i)Caution

  • ■ SMC Product Line
    Webpages for products currently without individual pages on this site will be released on an ad-hoc basis.
  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images. Refer to the manufacturer's catalog for shape details.​

PDF

Part Number

Configured Part Number is shown.

MDUB50-20TMZ

Part Number
MDUB50-20TMZ
Part NumberMinimum order quantityVolume DiscountDays to ShipCylinder Operation Method Cylinder (Tube) Inner Diameter
(Ø)
Stroke
(mm)
Port thread type Auto Switches Lead Wire The number of the switches Type of Mount Support Rod Tip Shape
1 Piece(s) Quote [Single-Action (Retraction)] Special Single-acting(Retracted by External Force)5020RcWithout auto switch (built-in magnet)NoneNoneBasic typeRod end male thread

Loading...

  1. 1

Basic Information

Rod Operation Method Single Rods Main Body Shape Plate Cylinder Additional Function Standard
Environment, Applications Standard Operating Temperature(°C) -10::60 End Locking No
Valves No Operating Pressure(MPa) 0.18::0.7

Please check the type/dimensions/specifications of the part MDUB50-20TMZ in the MU Series Plate Cylinder, Single Acting, Spring Return/Extend series.

Products like this...

Part Number
MDUB25-10SMZ-M9BW
MDUB25-10SMZ-M9N
MDUB25-10SMZ-M9NS
MDUB50-20TMZ-A90
MDUB50-20TMZ-A90S
MDUB50-20TMZ-A93S
Part NumberMinimum order quantityVolume DiscountDays to ShipCylinder Operation Method Cylinder (Tube) Inner Diameter
(Ø)
Stroke
(mm)
Port thread type Auto Switches Lead Wire The number of the switches Type of Mount Support Rod Tip Shape
1 Piece(s) Quote Single Acting (Extruded)2510M ScrewM9BW0.5Includes 2 pcs.Basic typeRod end male thread
1 Piece(s) Quote Single Acting (Extruded)2510M ScrewM9N0.5Includes 2 pcs.Basic typeRod end male thread
1 Piece(s) Quote Single Acting (Extruded)2510M ScrewM9N0.51 pc.Basic typeRod end male thread
1 Piece(s) Quote [Single-Action (Retraction)] Special Single-acting(Retracted by External Force)5020RcA900.5Includes 2 pcs.Basic typeRod end male thread
1 Piece(s) Quote [Single-Action (Retraction)] Special Single-acting(Retracted by External Force)5020RcA900.51 pc.Basic typeRod end male thread
1 Piece(s) Quote [Single-Action (Retraction)] Special Single-acting(Retracted by External Force)5020RcA930.51 pc.Basic typeRod end male thread

Tech Support