(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 sampai dengan 20:00 pada tanggal 16/6/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 (WIB) 16/6/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

HYQ Series Basic Type Hygienic Design Cylinder (Part Numbers)

HYQ Series Basic Type Hygienic Design Cylinder

[Features]
· A water-resistant air cylinder configured for easy cleaning.
· 5 times increase in lifespan (compared to manufacturer's current models).

(i)Caution

  • ■ SMC Product Line
    Webpages for products currently without individual pages on this site will be released on an ad-hoc basis.
  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images. Refer to the manufacturer's catalog for shape details.​

PDF

Part Number

Configured Part Number is shown.

HYDQB20R-50

Part Number
HYDQB20R-50
Part NumberMinimum order quantityVolume DiscountDays to ShipCylinder (Tube) Inner Diameter
(Ø)
Stroke
(mm)
Operating Temperature
(°C)
Operating Pressure
(MPa)
Port thread type Auto Switches Lead Wire The number of the switches Rod Tip Shape Sealing materials Grease
1 Piece(s) Quote 20500~700.2~1M ScrewWithout auto switch (built-in magnet, with auto switch mounting rail)NoneNoneFemale ThreadNBRStandard grease (for non-food)

Loading...

  1. 1

Basic Information

Cylinder Operation Method Double Acting Rod Operation Method Single Rods Main Body Shape Plate Cylinder
Additional Function Standard Environment, Applications Standard End Locking No
Valves No

Please check the type/dimensions/specifications of the part HYDQB20R-50 in the HYQ Series Basic Type Hygienic Design Cylinder series.

Products like this...

Part Number
HYDQB20H-10M-F6B
HYDQB20H-10M-F6NZ
HYDQB20H-15FM-F6B
HYDQB20R-50-F6B
HYDQB20R-50-F6BL
HYDQB20R-50-F6BLS
Part NumberMinimum order quantityVolume DiscountDays to ShipCylinder (Tube) Inner Diameter
(Ø)
Stroke
(mm)
Operating Temperature
(°C)
Operating Pressure
(MPa)
Port thread type Auto Switches Lead Wire The number of the switches Rod Tip Shape Sealing materials Grease
1 Piece(s) Quote 20100 to 600.2~1M ScrewF6B0.52 pcs.Male threadExternal FKMStandard grease (for non-food)
1 Piece(s) Quote 20100 to 600.2~1M ScrewF6N52 pcs.Male threadExternal FKMStandard grease (for non-food)
1 Piece(s) Quote 20150 to 600.2~1M ScrewF6B0.52 pcs.Male threadExternal FKMFood compatible grease
1 Piece(s) Quote 20500 to 600.2~1M ScrewF6B0.52 pcs.Female ThreadNBRStandard grease (for non-food)
1 Piece(s) Quote 20500 to 600.2~1M ScrewF6B32 pcs.Female ThreadNBRStandard grease (for non-food)
1 Piece(s) Quote 20500 to 600.2~1M ScrewF6B31 pc.Female ThreadNBRStandard grease (for non-food)

Tech Support