(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

CM2Q Series Air Cylinder, Low Friction Type: Double Acting, Single Rod (Part Numbers)

CM2Q Series Air Cylinder, Low Friction Type: Double Acting, Single Rod

*This series has been migrated to the new "Smooth Cylinder/CM2Y" series, which realizes both-direction low friction and low-speed operation.

(i)Caution

  • ■ SMC Product Line
    Webpages for products currently without individual pages on this site will be released on an ad-hoc basis.
  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images. Refer to the manufacturer's catalog for shape details.​
  • CAD data is not supported for some model numbers.

PDF

Part Number

Configured Part Number is shown.

CDM2QB32-100B-C73

■ Made-to-order specifications: For details regarding special placement of port locations, please see below.
Part Number
CDM2QB32-100B-C73
Part NumberMinimum order quantityVolume DiscountDays to ShipCylinder (Tube) Inner Diameter
(Ø)
Stroke
(mm)
Specifications Auto Switches Lead Wire The number of the switches Type of Mount Support Custom-made Specifications Customized specification (port positions) Type
1 Piece(s) Quote 32100Built-in magnetC730.52Basic typeNone-Direction of low friction: with pressure on rod side

Loading...

  1. 1

Basic Information

Cylinder Operation Method Double Acting Rod Operation Method Single Rods Main Body Shape Standard
Additional Function Standard Environment, Applications Low Friction (Internal Resistance) Cushion Rubber cushion
Operating Pressure(MPa) 0.02 to 0.7

Please check the type/dimensions/specifications of the part CDM2QB32-100B-C73 in the CM2Q Series Air Cylinder, Low Friction Type: Double Acting, Single Rod series.

Products like this...

Part Number
CDM2QB20-100B-B53
CDM2QB20-100B-B53L
CDM2QB20-100B-B54
CDM2QB32-100B-C73L
CDM2QB32-100B-M9BW
CDM2QB32-100B-M9BWLS
Part NumberMinimum order quantityVolume DiscountDays to ShipCylinder (Tube) Inner Diameter
(Ø)
Stroke
(mm)
Specifications Auto Switches Lead Wire The number of the switches Type of Mount Support Custom-made Specifications Customized specification (port positions) Type
1 Piece(s) Quote 20100Built-in magnetB530.52Basic typeNone-Direction of low friction: with pressure on rod side
1 Piece(s) Quote 20100Built-in magnetB5332Basic typeNone-Direction of low friction: with pressure on rod side
1 Piece(s) Quote 20100Built-in magnetB540.52Basic typeNone-Direction of low friction: with pressure on rod side
1 Piece(s) Quote 32100Built-in magnetC7332Basic typeNone-Direction of low friction: with pressure on rod side
1 Piece(s) Quote 32100Built-in magnetM9BW0.52Basic typeNone-Direction of low friction: with pressure on rod side
1 Piece(s) Quote 32100Built-in magnetM9BW31Basic typeNone-Direction of low friction: with pressure on rod side

Tech Support