(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
This translation is a Google translation Terjemahan ini adalah terjemahan Google
End lock cylinder that holds the cylinder's original position even if the air supply is cut off.
[Features]
· Same dimensions as standard CA2 Series cylinder.
· Non-locking type and locking type are standardized for manual release.
· Without auto switch (CBA2) or with auto switch (built-in magnet) (CDBA2).
· Tube material: aluminum tube, steel tube (*Not available for products with auto switch.)
· Bore size: 40 mm / 50 mm / 63 mm / 80 mm / 100 mm.
· Port thread types: Rc, NPT, G.
· Cushion: air cushion (Nil), no cushion (N).
· Lock position: with head-end lock (H), with rod-end lock (R), with double-end lock (W).
Part Number
Configured Part Number is shown.
CBA2B63-1700-HL
Model Number Notation
CBA2 Series external appearance
CBA2 Series (air cushion) symbol
Tube Inner Diameter (mm) | 40 | 50 | 63 | 80 | 100 |
---|---|---|---|---|---|
Fluid | Air | ||||
Proof Pressure | 1.5 MPa | ||||
Maximum operating pressure | 1.0 MPa | ||||
Minimum operating pressure | 0.15 MPa*1 | ||||
Ambient and fluid temperature | Without auto switch: -10°C to 70°C*2 With auto switch: -10°C to 60°C*2 | ||||
Piston Speed | 50 to 500 mm/s | ||||
Cushioning | Air cushion | ||||
Stroke Length Tolerance | Up to 250st: (0 to +1.0) 251 to 1,000st: (0 to +1.4) 1,001 to 1,500st: (0 to +1.8) | ||||
Lubrication | Not required (non-lubricated) | ||||
Mounting | Basic type, axial foot type, rod-end flange type, head-end flange type, single clevis type, double clevis type, center trunnion type |
Lock position | Head end, rod end, double end | ||||
---|---|---|---|---|---|
Retention (MAX.) N | ø40 mm | ø500 mm | ø63 mm | ø80 mm | ø100 mm |
860 | 1,340 | 2,140 | 3,450 | 5,390 | |
Backlash | 2 mm or less | ||||
Manual release | Non-locking type, locking type |
*Maximum ambient temperature for the rod boot unit.
Diagram: CBA2 Series with head lock
Diagram: non-locking type manual release (suffix N)
Diagram: locking type manual release (suffix L)
*Do not disassemble the trunnion type. See the manufacturer's catalog for details.
The dimensions are the same regardless of whether the lock position is head end, rod end or double end.
(Units: mm)
Dimensional drawings: with head-end lock, CBA2B□-□-HN
(Units: mm)
Dimensional drawings: with rod-end lock, CBA2B□-□-RN
(Units: mm)
Dimensional drawings: with double-end lock, CBA2B□-□-WN
(Units: mm)
Dimensional drawings: with rod boot
(Units: mm)
Tube inner diameter (mm) | Stroke range (mm) | d | e | f | h | L | ZZ |
---|---|---|---|---|---|---|---|
40 | 20 to 500 | 56 | 43 | 11.2 | 59 | 1/4 stroke | 154 |
50 | 20 to 600 | 64 | 52 | 11.2 | 66 | 1/4 stroke | 167 |
63 | 20 to 600 | 64 | 52 | 11.2 | 66 | 1/4 stroke | 178 |
80 | 20 to 750 | 76 | 65 | 12.5 | 80 | 1/4 stroke | 213 |
100 | 20 to 750 | 76 | 65 | 14 | 81 | 1/4 stroke | 224 |
(Units: mm)
Tube inner diameter (mm) | Stroke range | A | AL | B | B1 | C | D | DL | E | F | G | H | H1 | HR | HN (MAX) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
40 | Up to 500 | 30 | 27 | 60 | 22 | 44 | 16 | 13 | 32 | 10 | 15 | 51 | 8 | 42.3 | 56 |
50 | Up to 600 | 35 | 32 | 70 | 27 | 52 | 20 | 13 | 40 | 12 | 17 | 58 | 11 | 47.3 | 61 |
63 | Up to 600 | 35 | 32 | 85 | 27 | 64 | 20 | 15.5 | 40 | 10 | 17 | 58 | 11 | 54.8 | 68.5 |
80 | Up to 750 | 40 | 37 | 102 | 32 | 78 | 25 | 18.5 | 52 | 14 | 21 | 71 | 13 | 65.8 | 80.5 |
100 | Up to 750 | 40 | 37 | 116 | 41 | 92 | 30 | 20 | 52 | 14 | 21 | 72 | 16 | 72.8 | 87.5 |
Tube Inner Diameter (mm) | J | K | KA | M | MM | MO | N | P | RF | S | WB | WL | ZZ |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
40 | M8 × 1.25 | 6 | 14 | 11 | M14 × 1.5 | 19 | 27 | 1/4 | 17 | 84 | 2.5 | 25 | 146 |
50 | M8 × 1.25 | 7 | 18 | 11 | M18 × 1.5 | 19 | 30 | 3/8 | 17 | 90 | 2.5 | 25 | 159 |
63 | M10 × 1.25 | 7 | 18 | 14 | M18 × 1.5 | 19 | 31 | 3/8 | 17 | 98 | 4 | 25 | 170 |
80 | M12 × 1.75 | 11 | 22 | 17 | M22 × 1.5 | 23 | 37 | 1/2 | 21 | 116 | 4 | 40 | 204 |
100 | M12 × 1.75 | 11 | 26 | 17 | M26 × 1.5 | 23 | 40 | 1/2 | 21 | 126 | 4 | 40 | 215 |
*The dimensions for each mounting type and the dimensions of accessories (options) are the same as the standard type double acting single rod model. Refer to the manufacturer's catalog.
Circuit diagram: head-end lock (left) / rod-end lock (right)
Part Number |
---|
CBA2B63-1700-HL |
Part Number | Minimum order quantity | Volume Discount | Days to Ship | Cylinder (Tube) Inner Diameter (Ø) | Stroke (mm) | Environment, Applications | End Locking | Cushion | Specifications | Port thread type | Auto Switches | Lead Wire | The number of the switches | Lock Position | Type of Mount Support | Bellows | Tube Material | Custom-made Specifications | Lock actuation system | Customized specification (port positions) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1 Piece(s) | Quote | 63 | 1,700 | Standard | [Provided] Presence | Air cushion | Without magnet | Rc | - | - | - | With head-end lock | Basic type | Without rod boot | Aluminum tube | None | Locking type | - |
Loading...
Cylinder Operation Method | Double Acting | Rod Operation Method | Single Rods | Main Body Shape | Standard |
---|---|---|---|---|---|
Additional Function | Standard | Operating Pressure(MPa) | 0.15 to 1.0 |
Please check the type/dimensions/specifications of the part CBA2B63-1700-HL in the CBA2 Series End Lock Cylinder (Standard, Heat Resistant) series.
Part Number |
---|
CBA2B100-100-HN |
CBA2B100-100-RL |
CBA2B100-100-RN |
CBA2B63-175-HL |
CBA2B63-175-HN |
CBA2B63-175-RL |
Part Number | Minimum order quantity | Volume Discount | Days to Ship | Cylinder (Tube) Inner Diameter (Ø) | Stroke (mm) | Environment, Applications | End Locking | Cushion | Specifications | Port thread type | Auto Switches | Lead Wire | The number of the switches | Lock Position | Type of Mount Support | Bellows | Tube Material | Custom-made Specifications | Lock actuation system | Customized specification (port positions) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1 Piece(s) | Quote | 100 | 100 | Standard | [Provided] Presence | Air cushion | Without magnet | Rc | - | - | - | With head-end lock | Basic type | Without rod boot | Aluminum tube | None | Non-locking type | - | ||
1 Piece(s) | Quote | 100 | 100 | Standard | [Provided] Presence (Only Rod Side) | Air cushion | Without magnet | Rc | - | - | - | With rod-end lock | Basic type | Without rod boot | Aluminum tube | None | Locking type | - | ||
1 Piece(s) | Quote | 100 | 100 | Standard | [Provided] Presence (Only Rod Side) | Air cushion | Without magnet | Rc | - | - | - | With rod-end lock | Basic type | Without rod boot | Aluminum tube | None | Non-locking type | - | ||
1 Piece(s) | Quote | 63 | 175 | Standard | [Provided] Presence | Air cushion | Without magnet | Rc | - | - | - | With head-end lock | Basic type | Without rod boot | Aluminum tube | None | Locking type | - | ||
1 Piece(s) | Quote | 63 | 175 | Standard | [Provided] Presence | Air cushion | Without magnet | Rc | - | - | - | With head-end lock | Basic type | Without rod boot | Aluminum tube | None | Non-locking type | - | ||
1 Piece(s) | Quote | 63 | 175 | Standard | [Provided] Presence (Only Rod Side) | Air cushion | Without magnet | Rc | - | - | - | With rod-end lock | Basic type | Without rod boot | Aluminum tube | None | Locking type | - |
How can we improve?Bagaimana Kami bisa meningkatkan Pelayanan?
How can we improve?Bagaimana Kami bisa meningkatkan Pelayanan?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy Walaupun Kami tidak dapat langsung menjawab saran yang ditulis di lembar ini, informasinya akan kami review untuk peningkatan pelayanan dikemudian hari
Kebijakan Privacy
Thank you for your cooperation.Terima kasih atas kerjasama anda.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy Walaupun Kami tidak dapat langsung menjawab saran yang ditulis di lembar ini, informasinya akan kami review untuk peningkatan pelayanan dikemudian hari
Silahkan pergunakan Forms Permintaan.
Kebijakan Privacy