(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

CA2 Q-XC3 Series Low Friction Type Air Cylinder (Part Numbers)

CA2 Q-XC3 Series Low Friction Type Air Cylinder

· Air cylinder with a special port location.
[Features]
· Low friction type.
· Without auto switch (CA2) or with auto switch (built-in magnet) (CDA2).
· Mounting: single clevis type, double clevis type, center trunnion type, rod flange type.
· Bore size: 50 mm / 63 mm / 80 mm / 100 mm.
· Direction of low friction: with pressure on head side, with pressure on rod side.
· Port thread type: Rc.

(i)Caution

  • ■ SMC Product Line
    Webpages for products currently without individual pages on this site will be released on an ad-hoc basis.
  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images. Refer to the manufacturer's catalog for shape details.​
  • CAD data is not supported for some model numbers.

PDF

Part Number

Configured Part Number is shown.

CDA2DQ100-250B-A54LS-XC3DA

Model Number Notation

Model Number Notation

Model Number Notation

CA2 Q-XC3 Series Low Friction Type Air Cylinder Specifications

CA2□Q Series external appearance

CA2□Q Series external appearance

CA2□Q-XC3□ (port location seen from rod side) □ (cushion valve location seen from rod side)
*Refer to the relationship between the port location and the cushion valve (rod chamfer) location and then indicate the symbol A, B, C or D.

Relationship between Port Location and Cushion Valve (Rod Chamfer) Location

Symbol for rod-side flange mounting bracket

Symbol for rod-side flange mounting bracket

Symbol for single clevis type mounting bracket

Symbol for single clevis type mounting bracket

Symbol for double clevis type mounting bracket

Symbol for double clevis type mounting bracket

Symbol for center trunnion type mounting bracket

Symbol for center trunnion type mounting bracket

  • 1.As shown in the above diagram, the symbols for the locations of the ports and cushion valves are as follows: viewed from the rod side, the top location is rendered A; then, B, C, and D, in the clockwise direction.
  • 2.The style in which the ports and the cushion valves are combined is applicable only when the rod cover and the head cover are changed to the same locations.
  • 3.The symbol -XC3 (A) (B) indicates the standard specification. There are no optional part number specifications A and B.
  • 4.Except for the symbols for the locations of the ports and cushion valves, the specifications are the same as the standard product.

Precautions

  • *Pictures are of representational models.
  • *See the SMC catalog for information other than that detailed above.
Part Number
CDA2DQ100-250B-A54LS-XC3DA
Part NumberMinimum order quantityVolume DiscountDays to ShipCylinder (Tube) Inner Diameter
(Ø)
Stroke
(mm)
Specifications Auto Switches Lead Wire The number of the switches Type of Mount Support Customized specification (port positions) Type
1 Piece(s) Quote 100250Built-in magnetA5431U-Shaped Clevis TypeDADirection of low friction: with pressure on rod side

Loading...

  1. 1
 

Basic Information

Cylinder Operation Method Double Acting Rod Operation Method Single Rods Main Body Shape Standard
Additional Function Standard Environment, Applications Low Friction (Internal Resistance) Cushion None
Operating Pressure(MPa) 0.01 to 0.7 Port thread type Rc Custom-made Specifications Special port location

Please check the type/dimensions/specifications of the part CDA2DQ100-250B-A54LS-XC3DA in the CA2 Q-XC3 Series Low Friction Type Air Cylinder series.

Products like this...

Part Number
CA2CQ63-75F-XC3CD
CA2CQ63-75F-XC3DA
CA2CQ80-100F-XC3DA
CDA2DQ63-125F-A54LS-XC3BC
CDA2DQ63-125F-A54LS-XC3CD
CDA2DQ63-125F-A54LS-XC3DA
Part NumberMinimum order quantityVolume DiscountDays to ShipCylinder (Tube) Inner Diameter
(Ø)
Stroke
(mm)
Specifications Auto Switches Lead Wire The number of the switches Type of Mount Support Customized specification (port positions) Type
1 Piece(s) Quote 6375Without magnet---Single clevisCDDirection of low friction: with pressure on head side
1 Piece(s) Quote 6375Without magnet---Single clevisDADirection of low friction: with pressure on head side
1 Piece(s) Quote 80100Without magnet---Single clevisDADirection of low friction: with pressure on head side
1 Piece(s) Quote 63125Built-in magnetA5431U-Shaped Clevis TypeBCDirection of low friction: with pressure on head side
1 Piece(s) Quote 63125Built-in magnetA5431U-Shaped Clevis TypeCDDirection of low friction: with pressure on head side
1 Piece(s) Quote 63125Built-in magnetA5431U-Shaped Clevis TypeDADirection of low friction: with pressure on head side

Tech Support