(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 30/6/2024 sampai dengan 5:00 pada tanggal 1/7/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (WIB) 1/7/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Stainless Steel Cylinder CJ5-S Series (Part Numbers)

Stainless Steel Cylinder CJ5-S Series

[Features]
· Compatible with use in environments with water splashing, such as in food processing, etc.
· For use with grease for food processing (NSF-H1 certified product)
· Stainless steel (SUS304) is used for all external parts, improving resistance to corrosion even in environments with exposure to water
· A special scraper (standard equipment) prevents water from entering the cylinder
· NBR or FKM seals can be chosen to suit the application

(i)Caution

  • See catalog for specification details.
  • CAD data is not supported for some model numbers.
  • Product pictures are representations.

PDF

Part Number

Configured Part Number is shown.

CDJ5D16SV-20-M9BAL

Model Number Notation

Model Number Notation

Model Number Notation

Stainless Steel Cylinder CJ5-S Series Features

Stainless Steel Cylinder CJ5-S Series External Appearance

Stainless Steel Cylinder CJ5-S Series External Appearance

Stainless steel CJ5 S Series JIS symbol (double acting, single rod, rubber cushion)

Stainless steel CJ5 S Series JIS symbol (double acting, single rod, rubber cushion)

External configuration that reduces liquid pooling

External configuration that reduces liquid pooling

  • Electrolytic polishing is carried out on the surface of the mounting brackets to make them smoother and prevent adhesion of liquids and contaminants.
  • Provide plugs for unused mounting threads (CG5, S Series) to prevent accumulation of liquid in the mounting parts.

Specifications

Tube Inner Diameter (mm)1016
Operating MethodDouble acting, single rod
Applicable FluidsAir
Proof Pressure1 MPa
Maximum Operating Pressure0.7 MPa
Minimum Operating Pressure0.1 MPa
Ambient Temperature and Operating Fluid TemperatureWithout auto switch: -10°C to +70°C, with auto switch: -10°C to +60°C
CushionRubber cushion
LubricationNot required (non-lubricated)
Stroke length tolerance+1.0
0
Piston Speed50 to 750 mm/s
Allowable Kinetic Energy0.035 J0.090 J
Mounting Support TypeBasic type, axial foot type, rod-end flange type, double clevis type

Standard Stroke Table

 

(Unit: mm)

 

Tube Inner DiameterStandard StrokeMaximum Manufacturable Stroke
1015, 30, 45, 60, 75, 100, 125, 150400
1615, 30, 45, 60, 75, 100, 125, 150, 175, 200
  • * Manufacture of intermediate strokes at 1‑mm increments is possible. (Spacers are not used.)
  • * See mounting minimum stroke for auto switch mounting. (P. 1,077)

Structural Drawing (*Cannot be Disassembled)

Structural Drawing

Structural Drawing

Components

NumberNameMaterial
1Rod coverSUS304
2Head coverSUS304
3Cylinder tubeSUS304
4Piston rodSUS304
5Mounting nutSUS304
6Rod end nutSUS304
7Label protective sheetPET
8Water-resistant scraperCJ5□□SRNBR
CJ5□□SVFKM

*The material and surface treatment of component parts other than those listed above are the same as the standard type in the CJ2 Series.

Drawing

Basic Type (B) / C□J5B□SR / V

Basic Type (B) / C□J5B□SR / V Drawing

Basic Type (B) / C□J5B□SR / V Drawing

 

(Unit: mm)

 

Tube Inner Diameter (mm)ABABBCACBDFGAGBHMMNNNANBNDh8SZ
101515121714488528M4 × 0.7M10 × 1.012.59.510(-0.022 to 0)4674
161518.318.32020588528M5 × 0.8M12 × 1.012.59.512(-0.027 to 0)4775

Axial Foot Type (L) / C□J5L□SR / V

Axial Foot Type (L) / C□J5L□SR / V Drawing

Axial Foot Type (L) / C□J5L□SR / V Drawing

 

(Unit: mm)

 

Tube Inner Diameter (mm)ABABBCACBDFGAGBHLBLCLHLTLXLYLZMMNNNANBSXYZ
10151512171448852821.55.5142.5332542M4 × 0.7M10 × 1.012.59.5466974
161518.318.32020588528235.5142.5332542M5 × 0.8M12 × 1.012.59.5476975
  • * Refer to p. 1,068 of the manufacturer's catalog for other models' drawings, specifications, etc.
■ Refer to the table below for details about lead wire / connector specifications.
Part Number
CDJ5D16SV-20-M9BAL
Part NumberMinimum order quantityVolume DiscountDays to ShipCylinder (Tube) Inner Diameter
(Ø)
Stroke
(mm)
Operating Pressure
(MPa)
Specifications Port thread type Auto Switches Lead Wire The number of the switches Head Cover Port Position Type of Mount Support Material of Gasket
1 Piece(s) Quote 162001 to 0.7Built-in magnetM ScrewM9BA3290° to axisU-Shaped Clevis TypeFKM

Loading...

  1. 1

Basic Information

Cylinder Operation Method Double Acting Rod Operation Method Single Rods Main Body Shape Standard
Additional Function Standard Environment, Applications Standard Cushion Rubber cushion

Please check the type/dimensions/specifications of the part CDJ5D16SV-20-M9BAL in the Stainless Steel Cylinder CJ5-S Series series.

Products like this...

Part Number
CDJ5B10SR-10-M9BA4
CDJ5B10SR-10-M9BA5
CDJ5B10SR-10-M9BAS
CDJ5D16SV-200-M9BA
CDJ5D16SV-30-H7BALS
CDJ5D16SV-30-M9BAL
Part NumberMinimum order quantityVolume DiscountDays to ShipCylinder (Tube) Inner Diameter
(Ø)
Stroke
(mm)
Operating Pressure
(MPa)
Specifications Port thread type Auto Switches Lead Wire The number of the switches Head Cover Port Position Type of Mount Support Material of Gasket
1 Piece(s) Quote 101001 to 0.7Built-in magnetM ScrewM9BA0.5490° to axisBasic typeNBR
1 Piece(s) Quote 101001 to 0.7Built-in magnetM ScrewM9BA0.5590° to axisBasic typeNBR
1 Piece(s) Quote 101001 to 0.7Built-in magnetM ScrewM9BA0.5190° to axisBasic typeNBR
1 Piece(s) Quote 1620001 to 0.7Built-in magnetM ScrewM9BA0.5290° to axisU-Shaped Clevis TypeFKM
1 Piece(s) Quote 16300.1 to 0.7Built-in magnetM ScrewH7BA3190° to axisU-Shaped Clevis TypeFKM
1 Piece(s) Quote 16300.1 to 0.7Built-in magnetM ScrewM9BA3290° to axisU-Shaped Clevis TypeFKM

Tech Support