(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

HYB Series Round Type Hygienic Design Cylinder (Part Numbers)

HYB Series Round Type Hygienic Design Cylinder

A water-resistant air cylinder configured for easy cleaning.
[Features]
· To keep the product flat, grooves for auto switches and holes for cushion needles, etc. have been eliminated.
· Cylinder with improved water resistance and 5 times longer lifespan (compared to manufacturer's current models).
· With auto switch (HYDB).

(i)Caution

  • ■ SMC Product Line
    Webpages for products currently without individual pages on this site will be released on an ad-hoc basis.
  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images. Refer to the manufacturer's catalog for shape details.​
  • CAD data is not supported for some model numbers.

PDF

Part Number

Configured Part Number is shown.

HYDB40H-100F-H7BAL

Model Number Notation

Model Number Notation

Model Number Notation

HYB Series Round Type Hygienic Design Cylinder Features

HYB Series Round Type Hygienic Design Cylinder external appearance

HYB Series Round Type Hygienic Design Cylinder external appearance

JIS symbol of HYB Series Round Type Hygienic Design Cylinder (rubber bumper)

JIS symbol of HYB Series Round Type Hygienic Design Cylinder (rubber bumper)

Specifications

Tube Inner Diameter (mm)20253240506380100
ActionDouble acting, single rod
FluidAir
Minimum operating pressure0.2 MPa0.15 MPa0.07 MPa
Maximum operating pressure1.0 MPa
Proof Pressure1.5 MPa
Ambient and Working Fluid TemperatureWithout switch: 0°C to 70°C
With switch: 0°C to 60°C
LubricationNot required
Piston Speed50 to 500 mm/s (with pressure at 1.0 MPa)*
CushioningRubber cushion
Stroke length tolerance(0 to +1.4) mm
Piston rod materialSUS304 hard chrome plating

*Use the product below the allowable kinetic energy. See p. 1,086 of the manufacturer's catalog for the allowable kinetic energy.

Standard Stroke Table

Tube Inner Diameter (mm)Standard Stroke (mm)
2025, 50, 75, 100, 125, 150, 200
25 to 10025, 50, 75, 100, 125, 150, 200, 250, 300
  • *Manufacture of intermediate strokes at 1‑mm intervals is possible (spacers are not used).

Drawing

HY□B20 to 100

Drawing: HY□B20 to 100

Drawing: HY□B20 to 100

 

(Units: mm)

 

Tube inner diameterABCDE1E2F1F2GAGBHIJ
Port: M5, Rc, NPTPort: G
20M4 × 0.7 depth 81418.5818123213101026M4 × 0.7 depth 7
25M5 × 0.8 depth 1016.518.51018143213101031M5 × 0.8 depth 7.5
32M6 × 1.0 depth 122020122018321211101038M5 × 0.8 depth 8
40M8 × 1.25 depth 132626162625321310101547M6 × 1.0 depth 12
50M10 × 1.5 depth 153232203230321414121558M8 × 1.25 depth 16
63M10 × 1.5 depth 153838203232321412121572M10 × 1.5 depth 16
80M16 × 2.0 depth 215050253740332017162089M10 × 1.5 depth 22
100M20 × 2.5 depth 2760603042503320171620110M12 × 1.75 depth 22

 

(Units: mm)

 

Tube inner diameterKKANANBPRSZZ
NilTFTN
20563024M5 × 0.8--336981
25583029M5 × 0.8--336981
3261035.535.5Rc 1/8G1/8NPT 1/8-7183
406.5134444Rc 1/8G1/8NPT 1/8-7895
508165555Rc1/4G1/4NPT1/4-90107
638166969Rc1/4G1/4NPT1/4-90107
809.5228080Rc3/8G3/8NPT 3/8-108131
10011.527100100Rc1/2G1/2NPT1/2-108131
  • *Refer to p. 1,068 of the manufacturer's catalog for other models' dimensions, specifications, etc.
Part Number
HYDB40H-100F-H7BAL
Part NumberMinimum order quantityVolume DiscountDays to ShipCylinder (Tube) Inner Diameter
(Ø)
Stroke
(mm)
Operating Pressure
(MPa)
Specifications Port thread type Auto Switches Lead Wire The number of the switches Sealing materials Grease
1 Piece(s) Quote 401000.15 to 1.0Built-in magnetRcH7BA32External FKMFood compatible grease

Loading...

  1. 1

Basic Information

Cylinder Operation Method Double Acting Rod Operation Method Single Rods Main Body Shape Standard
Environment, Applications Standard Cushion Rubber cushion Specification of cylinder Air cylinder with improved water resistance

Please check the type/dimensions/specifications of the part HYDB40H-100F-H7BAL in the HYB Series Round Type Hygienic Design Cylinder series.

Products like this...

Part Number
HYB100R-100F
HYB100R-150
HYB100R-150F
HYDB40H-150F
HYDB40H-200F-H7BAL
HYDB40H-250F-H7BAZ
Part NumberMinimum order quantityVolume DiscountDays to ShipCylinder (Tube) Inner Diameter
(Ø)
Stroke
(mm)
Operating Pressure
(MPa)
Specifications Port thread type Auto Switches Lead Wire The number of the switches Sealing materials Grease
1 Piece(s) Quote 1001000.07 to 1.0Without magnetRc---NBRFood compatible grease
1 Piece(s) Quote 1001500.07 to 1.0Without magnetRc---NBRStandard grease (for non-food)
1 Piece(s) Quote 1001500.07 to 1.0Without magnetRc---NBRFood compatible grease
1 Piece(s) Quote 401500.15 to 1.0Built-in magnetRcNone--External FKMFood compatible grease
1 Piece(s) Quote 402000.15 to 1.0Built-in magnetRcH7BA32External FKMFood compatible grease
1 Piece(s) Quote 402500.15 to 1.0Built-in magnetRcH7BA52External FKMFood compatible grease

Tech Support