(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
This translation is a Google translation Terjemahan ini adalah terjemahan Google
Clamp cylinder for which 2 series, 4 sizes and 3 clevis widths have been standardized.
[Features]
· Maintains a clamped or unclamped state when air supply pressure drops or residual pressure is released.
· Interchangeable with the existing series (CLK1) and total length reduced by 2 mm.
· With a cover configuration eliminating protruding valves.
· Magnetic-field-resistant auto switches are mountable.
· Can be locked at any position within the entire stroke.
· Can select retraction locking or extension locking.
· Compact lock mechanism minimizes extension of length dimension.
· The lock can be maintained in an open state.
Part Number
Configured Part Number is shown.
CLK2GA40-75Y-B-B54
Retraction locking external appearance
Drawing: CLK2 Series Clamp Cylinder With Lock / CK1 Series Clamp Cylinder Without Lock
Prevents workpiece slippage and dropping due to workpiece weight
Prevents dislocation of home position due to weight of clamp arm
Locked state
When compressed air is completely exhausted from the unclamping port, the lock ring is tilted by the spring force, thereby locking the piston rod.
Unlocked state
When compressed air is supplied to the unclamping port, the lock ring stands up perpendicular to the piston rod and the lock is released. Then, the piston rod is retracted.
Unlocked state
Air can be supplied to or exhausted from the cylinder head end by providing bypass piping.
Bore size | 40 | 50 | 63 |
---|---|---|---|
Action | Double acting, single rod | ||
Fluid | Air | ||
Proof pressure | 1.5 MPa | ||
Max. operating pressure | 1.0 MPa | ||
Min. operating pressure | 0.2 MPa | ||
Locking action | Spring locking | ||
Locking pressure | 0.05 MPa | ||
Locking direction | One direction (retraction, extension) | ||
Lock holding force N*1 (max. static load) | 0.5 MPa or equivalent | ||
629 | 982 | 1,559 | |
Lock application | Drop prevention, position holding | ||
Ambient and fluid temperature | Without auto switch: -10°C to +70°C | ||
With auto switch: -10°C to +60°C | |||
Lubrication | Not required (non-lube) | ||
Piston speed | 50 to 500 mm/s | ||
Stroke length tolerance | +1.0/0 | ||
Cushion | Retraction direction (head end): with air cushion | ||
Mounting | Double clevis*2 | ||
*1 The holding force (maximum static load) indicates the maximum capacity, not the normal holding capacity.
Therefore, be sure to select the cylinder in accordance with p. 469 of the manufacturer's catalog.
*2 A pin (for clevis), cotter pin and flat washer are equipped as standard
Clevis width | 16.5 mm | ø40 (diameter 40 mm), ø50 (diameter 50 mm), ø63 (diameter 63 mm) |
---|---|---|
19.5 mm | ø50 (diameter 50 mm), ø63 (diameter 63 mm) | |
12.5 mm | ø40 (diameter 40 mm), ø50 (diameter 50 mm), ø63 (diameter 63 mm) |
(unit: kg)
Bore size (mm) | 40 | 50 | 63 | |
---|---|---|---|---|
Cylinder Basic weight | CLK2G Series | B: 1.05 F: 1.11 | B: 1.48 F: 1.54 | B: 1.96 F: 2.02 |
CLK2P Series | B: 1.12 F: 1.18 | B: 1.49 F: 1.55 | B: 2.06 F: 2.08 | |
Additional weight per 25‑mm stroke | 0.08 | 0.11 | 0.13 | |
Single knuckle joint | 0.25 | 0.2 | ||
U-Shaped Knuckle Joint (Pin, cotter pin, flat washer are included.) | 0.36 | 0.34 | ||
Limit switch mounting base | 0.22 | |||
Dog fitting | 0.12 | |||
Foot | 0.24 | |||
Pedestal | 2.04 |
*The above values do not include the weight of the auto switch and bracket.
Calculation
Example: CLK2PB50-100Y-B
1.49 + 0.11 × 100 / 25 + 0.34 = 2.27 kg
Part Number |
---|
CLK2GA40-75Y-B-B54 |
Part Number | Minimum order quantity | Volume Discount | Days to Ship | Cylinder Dia. (Ø) | Stroke (mm) | Max. Pressure (MPa) | Operating Temperature Range (°C) | Clamping Force (kN) | Auto Switches | Lead Wire Length (m) | The number of the switches | Specifications | Port Screw Type | Clevis width (mm) | Tip fitting | Limit switch mounting base | Metal dog bracket | Foot | Base | Switch mounting rod | Port position | Bypass pipe position | Locking direction | Made to order specifications | Mounting format | Connector type | Mounting bracket |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1 Piece(s) | Quote | 40 | 75 | 1 | -10~60 | 0.63 | B54 | 0.5 | 2 pcs. | Built-in standard magnet type | Rc | 16.5 | Double knuckle joint (M6 without tap) | None | None | None | None | Top | Top | Left | Retraction locking | None | Rod mounting style | None | - |
Loading...
Operation Method | Straight Advancing Stroke | Support Type | Clevis | Rod Tip Shape | Clevis shape |
---|---|---|---|---|---|
Rod Motion | Double Acting Piece Rod | Body Options | No (Standard) |
Please check the type/dimensions/specifications of the part CLK2GA40-75Y-B-B54 in the CLK2, CLK2G, CLK2P Series Clamp Cylinder With Lock (Standard / With Magnetic-Field-Resistant Auto Switch) series.
Part Number |
---|
CLK2A32-100Y-B3 |
CLK2A32-100Y-F |
CLK2A32-10Y-B |
CLK2GA40-75Y-B-B54L |
CLK2GA40-75Y-B-B54LS |
CLK2GA40-75Y-B-M9BAL |
Part Number | Minimum order quantity | Volume Discount | Days to Ship | Cylinder Dia. (Ø) | Stroke (mm) | Max. Pressure (MPa) | Operating Temperature Range (°C) | Clamping Force (kN) | Auto Switches | Lead Wire Length (m) | The number of the switches | Specifications | Port Screw Type | Clevis width (mm) | Tip fitting | Limit switch mounting base | Metal dog bracket | Foot | Base | Switch mounting rod | Port position | Bypass pipe position | Locking direction | Made to order specifications | Mounting format | Connector type | Mounting bracket |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1 Piece(s) | Quote | 32 | 100 | 1 | -10~70 | 0.402 | Without auto switch / without switch mounting rod | None | None | Without magnet | Rc | 12 | Double knuckle joint (M6 without tap) | None | None | None | None | Top | Right | Left | Retraction locking | None | Band mounting style | None | - | ||
1 Piece(s) | Quote | 32 | 100 | 1 | -10~70 | 0.402 | Without auto switch / without switch mounting rod | None | None | Without magnet | Rc | 12 | Double knuckle joint (M6 without tap) | None | None | None | None | Top | Top | Left | Extension locking | None | Band mounting style | None | - | ||
1 Piece(s) | Quote | 32 | 10 | 1 | -10~70 | 0.402 | Without auto switch / without switch mounting rod | None | None | Without magnet | Rc | 12 | Double knuckle joint (M6 without tap) | None | None | None | None | Top | Top | Left | Retraction locking | None | Band mounting style | None | - | ||
1 Piece(s) | Quote | 40 | 75 | 1 | -10~60 | 0.63 | B54 | 3 | 2 pcs. | Built-in standard magnet type | Rc | 16.5 | Double knuckle joint (M6 without tap) | None | None | None | None | Top | Top | Left | Retraction locking | None | Rod mounting style | None | - | ||
1 Piece(s) | Quote | 40 | 75 | 1 | -10~60 | 0.63 | B54 | 3 | 1 pc. | Built-in standard magnet type | Rc | 16.5 | Double knuckle joint (M6 without tap) | None | None | None | None | Top | Top | Left | Retraction locking | None | Rod mounting style | None | - | ||
1 Piece(s) | Quote | - | 75 | - | -10~60 | 0.63 | M9BA | 3 | 2 | Built-in standard magnet type | Rc | 16.5 | Double knuckle joint (M6 without tap) | None | None | None | None | None | Top | Left | Retraction locking | None | Band mounting style | None | None |
How can we improve?Bagaimana Kami bisa meningkatkan Pelayanan?
How can we improve?Bagaimana Kami bisa meningkatkan Pelayanan?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy Walaupun Kami tidak dapat langsung menjawab saran yang ditulis di lembar ini, informasinya akan kami review untuk peningkatan pelayanan dikemudian hari
Kebijakan Privacy
Thank you for your cooperation.Terima kasih atas kerjasama anda.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy Walaupun Kami tidak dapat langsung menjawab saran yang ditulis di lembar ini, informasinya akan kami review untuk peningkatan pelayanan dikemudian hari
Silahkan pergunakan Forms Permintaan.
Kebijakan Privacy