(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
This translation is a Google translation Terjemahan ini adalah terjemahan Google
Adjustable height for clamping a workpiece.
[Features]
· Possible to mount on 4 surfaces, and 2 auto switches on the same surface, for improved flexibility of system design.
· For improved workability, direct mounting is possible, no mounting hardware required.
· 55 types of guide pins.
· Fine adjustment of the clamping height is possible by selecting the type with shims.
· Optional locking mechanism can be selected.
· The D-P4DW auto switch is also mountable.
· 2 switches can be mounted on the same surface.
Part Number
Configured Part Number is shown.
CKQGDA50-195RALSZ-A93Z
Model Number Notation
Pin Clamp Cylinder external appearance
*The images for this series are representative images.
D series external appearance (mounting tap: 4 × M10 × 1.5 / Pin hole: 2 × ø8 [diameter 8 mm] H7)
Taps parallel: mounting hole (tap, pin hole) arrangement
Positioning and clamping can be done at the same time
Action | Double acting | |||
---|---|---|---|---|
Bore size | 50 mm | |||
Fluid | Air | |||
Min. operating pressure | CKQ□: 0.1 MPa | CLKQ□ (with lock): 0.15 MPa* | ||
Max. operating pressure | Guide pin diameter | ø12.5 to 13.0 (guide pin diameter 12.5 to 13.0 mm) | 0.7 MPa | |
ø14.5 to 30.0 (guide pin diameter 14.5 to 30.0 mm) | 1.0 MPa | |||
Proof pressure | Guide pin diameter | ø12.5 to 13.0 (guide pin diameter 12.5 to 13.0 mm) | 1.0 MPa | |
ø14.5 to 30.0 (guide pin diameter 14.5 to 30.0 mm) | 1.5 MPa | |||
Ambient and fluid temperature | -10°C to 60℃ (no freezing) | |||
Cushion | None | |||
Lubrication | Non-lube | |||
Piston speed (clamp speed) | 50 to 150 mm/sec | |||
Port size (cylinder port) | 1/4 (Rc, NPT, G) |
*Minimum operating pressure is 0.2 MPa when cylinder part and locking part use the same piping.
Locking action | Spring locking (exhaust locking) |
---|---|
Unlocking pressure | 0.2 MPa or more |
Locking pressure | 0.05 MPa or less |
Locking direction | Lock at extended direction (clamp holding) |
Port size (lock release port) | 1/8 (Rc, NPT, G) |
Holding force (maximum static load) | 982 N |
(Unit: N)
Model | Guide pin diameter | Operating pressure MPa | ||||||||
---|---|---|---|---|---|---|---|---|---|---|
0.2 | 0.3 | 0.4 | 0.5 | 0.6 | 0.7 | 0.8 | 0.9 | 1.0 | ||
CKQG CKQP | ø12.5 to 13.0 (guide pin diameter 12.5 to 13.0 mm) | 164.9 | 329.8 | 494.7 | 659.6 | 824.5 | 989.4 | - | - | - |
ø14.5 to 30.0 (guide pin diameter 14.5 to 30.0 mm) | 164.9 | 329.8 | 494.7 | 659.6 | 824.5 | 989.4 | 1,154.3 | 1,319.2 | 1,484.1 | |
CLKQG CLKQP | ø12.5 to 13.0 (guide pin diameter 12.5 to 13.0 mm) | 82.4 | 247.3 | 412.2 | 577.1 | 742.0 | 906.9 | - | - | - |
ø14.5 to 30.0 (guide pin diameter 14.5 to 30.0 mm) | 82.4 | 247.3 | 412.2 | 577.1 | 742.0 | 906.9 | 1,071.8*1 | 1,236.7*1 | 1,401.6*1 |
*1 The lock holding force of the CLKQ□ is 982 N. Design the circuit such that the lock holding force is taken into consideration when the operating pressure exceeds 0.75 MPa. The operating pressure should not be greater than the lock holding force as it may cause wearing out and/or damage of the locking part and shorten the lock life and may lead to possible failure if applied with a load larger than the lock holding force.
*2 It takes approximately 0.3 seconds for the cylinder to operate to generate clamping force from an unclamping state (when no speed controller is installed). Design the circuit taking into consideration the time before the clamping force is generated.
*3 Determine the clamping force according to the strength of the workpiece. It can be damaged if the clamping force is too large.
(unit: kg)
Model | C(L)KQGD C(L)KQPD | |||
---|---|---|---|---|
Guide pin diameter (mm) | Without lock | With lock | ||
LOW | HIGH | LOW | HIGH | |
ø12.5 to 13.0 (guide pin diameter 12.5 to 13.0 mm) | 1.62 | 1.79 | 2.14 | 2.3 |
ø14.5 to 15.0 (guide pin diameter 14.5 to 15.0 mm) | 1.62 | 1.79 | 2.14 | 2.3 |
ø15.5 to 16.0 (guide pin diameter 15.5 to 16.0 mm) | 1.63 | 1.79 | 2.14 | 2.31 |
ø17.5 to 18.0 (guide pin diameter 17.5 to 18.0 mm) | 1.67 | 1.84 | 2.18 | 2.36 |
ø19.5 to 20.0 (guide pin diameter 19.5 to 20.0 mm) | 1.68 | 1.85 | 2.19 | 2.37 |
ø24.5 to 25.0 (guide pin diameter 24.5 to 25.0 mm) | 1.74 | 1.94 | 2.25 | 2.46 |
ø29.5 to 30.0 (guide pin diameter 29.5 to 30.0 mm) | 1.78 | 1.98 | 2.29 | 2.5 |
(Unit: mm)
CKQGDA50-□RAHZ dimensional drawing
(Unit: mm)
LOW type with shims dimensional drawing
(Unit: mm)
HIGH type with shims dimensional drawing
(Unit: mm)
LOW type dimensional drawing
(Unit: mm)
Round type guide pin shape dimensional drawing
(Unit: mm)
Diamond type guide pin shape dimensional drawing (ø17.5 [guide pin diameter 17.5 mm] or more)
(Unit: mm)
Hole diameter of workpiece | C | øD | ød | E | G | H | K | L | SR | W | øZ | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
LOW Type | HIGH Type | LOW Type | HIGH Type | ||||||||||
ø13 (hole diameter of workpiece 13 mm) | 9 | ø30 (diameter 30 mm) | ø12.5 (diameter 12.5 mm) | ≈ 10 | 33 | Without shims 60 ±0.05 | Without shims 90 ±0.05 | 6 | 204.5 | 234.5 | 4 | - | ø36 (diameter 36 mm) |
ø12.7 (diameter 12.7 mm) | ≒9 | ||||||||||||
ø12.8 (diameter 12.8 mm) | ≒8 | ||||||||||||
With shims 60 | With shims 90 | ||||||||||||
ø12.9 (diameter 12.9 mm) | ≒8 | ||||||||||||
ø13.0 (diameter 13.0 mm) | ≒7 | ||||||||||||
ø15 (hole diameter of workpiece 15 mm) | 11 | ø30 (diameter 30 mm) | ø14.5 (diameter 14.5 mm) | ≒9 | 34 | Without shims 60 ±0.05 | Without shims 90 ±0.05 | 7 | 205.5 | 235.5 | 5 | - | ø36 (diameter 36 mm) |
ø14.7 (diameter 14.7 mm) | ≒8 | ||||||||||||
ø14.8 (diameter 14.8 mm) | ≒8 | ||||||||||||
With shims 60 | With shims 90 | ||||||||||||
ø14.9 (diameter 14.9 mm) | ≒7 | ||||||||||||
ø15.0 (diameter 15.0 mm) | ≒7 | ||||||||||||
ø16 (hole diameter of workpiece 16 mm) | 11 | ø30 (diameter 30 mm) | ø15.5 (diameter 15.5 mm) | ≈ 10 | 34 | Without shims 60 ±0.05 | Without shims 90 ±0.05 | 7 | 205.5 | 235.5 | 5.5 | - | ø36 (diameter 36 mm) |
ø15.7 (diameter 15.7 mm) | ≒9 | ||||||||||||
ø15.8 (diameter 15.8 mm) | ≒8 | ||||||||||||
With shims 60 | With shims 90 | ||||||||||||
ø15.9 (diameter 15.9 mm) | ≒8 | ||||||||||||
ø16.0 (diameter 16.0 mm) | ≒7 | ||||||||||||
ø18 (hole diameter of workpiece 18 mm) | 12 | ø35 (diameter 35 mm) | ø17.5 (diameter 17.5 mm) | ≈ 10 | 37 | Without shims 60 ±0.05 | Without shims 90 ±0.05 | 7 | 208.5 | 238.5 | 6 | 6 | ø40 (diameter 40 mm) |
ø17.7 (diameter 17.7 mm) | ≒9 | ||||||||||||
ø17.8 (diameter 17.8 mm) | ≒8 | ||||||||||||
With shims 60 | With shims 90 | ||||||||||||
ø17.9 (diameter 17.9 mm) | ≒8 | ||||||||||||
ø18.0 (diameter 18.0 mm) | ≒7 | ||||||||||||
ø20 (hole diameter of workpiece 20 mm) | 13 | ø35 (diameter 35 mm) | ø19.5 (diameter 19.5 mm) | ≈ 10 | 39 | Without shims 60 ±0.05 | Without shims 90 ±0.05 | 8 | 210.5 | 240.5 | 7 | 7 | ø40 (diameter 40 mm) |
ø19.7 (diameter 19.7 mm) | ≒9 | ||||||||||||
ø19.8 (diameter 19.8 mm) | ≒8 | ||||||||||||
With shims 60 | With shims 90 | ||||||||||||
ø19.9 (diameter 19.9 mm) | ≒8 | ||||||||||||
ø20.0 (diameter 20.0 mm) | ≒7 | ||||||||||||
ø25 (hole diameter of workpiece 25 mm) | 16 | ø40 (diameter 40 mm) | ø24.5 (diameter 24.5 mm) | ≈ 10 | 39 | Without shims 60 ±0.05 | Without shims 90 ±0.05 | 8 | 210.5 | 240.5 | 9.5 | 7 | ø47 (diameter 47 mm) |
ø24.7 (diameter 24.7 mm) | ≒9 | ||||||||||||
ø24.8 (diameter 24.8 mm) | ≒8 | ||||||||||||
With shims 60 | With shims 90 | ||||||||||||
ø24.9 (diameter 24.9 mm) | ≒8 | ||||||||||||
ø25.0 (diameter 25.0 mm) | ≒7 | ||||||||||||
ø30 (hole diameter of workpiece 30 mm) | 18 | ø40 (diameter 40 mm) | ø29.5 (diameter 29.5 mm) | ≈ 10 | 39 | Without shims 60 ±0.05 | Without shims 90 ±0.05 | 8 | 210.5 | 240.5 | 11 | 9 | ø47 (diameter 47 mm) |
ø29.7 (diameter 29.7 mm) | ≒9 | ||||||||||||
ø29.8 (diameter 29.8 mm) | ≒8 | ||||||||||||
With shims 60 | With shims 90 | ||||||||||||
ø29.9 (diameter 29.9 mm) | ≒8 | ||||||||||||
ø30.0 (diameter 30.0 mm) | ≒7 |
P: port thread type
Part Number |
---|
CKQGDA50-195RALSZ-A93Z |
Part Number | Minimum order quantity | Volume Discount | Days to Ship | Cylinder Dia. (Ø) | Max. Pressure (MPa) | Clamping Force (kN) | Auto Switches | Lead Wire Length (m) | The number of the switches | Specifications | Clamp Side Lock | Mounting surface position | Port Screw Type | Guide Pin Diameter | Guide Pin Shape | Clamp Arm Position | Clamp Position Height | Shim | Connector type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1 Piece(s) | Quote | 50 | 1 | 0.66 | A93 | 5 | 2 pcs. | Built-in standard magnet type | Without lock | 90° from port, 270° from port | Rc | ø19.5 | Round type | Same direction as port | LOW type (60 mm) | With 3‑mm shims | - |
Loading...
Operation Method | Straight Advancing Stroke | Stroke(mm) | 10 | Support Type | Tap |
---|---|---|---|---|---|
Rod Tip Shape | Others | Rod Motion | Double Acting Piece Rod | Body Options | No (Standard) |
Operating Temperature Range(°C) | -10::60 |
Please check the type/dimensions/specifications of the part CKQGDA50-195RALSZ-A93Z in the CKQGD/CKQPD/CLKQGD/CLKQPD Series Pin Clamp Cylinder series.
Part Number |
---|
CKQGDA50-125RBLZ-M9BWL |
CKQGDA50-127RALSZ-M9B |
CKQGDA50-127RDLZ |
CKQGDA50-195RALSZ-P3DWAS |
CKQGDA50-195RALSZ-P3DWASC |
CKQGDA50-195RALSZ-P3DWASCS |
Part Number | Minimum order quantity | Volume Discount | Days to Ship | Cylinder Dia. (Ø) | Max. Pressure (MPa) | Clamping Force (kN) | Auto Switches | Lead Wire Length (m) | The number of the switches | Specifications | Clamp Side Lock | Mounting surface position | Port Screw Type | Guide Pin Diameter | Guide Pin Shape | Clamp Arm Position | Clamp Position Height | Shim | Connector type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1 Piece(s) | Quote | - | 0.7 | 0.66 | M9BW | 3 | 2 | Built-in standard magnet type | Without lock | 90° from port, 270° from port | Rc | ø12.5 | Round type | - | LOW type (60 mm) | Without shims | None | ||
1 Piece(s) | Quote | 50 | 0.7 | 0.66 | M9B | 0.5 | 2 pcs. | Built-in standard magnet type | Without lock | 90° from port, 270° from port | Rc | ø12.7 | Round type | Same direction as port | LOW type (60 mm) | With 3‑mm shims | - | ||
1 Piece(s) | Quote | 50 | 0.7 | 0.66 | Without auto switch (built-in magnet) | None | None | Built-in standard magnet type | Without lock | 90° from port, 270° from port | Rc | ø12.7 | Round type | 270° from port | LOW type (60 mm) | Without shims | - | ||
1 Piece(s) | Quote | - | - | 0.66 | P3DWA | 0.5 | 1 pc. | Built-in standard magnet type | Without lock | 90° from port, 270° from port | Rc | ø19.5 | Round type | - | LOW type (60 mm) | With 3‑mm shims | - | ||
1 Piece(s) | Quote | 50 | 1 | 0.66 | P3DWASC | 0.3 | 2 pcs. | Built-in standard magnet type | Without lock | 90° from port, 270° from port | Rc | ø19.5 | Round type | Same direction as port | LOW type (60 mm) | With 3‑mm shims | - | ||
1 Piece(s) | Quote | - | - | 0.66 | P3DWASC | 0.3 | 1 pc. | Built-in standard magnet type | Without lock | 90° from port, 270° from port | Rc | ø19.5 | Round type | - | LOW type (60 mm) | With 3‑mm shims | M12-3/4 pin |
How can we improve?Bagaimana Kami bisa meningkatkan Pelayanan?
How can we improve?Bagaimana Kami bisa meningkatkan Pelayanan?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy Walaupun Kami tidak dapat langsung menjawab saran yang ditulis di lembar ini, informasinya akan kami review untuk peningkatan pelayanan dikemudian hari
Kebijakan Privacy
Thank you for your cooperation.Terima kasih atas kerjasama anda.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy Walaupun Kami tidak dapat langsung menjawab saran yang ditulis di lembar ini, informasinya akan kami review untuk peningkatan pelayanan dikemudian hari
Silahkan pergunakan Forms Permintaan.
Kebijakan Privacy