(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 30/6/2024 sampai dengan 5:00 pada tanggal 1/7/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (WIB) 1/7/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Rotary Table Rack Pinion Type MSQ Series With External Absorber. Size: 10 to 30·50 (Part Numbers)

Rotary Table Rack Pinion Type MSQ Series With External Absorber. Size: 10 to 30·50

By shortening the effective stroke of the shock absorber, absorption time is shortened, making it possible to improve the takt time.
[Features]
· 4 to 10 times more allowable kinetic energy.
& Nbsp2 types of shock absorber are available, for low energy and high energy.
· Reduced overall length.
& NbspThere are no protrusions from the adjusting bolts or internal shock absorbers, reducing the longitudinal mounting space.
· The table height is the same for both types (types with adjustment bolts and types with internal shock absorber).

(i)Caution

  • Refer to the catalog for details on product specifications.
  • Product images may be representative. Refer to the manufacturer's catalog for details.

PDF

Part Number

Configured Part Number is shown.

MSQA20L4-M9PZ

Model Number Notation

Model Number Notation

Model Number Notation

Rotary Table, Rack & Pinion Type, MSQ Series (With External Shock Absorber) Specifications

MSQ Series With External Shock Absorber external appearance

MSQ Series With External Shock Absorber external appearance

Rotary Table, Rack & Pinion Type JIS symbol

Rotary Table, Rack & Pinion Type JIS symbol

Main Specifications

  • Fluid: air (non-lube)
  • Maximum operating pressure: 1 MPa
  • Minimum operating pressure: 0.2 MPa
  • Ambient and fluid temperature: 0 to 60°C (no freezing)
  • Cushion: shock absorber
  • Shock absorber type: For low energy: RB0805 (size 10), RB1006 (size 20, 30), RB1411 (size 50)
  • Shock absorber type: For high energy: RB0806 (size 10), RB1007 (size 20, 30), RB1412 (size 50)
  • Rotation: 90°, 180°
  • Angle adjusting range: Each rotation end ±3 °
  • Cylinder bore size: size 10: ø15 (inner diameter 15 mm), size 20: ø18 (inner diameter 18 mm), size 30: ø21 (inner diameter 21 mm), size 50: ø25 (inner diameter 25 mm)
  • Port size: End ports: M5 × 0.8 (size 10, 20), Rc1/8, G1/8, NPT1/8 (size 30, 50)
  • Port size: Side ports: M5 × 0.8 (all sizes)

*The shock absorber service life may differ from that of the rotary table body depending on the operating conditions. Refer to the manufacturer's catalog for the suitable replacement period.

Weight

Basic type

  • 90° specification: (size 10) 600 g, (size 20) 1,150 g, (size 30) 1,460 g, (size 50) 2,390 g
  • 180° specification: (size 10) 570 g, (size 20) 1,090 g, (size 30) 1,390 g, (size 50) 2,280 g

High-precision type

  • 90° specification: (size 10) 670 g, (size 20) 1,340 g, (size 30) 1,690 g, (size 50) 2,720 g
  • 180° specification: (size 10) 640 g, (size 20) 1,290 g, (size 30) 1,620 g, (size 50) 2,600 g

*Values above do not include auto switch weight.

With external shock absorber size 10, 20, 30, 50 external dimensional drawing

Standard type MSQB□L□, MSQB□H□ dimensional drawing / Symmetric type; position of bottom positioning pin hole dimensional drawing (top left)

Standard type MSQB□L□, MSQB□H□ dimensional drawing / Symmetric type; position of bottom positioning pin hole dimensional drawing (top left)

*1 This part is not available with 180° specification.

 

(Unit: mm)

 

SizeAAABABBBCBDCACBDDDDEDFDG
1055.4509.534.527.8604.528.5454620H9615H9
2070.86512462976630.5606128H9917H9
3075.470125032846.533.5656732H91222H9
5085.48015.56337.51001037.5757735H91326H9
SizeEAEBECEDEEEFFAFBFCFDGAGBGCGDGEH
1052.944.333.51497.2808434.52015.6117.545.213
2061.855.34318117.11001062.56.52519.5149.556.417
3063.160.34619.5123.4110104.536.52721.5149.561.517
5086.871.45622158.213012537.532281811.572.920

 

(Unit: mm)

 

SizeJJAJBJCJDKNANBNCND
106.8116.5M8 × 1.2512M8 × 1105.512.54
208.6148.5M10 × 1.515M10 × 114816.54
308.6148.5M10 × 1.515M10 × 114816.54
5010.51810.5M12 × 1.7518M14 × 1.5198.519.56
SizePQSSDSESFUUWAWBWCWDWEWFYAYBYC
10M5 × 0.834929134547153H93.5M5 × 0.8832193H93.5
20M5 × 0.8371171012605420.54H94.5M6 × 11043244H94.5
30Rc1/8*4012711.5146557234H94.5M6 × 11048284H94.5
50Rc1/8*4615214.515756626.55H95.5M8 × 1.251255335H95.5

*In addition to Rc1/8, G1/8 and NPT1/8 are also available.

High-precision type / MSQA□L□, MSQA□H□ dimensional drawing

High-precision type / MSQA□L□, MSQA□H□ dimensional drawing

  • Size 10: DH 45 mm / DI 46 mm / DJ 20H8 mm / DK 6 mm / DL 15H8 mm / FE 10 mm / HA 18.5 mm / NE 11 mm / NF 18 mm / UV 52.5 mm
  • Size 20: DH 60 mm / DI 61 mm / DJ 28H8 mm / DK 9 mm / DL 17H8 mm / FE 15.5 mm / HA 26 mm / NE 17 mm / NF 25.5 mm / UV 63 mm
  • Size 30: DH 65 mm / DI 67 mm / DJ 32H8 mm / DK 12 mm / DL 22H8 mm / FE 16.5 mm / HA 27 mm / NE 18 mm / NF 26.5 mm / UV 67 mm
  • Size 50: DH 75 mm / DI 77 mm / DJ 35H8 mm / DK 13 mm / DL 26H8 mm / FE 17.5 mm / HA 30 mm / NE 18.5 mm / NF 29.5 mm / UV 76 mm

Rotation Direction and Rotation Angle

  • The rotary table turns in the clockwise direction when the A port is pressurized, and in the counterclockwise direction when the B port is pressurized.
  • By adjusting the shock absorber, the rotation end can be set within the ranges shown in the drawing.
Diagram: standard type rotation direction

Diagram: standard type rotation direction

Standard type rotation angle diagram (for 180°) / position of bottom positioning pin hole

Standard type rotation angle diagram (for 180°) / position of bottom positioning pin hole

Standard type rotation angle diagram (for 90°) / position of bottom positioning pin hole

Standard type rotation angle diagram (for 90°) / position of bottom positioning pin hole

Diagram: symmetric type rotation direction

Diagram: symmetric type rotation direction

Symmetric type rotation angle diagram (for 180°) / position of bottom positioning pin hole

Symmetric type rotation angle diagram (for 180°) / position of bottom positioning pin hole

Symmetric type rotation angle diagram (for 90°) / position of bottom positioning pin hole

Symmetric type rotation angle diagram (for 90°) / position of bottom positioning pin hole

  • *The drawing shows the rotation range of the positioning pin hole.
  • *The pin hole position in the drawing shows the counterclockwise rotation end when the adjustment bolts A and B are tightened equally and the rotation is adjusted 180°.

With external shock absorber / adjustment angle per rotation of angle adjusting screw

  • Size 10: 1.4 °
  • Size 20: 1.2 °
  • Size 30: 1.1 °
  • Size 50: 1.3 °

Precautions

Speed ​​Adjustment

  • *Perform speed adjustment gradually from the low speed side. Speed adjustment from the high-speed side can cause product damage leading to human injury and damage to equipment and machinery.
  • *When operating at high speed with a large load weight, a large amount of energy is applied to the actuator and can cause damage. Refer to the model selection procedure to find the proper operating time.
  • *Do not machine the fixed orifice of the port to enlarge its size. If the fixed orifice size is enlarged, the actuator operating speed and impact force will increase and cause damage.

Lubrication

*Use the product without lubrication. This product is lubricated with grease at the factory, and further lubrication will result in a failure to meet the product's specifications.

*See the manufacturer's catalog for product information other than the above.

Part Number
MSQA20L4-M9PZ
Part NumberMinimum order quantityVolume DiscountDays to ShipOscillation Angle A Torque
(N・m)
Torque
(N・m)
Operation Method Environment, Applications Rigidity, Accuracy Tube Nominal Dia. Allowable Kinetic Energy
(J)
Allowable Kinetic Energy
(J)
Format Size Connection port location Switch Lead wire
(m)
Number of switches Port types Made to order specifications Connector type Specifications Type
1 Piece(s) Quote [180°] 180°3 ~ Less than 63.14Single RackStandardHigh Rigidity, High Accuracy200.1 to Less Than 10.574Shock absorber for low energies-Symmetrical typeM9P52 pcs.M5-a: NoneStandard type-

Loading...

  1. 1

Basic Information

Type Rotary Table 2-point Stop Main Body Shape Block Shape Valves N/A
Operating Pressure Range(MPa) 0.2::1

Please check the type/dimensions/specifications of the part MSQA20L4-M9PZ in the Rotary Table Rack Pinion Type MSQ Series With External Absorber. Size: 10 to 30·50 series.

Products like this...

Part Number
20-MSQA10H2-M9BWZ
20-MSQA10H3
20-MSQA10L2-M9BV
MSQA20L4X-A93L-X232
MSQA20L4X-M9B-X232
MSQA20L4X-M9BAZ-X232
Part NumberMinimum order quantityVolume DiscountDays to ShipOscillation Angle A Torque
(N・m)
Torque
(N・m)
Operation Method Environment, Applications Rigidity, Accuracy Tube Nominal Dia. Allowable Kinetic Energy
(J)
Allowable Kinetic Energy
(J)
Format Size Connection port location Switch Lead wire
(m)
Number of switches Port types Made to order specifications Connector type Specifications Type
1 Piece(s) 31 Day(s) [180°] 180°1 to Less Than 31.67Double RackCopper-Based / fluoropolymer-Based Material Not Used (Partially Platting Supported)High Rigidity, High Accuracy150.1 to Less Than 10.231Shock absorber for high energies10Standard typeM9BW52 pcs.M5Standard typeNone-Copper and Fluorine Unavailable Specifications
1 Piece(s) 15 Day(s) [90°] 90°1 to Less Than 31.67Double RackCopper-Based / fluoropolymer-Based Material Not Used (Partially Platting Supported)High Rigidity, High Accuracy150.1 to Less Than 10.231Shock absorber for high energies10Standard typeWithout auto switch (built-in magnet)NoneNoneM5Standard typeNone-Copper and Fluorine Unavailable Specifications
1 Piece(s) 31 Day(s) [180°] 180°1 to Less Than 31.67Double RackCopper-Based / fluoropolymer-Based Material Not Used (Partially Platting Supported)High Rigidity, High Accuracy150.1 to Less Than 10.161Shock absorber for low energies10Standard typeM9BV0.52 pcs.M5Standard typeNone-Copper and Fluorine Unavailable Specifications
1 Piece(s) Quote [180°] 180°3 ~ Less than 63.14Single RackStandardHigh Rigidity, High Accuracy200.1 to Less Than 10.574Shock absorber for low energies-Symmetrical typeA9332 pcs.M5-a: NoneWith external adjustment bolt-
1 Piece(s) Quote [180°] 180°3 ~ Less than 63.14Single RackStandardHigh Rigidity, High Accuracy200.1 to Less Than 10.574Shock absorber for low energies-Symmetrical typeM9B0.52 pcs.M5-a: NoneWith external adjustment bolt-
1 Piece(s) Quote [180°] 180°3 ~ Less than 63.14Single RackStandardHigh Rigidity, High Accuracy200.1 to Less Than 10.574Shock absorber for low energies-Symmetrical typeM9BA52 pcs.M5-a: NoneWith external adjustment bolt-

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)