(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
This translation is a Google translation Terjemahan ini adalah terjemahan Google
Compact, low-speed rotary actuator capable of low-speed transfer of workpieces.
[Features]
· Achieves stable motion at 5 s/90°.
· Smooth motion without sticking or slipping.
· Rotation time adjustment range: 1 to 5 s/90°.
· Standard type: CRQ2 / With auto switch: CDRQ2.
· Size: 10, 15, 20, 30, 40.
· Port types: G1/8, NPT1/8, NPTF1/8, Rc1/8, M5.
Part Number
Configured Part Number is shown.
CRQ2XBW20TN-180
CRQ2X Series JIS symbol
Size | 10 | 15 | 20 | 30 | 40 |
---|---|---|---|---|---|
Fluid | Air (non-lube) | ||||
Max. operating pressure | 0.7 MPa | 1 MPa | |||
Min. operating pressure | 0.15 MPa | 0.1 MPa | |||
Ambient and fluid temperature | 0 to 60°C (no freezing) | ||||
Cushion | None | ||||
Angle adjustment range | Rotation end ±5 ° | ||||
Rotating angle | 80° to 100°, 170° to 190 ° | ||||
Port size | M5 × 0.8 | Rc1/8, G1/8, NPT1/8, NPTF1/8 | |||
Output (N·m)* | 0.30 | 0.75 | 1.8 | 3.1 | 5.3 |
*Output under operating pressure of 0.5 MPa. See the manufacturer's catalog for details.
Allowable kinetic energy
Stable operational rotation time adjustment range
*If operated where the kinetic energy exceeds the allowable value, this may cause damage to the internal parts and result in product failure. Please pay special attention to the kinetic energy levels when designing, adjusting and during operation to avoid exceeding the allowable limit.
Standard weight*
*Values above do not include auto switch weight.
When pressurized from the port indicated by the arrow, the shaft will rotate in a clockwise direction.
Rotating angle: 90°
Rotating angle: 180°
(Unit: mm)
Size 10, 15 dimensional drawing
(Unit: mm)
Size | Rotating angle | A | AU* | B | BA | BB | BC | BD | BU | D (g6) | DD (h9) | H |
---|---|---|---|---|---|---|---|---|---|---|---|---|
10 | 90°, 180 ° | 42.4 | (8.5) | 29 | 8.5 | 17 | 6.7 | 2.2 | 16.7 | 5 | 12 | 18 |
15 | 90°, 180 ° | 53.6 | (9.5) | 31 | 9 | 26.4 | 10.6 | - | 23.1 | 6 | 14 | 20 |
*The AU dimension is not the dimension at the time of shipment, since its dimension is for adjustment parts.
(Unit: mm)
Size | Rotating angle | W | Q | S | US | UW | ab | M | TA | TC | TD |
---|---|---|---|---|---|---|---|---|---|---|---|
10 | 90 ° | 4.5 | 17 | 56 | 35 | 44 | 6 | 9 | 15.5 | 8 | 15.4 |
180 ° | 69 | ||||||||||
15 | 90 ° | 5.5 | 20 | 65 | 40 | 50 | 7 | 10 | 16 | 9 | 17.6 |
180 ° | 82 |
S: upper 90°, lower 180 °
Size 20, 30, 40 dimensional drawing
(Unit: mm)
Size | Rotating angle | A | AU* | B | BA | BB | BC | BD | BE |
---|---|---|---|---|---|---|---|---|---|
20 | 90°, 180 ° | 63 | (11) | 50 | 14 | 34 | 14.5 | - | - |
30 | 90°, 180 ° | 69 | (11) | 68 | 14 | 39 | 16.5 | 49 | 16 |
40 | 90°, 180 ° | 78 | (13) | 76 | 16 | 47 | 18.5 | 55 | 16 |
Size | BU | D (g6) | DD (h9) | F | H | J | JA | JB | JJ | K |
---|---|---|---|---|---|---|---|---|---|---|
20 | 30.4 | 10 | 25 | 2.5 | 30 | M8 × 1.25 | 11 | 6.5 | - | 3 |
30 | 34.7 | 12 | 30 | 3 | 32 | M10 × 1.5 | 14 | 8.5 | M5 × 0.8 depth 6 | 4 |
40 | 40.4 | 15 | 32 | 3 | 36 | M10 × 1.5 | 14 | 8.6 | M6 × 1 depth 7 | 5 |
*The AU dimension is not the dimension at the time of shipment, since its dimension is for adjustment parts.
(Unit: mm)
Size | Rotating angle | Q | S | W | Dimensions: key | US | TA | TB | |
---|---|---|---|---|---|---|---|---|---|
b | L1 | ||||||||
20 | 90 ° | 29 | 104 | 11.5 | 4 (-0.3 to 0) | 20 | 59 | 24.5 | 1 |
180 ° | 130 | ||||||||
30 | 90 ° | 33 | 122 | 13.5 | 4 (-0.3 to 0) | 20 | 65 | 27 | 2 |
180 ° | 153 | ||||||||
40 | 90 ° | 37 | 139 | 17 | 5 (-0.3 to 0) | 25 | 73 | 32.5 | 2 |
180 ° | 177 |
Size | TC | TD | TF (H9) | TG (H9) | TL | UW | G | M | N | L |
---|---|---|---|---|---|---|---|---|---|---|
20 | 13.5 | 27 | 4 | 4 | 2.5 | 74 | 8 (-0.1 to 0) | 15 | 11 | 9.6 (-0.1 to 0) |
30 | 19 | 36 | 4 | 4 | 2.5 | 83 | 10 (-0.1 to 0) | 18 | 13 | 11.4 (-0.1 to 0) |
40 | 20 | 39.5 | 5 | 5 | 3.5 | 93 | 11 (-0.1 to 0) | 20 | 15 | 14 (-0.1 to 0) |
*In addition to Rc1/8, G1/8, NPT1/8 and NPTF1/8 are also available.
S: upper 90°, lower 180 °
Standard type structure drawing
With auto switch structure drawing
Standard type structure drawing
With auto switch structure drawing
Part Number |
---|
CRQ2XBW20TN-180 |
Part Number | Minimum order quantity | Volume Discount | Days to Ship | Type | Oscillation Angle A | Torque (N・m) | Operation Method | Tube Nominal Dia. | Allowable Kinetic Energy (J) | Allowable Kinetic Energy (J) | Operating Pressure Range (MPa) | Patterning | Switch | Lead wire (m) | Number of switches | Port types | Shaft pattern | Axial direction | Made to order specifications | Starting point of rotation | Connector type | Specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1 Piece(s) | Quote | Rotary Actuator Both Sides Shaft Outputs | [180°] 180° | 3 ~ Less than 6 | Single Rack | 20 | 0.01 to Less Than 0.1 | 0.025 | 0.1~1 | Standard product | None | None | None | NPT 1/8 | Double shaft | Standard | None | Right | None | Standard type |
Loading...
Main Body Shape | Block Shape | Environment, Applications | Slow Speed | Rigidity, Accuracy | Standard |
---|---|---|---|---|---|
Valves | N/A |
Please check the type/dimensions/specifications of the part CRQ2XBW20TN-180 in the CRQ2X Series Rack & Pinion Type Compact Low-Speed 90°/180° Rotary Actuator series.
Part Number |
---|
CDRQ2XBS10-180-A90 |
CDRQ2XBS10-180-A93 |
CDRQ2XBS10-180-A93L |
CRQ2XBW20TN-90 |
CRQ2XBW20TT-180 |
CRQ2XBW20TT-90 |
Part Number | Minimum order quantity | Volume Discount | Days to Ship | Type | Oscillation Angle A | Torque (N・m) | Operation Method | Tube Nominal Dia. | Allowable Kinetic Energy (J) | Allowable Kinetic Energy (J) | Operating Pressure Range (MPa) | Patterning | Switch | Lead wire (m) | Number of switches | Port types | Shaft pattern | Axial direction | Made to order specifications | Starting point of rotation | Connector type | Specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1 Piece(s) | Quote | Rotary Actuator One Side Shaft Output | [180°] 180° | Less than 1 | Single Rack | 10 | Less than 0.005 | 0.00025 | 0.15~0.7 | Standard product | A90 | 0.5 | 2 pcs. | M5 | Single shaft | Standard | None | Right | None | With auto switch unit | ||
1 Piece(s) | Quote | Rotary Actuator One Side Shaft Output | [180°] 180° | Less than 1 | Single Rack | 10 | Less than 0.005 | 0.00025 | 0.15~0.7 | Standard product | A93 | 0.5 | 2 pcs. | M5 | Single shaft | Standard | None | Right | None | With auto switch unit | ||
1 Piece(s) | 31 Day(s) | Rotary Actuator One Side Shaft Output | [180°] 180° | Less than 1 | Single Rack | 10 | Less than 0.005 | 0.00025 | 0.15~0.7 | Standard product | A93 | 3 | 2 pcs. | M5 | Single shaft | Standard | None | Right | None | With auto switch unit | ||
1 Piece(s) | Quote | Rotary Actuator Both Sides Shaft Outputs | [90°] 90° | 3 ~ Less than 6 | Single Rack | 20 | 0.01 to Less Than 0.1 | 0.025 | 0.1~1 | Standard product | None | None | None | NPT 1/8 | Double shaft | Standard | None | Right | None | Standard type | ||
1 Piece(s) | Quote | Rotary Actuator Both Sides Shaft Outputs | [180°] 180° | 3 ~ Less than 6 | Single Rack | 20 | 0.01 to Less Than 0.1 | 0.025 | 0.1~1 | Standard product | None | None | None | NPTF1/8 | Double shaft | Standard | None | Right | None | Standard type | ||
1 Piece(s) | Quote | Rotary Actuator Both Sides Shaft Outputs | [90°] 90° | 3 ~ Less than 6 | Single Rack | 20 | 0.01 to Less Than 0.1 | 0.025 | 0.1~1 | Standard product | None | None | None | NPTF1/8 | Double shaft | Standard | None | Right | None | Standard type |
How can we improve?Bagaimana Kami bisa meningkatkan Pelayanan?
How can we improve?Bagaimana Kami bisa meningkatkan Pelayanan?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy Walaupun Kami tidak dapat langsung menjawab saran yang ditulis di lembar ini, informasinya akan kami review untuk peningkatan pelayanan dikemudian hari
Kebijakan Privacy
Thank you for your cooperation.Terima kasih atas kerjasama anda.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy Walaupun Kami tidak dapat langsung menjawab saran yang ditulis di lembar ini, informasinya akan kami review untuk peningkatan pelayanan dikemudian hari
Silahkan pergunakan Forms Permintaan.
Kebijakan Privacy