(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
This translation is a Google translation Terjemahan ini adalah terjemahan Google
[Features]
· Possible to transfer workpieces at low speeds.
· Achieves stable motion at 5s/90°.
& nbspSmooth motion without stick-slip phenomenon.
· Rotation time adjustment range: 1 to 5 (s/90°).
Part Number
Configured Part Number is shown.
MSQXB50A-M9BWZ
MSQX Series JIS symbol
MSQX Series end port / side port diagrams
Size | 10 | 20 | 30 | 50 | |
---|---|---|---|---|---|
Fluid | Air (non-lube) | ||||
Max. operating pressure | 1 MPa | ||||
Min. operating pressure | 0.1 MPa | ||||
Ambient and fluid temperature | 0 to 60°C (no freezing) | ||||
Cushion | None | ||||
Angle adjustment range | 0 to 190 ° | ||||
Maximum rotation angle | 190 ° | ||||
Port size | End port | M5 × 0.8 | Rc1/8, G1/8, NPT1/8, NPTF1/8 | ||
Side port | M5 × 0.8 | ||||
Output (N·m)* | 0.89 | 1.8 | 2.7 | 4.6 |
*Output under operating pressure of 0.5 MPa. See the manufacturer's catalog for details.
Allowable kinetic energy
Stable operational rotation time adjustment range
*If operated where the kinetic energy exceeds the allowable value, this may cause damage to the internal parts and result in product failure. Please pay special attention to the kinetic energy levels when designing, adjusting and during operation to avoid exceeding the allowable limit.
Basic type
*Values above do not include auto switch weight.
Basic / MSQXB□A dimensional drawing
(Unit: mm)
Size | AA | A | AU | AV | AW | AX | AY | BA | BB | BC | BD | BE | CA | CB |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
10 | 55.4 | 50 | 6.6 | 20 | 15.5 | 12 | 4 | 9.5 | 34.5 | 27.8 | 60 | 27 | 4.5 | 28.5 |
20 | 70.8 | 65 | 7.6 | 27.5 | 16 | 14 | 5 | 12 | 46 | 30 | 76 | 34 | 6 | 30.5 |
30 | 75.4 | 70 | 7.6 | 29 | 18.5 | 14 | 5 | 12 | 50 | 32 | 84 | 37 | 6.5 | 33.5 |
50 | 85.4 | 80 | 10 | 38 | 22 | 19 | 6 | 15.5 | 63 | 37.5 | 100 | 50 | 10 | 37.5 |
Size | D | DD | DE | DF | DG | FA | FB | FC | FD | H | J | JA | JB |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
10 | 45h9 | 46h9 | 20H9 | 6 | 15H9 | 8 | 4 | 3 | 4.5 | 13 | 6.8 | 11 | 6.5 |
20 | 60h9 | 61h9 | 28H9 | 9 | 17H9 | 10 | 6 | 2.5 | 6.5 | 17 | 8.6 | 14 | 8.5 |
30 | 65h9 | 67h9 | 32H9 | 12 | 22H9 | 10 | 4.5 | 3 | 6.5 | 17 | 8.6 | 14 | 8.5 |
50 | 75h9 | 77h9 | 35H9 | 13 | 26H9 | 12 | 5 | 3 | 7.5 | 20 | 10.5 | 18 | 10.5 |
(Unit: mm)
Size | JC | JD | JJ | JU | P | Q | S | SD | SE | SF |
---|---|---|---|---|---|---|---|---|---|---|
10 | M8 × 1.25 | 12 | M5 × 0.8 | M8 × 1 | M5 × 0.8 | 34 | 92 | 9 | 13 | 45 |
20 | M10 × 1.5 | 15 | M6 × 1 | M10 × 1 | M5 × 0.8 | 37 | 117 | 10 | 12 | 60 |
30 | M10 × 1.5 | 15 | M6 × 1 | M10 × 1 | Rc1/8** | 40 | 127 | 11.5 | 14 | 65 |
50 | M12 × 1.75 | 18 | M8 × 1.25 | M14 × 1.5 | Rc1/8** | 46 | 152 | 14.5 | 15 | 75 |
Size | SU | UU | WA | WB | WC | WD | WE | WF | XA | XB | XC | YA | YB | YC |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
10 | 17.7 | 47 | 15 | 3H9 | 3.5 | M5 × 0.8 | 8 | 32 | 27 | 3H9 | 3.5 | 19 | 3H9 | 3.5 |
20 | 25 | 54 | 20.5 | 4H9 | 4.5 | M6 × 1 | 10 | 43 | 36 | 4H9 | 4.5 | 24 | 4H9 | 4.5 |
30 | 25 | 57 | 23 | 4H9 | 4.5 | M6 × 1 | 10 | 48 | 39 | 4H9 | 4.5 | 28 | 4H9 | 4.5 |
50 | 31.4 | 66 | 26.5 | 5H9 | 5.5 | M8 × 1.25 | 12 | 55 | 45 | 5H9 | 5.5 | 33 | 5H9 | 5.5 |
**In addition to Rc1/8, G1/8, NPT1/8, NPTF1/8 are also available.
Diagram: rotation direction
Diagram: rotation angle
With external shock absorber / adjustment angle per rotation of angle adjusting screw
Various rotation ranges are possible as shown in the drawings below using adjustment bolts A and B.
(The drawings also show the rotation ranges of the positioning pin.)
190° (maximum) rotation
180° rotation
90° rotation
90° rotation
90° rotation
*See the manufacturer's catalog for product information other than the above.
Part Number |
---|
MSQXB50A-M9BWZ |
Part Number | Minimum order quantity | Volume Discount | Days to Ship | Oscillation Angle A | Torque (N・m) | Operation Method | Tube Nominal Dia. | Allowable Kinetic Energy (J) | Allowable Kinetic Energy (J) | Size | Connection port location | Switch | Lead wire (m) | Number of switches | Port types | Connector type | Specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1 Piece(s) | Quote | 190° | 6 to Less Than 10 | Single Rack | 50 | 0.01 to Less Than 0.1 | 0.081 | - | Standard type | M9BW | 5 | 2 pcs. | Rc 1/8 | None | Standard type |
Loading...
Type | Rotary Table 2-point Stop | Main Body Shape | Block Shape | Environment, Applications | Slow Speed |
---|---|---|---|---|---|
Rigidity, Accuracy | Standard | Valves | N/A | Operating Pressure Range(MPa) | 0.1::1 |
Please check the type/dimensions/specifications of the part MSQXB50A-M9BWZ in the Low Speed Rotary Table, Rack And Pinion Type, MSQX Series series.
Part Number |
---|
MSQXB10A-A93 |
MSQXB10A-A93L |
MSQXB10A-A93V |
MSQXB50A-M9BZ |
MSQXB50A-M9N |
MSQXB50A-M9N4 |
Part Number | Minimum order quantity | Volume Discount | Days to Ship | Oscillation Angle A | Torque (N・m) | Operation Method | Tube Nominal Dia. | Allowable Kinetic Energy (J) | Allowable Kinetic Energy (J) | Size | Connection port location | Switch | Lead wire (m) | Number of switches | Port types | Connector type | Specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1 Piece(s) | Quote | 190° | 1 to Less Than 3 | Single Rack | 10 | 0.005 to Less Than 0.01 | 0.007 | - | Standard type | A93 | 0.5 | 2 pcs. | M5 | None | Standard type | ||
1 Piece(s) | Quote | 190° | 1 to Less Than 3 | Single Rack | 10 | 0.005 to Less Than 0.01 | 0.007 | - | Standard type | A93 | 3 | 2 pcs. | M5 | None | Standard type | ||
1 Piece(s) | Quote | 190° | 1 to Less Than 3 | Single Rack | 10 | 0.005 to Less Than 0.01 | 0.007 | - | Standard type | A93V | 0.5 | 2 pcs. | M5 | None | Standard type | ||
1 Piece(s) | Quote | 190° | 6 to Less Than 10 | Single Rack | 50 | 0.01 to Less Than 0.1 | 0.081 | - | Standard type | M9B | 5 | 2 pcs. | Rc 1/8 | None | Standard type | ||
1 Piece(s) | Quote | 190° | 6 to Less Than 10 | Single Rack | 50 | 0.01 to Less Than 0.1 | 0.081 | - | Standard type | M9N | 0.5 | 2 pcs. | Rc 1/8 | None | Standard type | ||
1 Piece(s) | Quote | 190° | 6 to Less Than 10 | Single Rack | 50 | 0.01 to Less Than 0.1 | 0.081 | - | Standard type | M9N | 0.5 | 4 pcs. | Rc 1/8 | None | Standard type |
How can we improve?Bagaimana Kami bisa meningkatkan Pelayanan?
How can we improve?Bagaimana Kami bisa meningkatkan Pelayanan?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy Walaupun Kami tidak dapat langsung menjawab saran yang ditulis di lembar ini, informasinya akan kami review untuk peningkatan pelayanan dikemudian hari
Kebijakan Privacy
Thank you for your cooperation.Terima kasih atas kerjasama anda.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy Walaupun Kami tidak dapat langsung menjawab saran yang ditulis di lembar ini, informasinya akan kami review untuk peningkatan pelayanan dikemudian hari
Silahkan pergunakan Forms Permintaan.
Kebijakan Privacy