(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 30/6/2024 sampai dengan 5:00 pada tanggal 1/7/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (WIB) 1/7/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Large Flow Lubricator AL800/900 Series (Part Numbers)

Large Flow Lubricator AL800/900 Series

[Features]·It supplies the refuel individually. ·It is a large-capacity type lubricator.

(i)Caution

  • Refer to the catalog for details on product specifications.
  • Product images may be representative. Refer to the manufacturer's catalog for details.

PDF

Part Number

Configured Part Number is shown.

AL800-N14-R

AL800/900 Series Large Flow Lubricator Features

ModelAL800AL900
Connection port diameter1 1/4
1 1/2
2
Applicable fluidsAir
Proof pressure1.5 MPa
Maximum operating pressure1.0 MPa
Minimum dripping flow rate [L/min (ANR)]1 1/4: 460
1 1/2: 650
1,800
Oil capacity (cm3)380 (capacity between levels 350)
Recommended lubricantType 1 turbine oil (additive-free) ISO VG32
Ambient temperature and working fluid temperature-5 to +60°C (no freezing)
Bowl materialPolycarbonate
Weight (kg)1.561.78
Accessories (standard equipment)Bowl guard

Note)

  • Conditions: Inlet pressure = 0.5 MPa, Number of drops = 5 drops/min, Class 1 turbine oil (with no additives) ISO VG32, Temperature = 20°C, Needle stud fully open
  • Use the air consumption flow rate for the minimum dripping flow rate.

Structural drawing

AL800/900 Series structure drawing

AL800/900 Series structure drawing

Component parts

NumberPart nameMaterialNote
AL800AL900
1BodyDie-cast aluminumCast aluminumPlatinum silver painted
2HousingDie-cast aluminumPlatinum silver painted

Replacement parts

NumberPart nameMaterialPart no.Quantity
AL800AL900
3Sight dome assemblyStandardPolycarbonate12316123161
-6Nylon123156123156
4Lubrication plug assembly-12314PA12314PA1
5Bumper assemblyStandard-123413A-1(12)123528A1
123413A-2 (14)
-2, -8123417A(12)Note 1)123528-1A
123416A (14) Note 1)
6Needle stud assembly-123128PA123128PA1
7Siphon tube assemblyStandard-124232A124232A1
-8123321-1A123321-1A
-1123321-4A123321-4A
8Sight dome sealUrethane rubber12318123181
9Siphon nut sealUrethane rubber1231111231111
10“O-ringNBR1131361131361
11“O-ringNBRKA00466KA004661
12Bumper retainer assembly-2, -8-123032A-1
13Bumper retainer seal-2, -8NBR123058-1
14Bowl assemblyNote 2)Standard-C4SLC4SL1
-2C4SL-2C4SL-2
-3C4SL-3C4SL-3
-6C4SL-6C4SL-6
-8C4LL-8C4LL-8
-1800147AP800147AP
-1S-1800147A-S1P800147A-S1P
-1S-2800147A-S2P800147A-S2P
15“O-ringNBRC4SFP-260SC4SFP-260S1

Note 1) Description: bumper assembly.
Note 2) O-ring (15) is included.

Flow Characteristics (Representative Values)

AL800 flow characteristics (representative values)

AL800 flow characteristics (representative values)

AL900 flow characteristics (representative values)

AL900 flow characteristics (representative values)

Outline dimensional drawing

Outline dimensional drawing

Outline dimensional drawing

Semi-standard Specifications / Dimensions

 

(Unit: mm)

 

ModelConnection port size
D
ABCE
AL8001 1/4, 1 1/210028659125
AL900210029263125

Semi-standard specifications

With bowl guard

With bowl guard

Metal bowl with level gauge

Metal bowl with level gauge

With drain guide

With drain guide

 

(Unit: mm)

 

ModelB
With bowl guardMetal bowl with level gaugeWith drain guide
AL800286306297
AL900292312303

Semi-standard / 1,000 cm3 Tank

Semi-standard / 1,000 cm<sup>3</sup> tank

Semi-standard / 1,000 cm3 tank

Float switch

Float switch

  • Contact point capacity: AC: 15 VA, DC: 15 W
  • Contact point: 1a, 1b

 

(Unit: mm)

 

ModelConnection port size
J
A*BCDEFGHI
AL800-12 to 14-11 1/4 / 1 1/2100431 (481)59166ø117 (diameter 117 mm)60733 × M5 × 0.8 depth 6230
AL900-20-12100437 (487)63162ø117 (diameter 117 mm)60733 × M5 × 0.8 depth 6230
  • *Dimensions in parentheses are with float switch.
  • *See the manufacturer's catalog for other specifications.
Part Number
AL800-N14-R
Part NumberMinimum order quantityVolume DiscountDays to ShipOil Storage Capacity
(cm3)
IN Side, Connection Type IN Side, Plumbing Thread Nominal Drain Exhaust Case OUT Side, Connection Type OUT Side, Plumbing Thread Nominal Min. Dripping Flow Rate
(l/min)
Flow Direction Size of Body Accessory
1 Piece(s) 31 Day(s) 380NPT1 1/2[Not Provided] No Drain Cock[Plastic] Polycarbonate CaseNPT1 1/2650[(Left)] Right→Left1 1/2None

Loading...

  1. 1

Please check the type/dimensions/specifications of the part AL800-N14-R in the Large Flow Lubricator AL800/900 Series series.

Products like this...

Part Number
AL800-12-1S-2-R
AL800-12-2-R
AL800-12-3-R
AL900-20
AL900-20-1-R
AL900-20-1S-1
Part NumberMinimum order quantityVolume DiscountDays to ShipOil Storage Capacity
(cm3)
IN Side, Connection Type IN Side, Plumbing Thread Nominal Drain Exhaust Case OUT Side, Connection Type OUT Side, Plumbing Thread Nominal Min. Dripping Flow Rate
(l/min)
Flow Direction Size of Body Accessory
1 Piece(s) Quote 1,000Rc1 1/4Float switch[Plastic] Polycarbonate CaseRc1 1/4460[(Left)] Right→Left1 1/2With float switch (turns OFF at lower limit)
1 Piece(s) Quote 380Rc1 1/4[Not Provided] No Drain Cock[Metal] Metal caseRc1 1/4460[(Left)] Right→Left1 1/2None
1 Piece(s) Quote 380Rc1 1/4[Manual] With Drain Cock[Plastic] Polycarbonate CaseRc1 1/4460[(Left)] Right→Left1 1/2None
1 Piece(s) 31 Day(s) 380Rc2[Not Provided] No Drain Cock[Plastic] Polycarbonate CaseRc21,800[(Right)] Left→Right2None
1 Piece(s) Quote 1,000Rc2[Not Provided] No Drain Cock[Plastic] Polycarbonate CaseRc21,800[(Left)] Right→Left2None
1 Piece(s) 20 Day(s) 1,000Rc2Float switch[Plastic] Polycarbonate CaseRc21,800[(Right)] Left→Right2With float switch (turns ON at lower limit)

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)