(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
This translation is a Google translation Terjemahan ini adalah terjemahan Google
High-pressure electro-pneumatic regulator that supports a maximum supply pressure of 3.0 MPa.
[Features]
· RoHS compliant.
· Set pressure range: 0.2 to 2.0 MPa.
· Stability: ±1% F.S. or less.
· Power consumption: 3W or less.
· Maximum flow rate: 3,000 L/min (ANR).
· Fluid-contact parts: fluorine grease.
· Digital pressure display.
· Linearity: ±1% F.S. or less / Hysteresis: 1% F.S. or less / Repeatability: ±1% F.S. or less.
Part Number
Configured Part Number is shown.
ITVH2020-33F3L3
Straight type external appearance
Right-angle type external appearance
Flat bracket (option) external appearance
L-bracket (option) external appearance
ITVH2000 Series JIS symbol
Input/output correspondence chart
Model | ITVH2000 | |
---|---|---|
Minimum supply pressure | Whichever is higher: 0.5 MPa or the set pressure + 0.2 MPa | |
Maximum supply pressure | 3.0 MPa | |
Set Pressure Range*1 | 0.2 to 2.0 MPa | |
Power Supply | Voltage | Voltage 24 V DC ±10% |
Current Consumption | Current consumption 0.12 A or less | |
Input Signal | Current type*2 | 4 to 20 mA DC, 0 to 20 mA DC (sink type) |
Voltage type | 0 to 5 V DC, 0 to 10 V DC | |
Preset input type | 4 points (negative common) | |
Input Impedance | Current type | 500 Ω or less |
Voltage type | Voltage type 6.0 to 6.5 kΩ (at 25°C) | |
Preset input type | Approx. 4.7 k Ω | |
Output Signal *3 (monitor output) | Analog Output | 1 to 5 V DC Output impedance 1 kΩ or more Output accuracy: within ±6% (F.S.) |
4 to 20 mA (sink type) Output impedance 250 Ω or less Output accuracy: within ±6% (F.S.) | ||
Switch output | NPN open collector output: max. 30 V, 80 mA Hysteresis ±3% F.S. Self-diagnosis ±5% F.S. or less | |
PNP open collector output: max. 80 mA Hysteresis ±3% F.S. Self-diagnosis ±5% F.S. or less | ||
Linearity | ±1% F.S. or less | |
Hysteresis | ±1% F.S. or less | |
Repeatability | ±1% F.S. or less | |
Sensitivity | ±1% F.S. or less | |
Temperature characteristics | ±0.12% F.S. or less / °C | |
Output pressure display | Accuracy | ±2% F.S. or less ±1 digit |
Minimum unit*4 | MPa: 0.01, kgf/cm2: 0.1, bar: 0.1, psi: 1 | |
Ambient and fluid temperature | 0 to 50°C (no condensation) | |
Weight | Approx. 630 g (without options) |
*1: Refer to the figure for the relationship between the set pressure and input signal.
*2: 2-wire type 4 to 20 mA is not available. Power supply voltage 24 V DC is required.
*3: Select one of either analog output or switch output. If switch output is selected, select either NPN output or PNP output. When measuring analog output from 1 to 5 V DC with a load impedance of less than 100 kΩ, an analog output accuracy of within ±6% (full span) may not be available.
*4: Adjustment of numerical values such as the zero/span adjustment is set based on the minimum unit for the output pressure display. The unit cannot be changed.
*5: The above characteristics are confined to the static state. When air is consumed on the output side the pressure may fluctuate.
*6: This product does not conform to the High Pressure Gas Safety Law (Japan).
Working principle diagram
When the input signal rises, air supply solenoid valve (1) turns ON, and exhaust solenoid valve (2) turns OFF. Therefore, supply pressure regulated by built-in regulator (3) passes through air supply solenoid valve (1) and is applied to pilot chamber (4). The pressure in pilot chamber (4) increases and operates on the upper surface of diaphragm (5).
As a result, air supply valve (6) linked to diaphragm (5) opens, and a portion of the supply pressure becomes output pressure.
This output pressure feeds back to control circuit (8) via pressure sensor (7). Here, a correction operation functions until the output pressure is proportional to the input signal, making it possible to always obtain output pressure proportional to the input signal.
(Unit: mm)
ITVH2000 Series dimensional drawing
(Unit: mm)
Straight type / right-angle type dimensional drawing
*Do not turn the right-angle type cable connector. It does not rotate and is limited to only one entry direction.
(Unit: mm)
With flat bracket (option) dimensional drawing
Part Number |
---|
ITVH2020-33F3L3 |
Part Number | Minimum order quantity | Volume Discount | Days to Ship | Supply Side, Connection Type | Supply Side, Connection Dia. | Control Side, Connection Type | Control Side, Connection Dia. | Pressure Gauge | Input Signal / Communication Signal | Accessory | Pressure Unit | Monitor Output | Cable Connector Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1 Piece(s) | Quote | G | 3/8 | G | 3/8 | [With Pressure Switch] Having digital pressure switch(PNP output) | [DC0-10V] Voltage Source Type DC 0~10V | No bracket | bar | Switch output / PNP output | Right-angle type 3 m |
Loading...
Regulator, Pressure Boosting Valve | Regulator | Regulator Type | Electropneumatic | Applicable Fluid | Air |
---|---|---|---|---|---|
Shape | Standard | Operating Environment | Standard | Exhaust Mechanism | Presence |
Adverse Current Function | No | Flow Direction | Left→Right | Power Supply Voltage | 24 V DC |
Please check the type/dimensions/specifications of the part ITVH2020-33F3L3 in the ITVH2000 Series 3.0 MPa High-Pressure Electro-Pneumatic Regulator series.
Part Number |
---|
ITVH2020-012BL4 |
ITVH2020-012BS3 |
ITVH2020-012CL |
ITVH2020-33F3N |
ITVH2020-33F3N3 |
ITVH2020-342BL |
Part Number | Minimum order quantity | Volume Discount | Days to Ship | Supply Side, Connection Type | Supply Side, Connection Dia. | Control Side, Connection Type | Control Side, Connection Dia. | Pressure Gauge | Input Signal / Communication Signal | Accessory | Pressure Unit | Monitor Output | Cable Connector Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1 Piece(s) | Quote | Rc | 1/4 | Rc | 1/4 | [Not Provided] No Pressure Gauge | [DC4-20mA] DC4-20mA | Flat-type bracket | psi | Analog output 1 to 5 V DC | Right-angle type 3 m | ||
1 Piece(s) | 15 Day(s) | Rc | 1/4 | Rc | 1/4 | [Not Provided] No Pressure Gauge | [DC4-20mA] DC4-20mA | Flat-type bracket | bar | - | Straight type 3 m | ||
1 Piece(s) | Quote | Rc | 1/4 | Rc | 1/4 | [Not Provided] No Pressure Gauge | [DC4-20mA] DC4-20mA | L-bracket | MPa | Analog output 1 to 5 V DC | Right-angle type 3 m | ||
1 Piece(s) | Quote | G | 3/8 | G | 3/8 | [With Pressure Switch] Having digital pressure switch(PNP output) | [DC0-10V] Voltage Source Type DC 0~10V | No bracket | MPa | Switch output / PNP output | No cable connector | ||
1 Piece(s) | Quote | G | 3/8 | G | 3/8 | [With Pressure Switch] Having digital pressure switch(PNP output) | [DC0-10V] Voltage Source Type DC 0~10V | No bracket | bar | Switch output / PNP output | No cable connector | ||
1 Piece(s) | 15 Day(s) | Rc | 1/4 | Rc | 1/4 | [Not Provided] No Pressure Gauge | [DC0-10V] Voltage Source Type DC 0~10V | Flat-type bracket | MPa | - | Right-angle type 3 m |
How can we improve?Bagaimana Kami bisa meningkatkan Pelayanan?
How can we improve?Bagaimana Kami bisa meningkatkan Pelayanan?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy Walaupun Kami tidak dapat langsung menjawab saran yang ditulis di lembar ini, informasinya akan kami review untuk peningkatan pelayanan dikemudian hari
Kebijakan Privacy
Thank you for your cooperation.Terima kasih atas kerjasama anda.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy Walaupun Kami tidak dapat langsung menjawab saran yang ditulis di lembar ini, informasinya akan kami review untuk peningkatan pelayanan dikemudian hari
Silahkan pergunakan Forms Permintaan.
Kebijakan Privacy