(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

ITVH2000 Series 3.0 MPa High-Pressure Electro-Pneumatic Regulator (Part Numbers)

ITVH2000 Series 3.0 MPa High-Pressure Electro-Pneumatic Regulator

High-pressure electro-pneumatic regulator that supports a maximum supply pressure of 3.0 MPa.
[Features]
· RoHS compliant.
· Set pressure range: 0.2 to 2.0 MPa.
· Stability: ±1% F.S. or less.
· Power consumption: 3W or less.
· Maximum flow rate: 3,000 L/min (ANR).
· Fluid-contact parts: fluorine grease.
· Digital pressure display.
· Linearity: ±1% F.S. or less / Hysteresis: 1% F.S. or less / Repeatability: ±1% F.S. or less.

(i)Caution

  • ■ SMC Air Cylinder Product Selection and Technical Information
    The featured products page can be found here.

    ■ SMC Product Line
    Webpages for products currently without individual pages on this site will be released on an ad-hoc basis.
    Click here for a quotation or to make an order if you have a model number.

    ■ Products Planned For Online Release
    Air cylinder-related product pages will be released on this site on an ad-hoc basis.
    CQ2/MG types, etc., are already available. Click here to check.
    *Vacuum equipment, FRLs, solenoid valves, etc., will also be released on dedicated pages on this site on an ad-hoc basis.
  • See the catalog for specification details.
  • Product images may be representative images. Refer to the catalog for details.

PDF

Part Number

Configured Part Number is shown.

ITVH2020-01F3BS

ITVH2000 Series 3.0 MPa High-Pressure Electro-Pneumatic Regulator Specifications

Straight type external appearance

Straight type external appearance

Right-angle type external appearance

Right-angle type external appearance

Flat bracket (option) external appearance

Flat bracket (option) external appearance

L-bracket (option) external appearance

L-bracket (option) external appearance

ITVH2000 Series JIS symbol

ITVH2000 Series JIS symbol

Input/output correspondence chart

Input/output correspondence chart

ModelITVH2000
Minimum supply pressureWhichever is higher: 0.5 MPa or the set pressure + 0.2 MPa
Maximum supply pressure3.0 MPa
Set Pressure Range*10.2 to 2.0 MPa
Power SupplyVoltageVoltage 24 V DC ±10%
Current ConsumptionCurrent consumption 0.12 A or less
Input SignalCurrent type*24 to 20 mA DC, 0 to 20 mA DC (sink type)
Voltage type0 to 5 V DC, 0 to 10 V DC
Preset input type4 points (negative common)
Input
Impedance
Current type500 Ω or less
Voltage typeVoltage type 6.0 to 6.5 kΩ (at 25°C)
Preset input typeApprox. 4.7 k Ω
Output Signal *3
(monitor output)
Analog Output1 to 5 V DC
Output impedance 1 kΩ or more
Output accuracy: within ±6% (F.S.)
4 to 20 mA (sink type)
Output impedance 250 Ω or less
Output accuracy: within ±6% (F.S.)
Switch outputNPN open collector output: max. 30 V, 80 mA
Hysteresis ±3% F.S.
Self-diagnosis ±5% F.S. or less
PNP open collector output: max. 80 mA
Hysteresis ±3% F.S.
Self-diagnosis ±5% F.S. or less
Linearity±1% F.S. or less
Hysteresis±1% F.S. or less
Repeatability±1% F.S. or less
Sensitivity±1% F.S. or less
Temperature characteristics±0.12% F.S. or less / °C
Output pressure displayAccuracy±2% F.S. or less ±1 digit
Minimum unit*4MPa: 0.01, kgf/cm2: 0.1, bar: 0.1, psi: 1
Ambient and fluid temperature0 to 50°C (no condensation)
WeightApprox. 630 g (without options)

*1: Refer to the figure for the relationship between the set pressure and input signal.
*2: 2-wire type 4 to 20 mA is not available. Power supply voltage 24 V DC is required.
*3: Select one of either analog output or switch output. If switch output is selected, select either NPN output or PNP output. When measuring analog output from 1 to 5 V DC with a load impedance of less than 100 kΩ, an analog output accuracy of within ±6% (full span) may not be available.
*4: Adjustment of numerical values such as the zero/span adjustment is set based on the minimum unit for the output pressure display. The unit cannot be changed.
*5: The above characteristics are confined to the static state. When air is consumed on the output side the pressure may fluctuate.
*6: This product does not conform to the High Pressure Gas Safety Law (Japan).

Working Principle

Working principle diagram

Working principle diagram

When the input signal rises, air supply solenoid valve (1) turns ON, and exhaust solenoid valve (2) turns OFF. Therefore, supply pressure regulated by built-in regulator (3) passes through air supply solenoid valve (1) and is applied to pilot chamber (4). The pressure in pilot chamber (4) increases and operates on the upper surface of diaphragm (5).
As a result, air supply valve (6) linked to diaphragm (5) opens, and a portion of the supply pressure becomes output pressure.
This output pressure feeds back to control circuit (8) via pressure sensor (7). Here, a correction operation functions until the output pressure is proportional to the input signal, making it possible to always obtain output pressure proportional to the input signal.

Dimensions

 

(Unit: mm)

 

ITVH2000 Series dimensional drawing

ITVH2000 Series dimensional drawing

 

(Unit: mm)

 

Straight type / right-angle type dimensional drawing

Straight type / right-angle type dimensional drawing

*Do not turn the right-angle type cable connector. It does not rotate and is limited to only one entry direction.

 

(Unit: mm)

 

With flat bracket (option) dimensional drawing

With flat bracket (option) dimensional drawing

Precautions

  • *Screw piping together with the recommended proper torque while holding the side with the female threads. Looseness or faulty sealing will occur if tightening torque is insufficient, while thread damage will result if the torque is excessive. Furthermore, if the side with the female threads is not held while tightening, excessive force will be applied directly to piping brackets etc., causing damage or other problems.
  • Port size M5: recommended proper torque 1.5 to 2 N·m
  • Port size 1/4: recommended proper torque 8 to 12 N·m
  • Port size 3/8: recommended proper torque 15 to 20 N·m
  • *Do not allow twisting or bending moment to be applied other than the weight of the equipment. Provide separate support for external piping, as damage may otherwise occur.
  • *Since excessive moment loads and the propagation of vibrations, etc. can easily result from inflexible piping made of materials such as steel, avoid these problems by using flexible tubing for intermediate connections.
  • *Piping port indication: When connecting piping to a product, take care to avoid mistakes regarding the ports.
  • Port 1: supply port
  • Port 2: output port
  • Port 3: exhaust port
  • *Do not reduce the diameter of port 3 (the exhaust port), the EXH port of the solenoid valve, or the EXH port of the built-in regulator too much or block it. This could lead to an operation failure.
  • *Be sure to read the safety precautions as well as the common precautions in the manufacturer's catalog before use.
  • *The images for this product are representative images. *The product shown may differ from the actual product.
  • *See the manufacturer's catalog for information other than the above.
Part Number
ITVH2020-01F3BS
Part NumberMinimum order quantityVolume DiscountDays to ShipSupply Side, Connection Type Supply Side, Connection Dia. Control Side, Connection Type Control Side, Connection Dia. Pressure Gauge Input Signal / Communication Signal Accessory Pressure Unit Monitor Output Cable Connector Type
1 Piece(s) Quote G3/8G3/8[Not Provided] No Pressure Gauge[DC4-20mA] DC4-20mAFlat-type bracketMPaAnalog output 1 to 5 V DCStraight type 3 m

Loading...

  1. 1

Basic Information

Regulator, Pressure Boosting Valve Regulator Regulator Type Electropneumatic Applicable Fluid Air
Shape Standard Operating Environment Standard Exhaust Mechanism Presence
Adverse Current Function No Flow Direction Left→Right Power Supply Voltage 24 V DC

Please check the type/dimensions/specifications of the part ITVH2020-01F3BS in the ITVH2000 Series 3.0 MPa High-Pressure Electro-Pneumatic Regulator series.

Products like this...

Part Number
ITVH2020-012BL4
ITVH2020-012BS3
ITVH2020-012CL
ITVH2020-01F3CL3
ITVH2020-01F3N
ITVH2020-01F3N3
Part NumberMinimum order quantityVolume DiscountDays to ShipSupply Side, Connection Type Supply Side, Connection Dia. Control Side, Connection Type Control Side, Connection Dia. Pressure Gauge Input Signal / Communication Signal Accessory Pressure Unit Monitor Output Cable Connector Type
1 Piece(s) Quote Rc1/4Rc1/4[Not Provided] No Pressure Gauge[DC4-20mA] DC4-20mAFlat-type bracketpsiAnalog output 1 to 5 V DCRight-angle type 3 m
1 Piece(s) 15 Day(s) Rc1/4Rc1/4[Not Provided] No Pressure Gauge[DC4-20mA] DC4-20mAFlat-type bracketbar-Straight type 3 m
1 Piece(s) Quote Rc1/4Rc1/4[Not Provided] No Pressure Gauge[DC4-20mA] DC4-20mAL-bracketMPaAnalog output 1 to 5 V DCRight-angle type 3 m
1 Piece(s) Quote G3/8G3/8[Not Provided] No Pressure Gauge[DC4-20mA] DC4-20mAL-bracketbarAnalog output 1 to 5 V DCRight-angle type 3 m
1 Piece(s) Quote G3/8G3/8[Not Provided] No Pressure Gauge[DC4-20mA] DC4-20mANo bracketMPaAnalog output 1 to 5 V DCNo cable connector
1 Piece(s) Quote G3/8G3/8[Not Provided] No Pressure Gauge[DC4-20mA] DC4-20mANo bracketbarAnalog output 1 to 5 V DCNo cable connector

Tech Support