(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Air Combination, Air Filter + Regulator + Lubricator AC20-B to AC60-B Series (Part Numbers)

Air Combination, Air Filter + Regulator + Lubricator AC20-B to AC60-B Series

[Features]
・ Improved visibility and environmental resistance
· The transparent case guard covers the entire circumference of the case.
· The inside can be seen from all angles (360°).
・ Protects the case from the external environment and improves safety
・ Improved workability
・ By integrating the element and the case, the element can be replaced at hand.
・ Reduction of maintenance space

(i)Caution

  • Refer to the catalog for details on product specifications.
  • Product images may be representative. Refer to the manufacturer's catalog for details.

PDF

Air Combination, Air Filter + Regulator + Lubricator, AC20-B to AC60-B Specifications

AC40-B external appearance

AC40-B external appearance

JIS symbol

JIS symbol

Standard Specifications

ModelAC20-BAC25-BAC30-BAC40-BAC40-06-BAC50-BAC55-BAC60-B
ComponentsAir filter [AF]AF20-AAF30-AAF30-AAF40-AAF40-06-AAF50-AAF60-AAF60-A
Regulator [AR]AR20-BAR25-BAR30-BAR40-BAR40-06-BAR50-BAR50-BAR60-B
Lubricator [AL]AL20-AAL30-AAL30-AAL40-AAL40-06-AAL50-AAL60-AAL60-A
Port size1/8, 1/41/4, 3/81/4, 3/81/4 / 3/8 / 1/23/43/4, 111
Pressure Gauge Connection Port Size [AR]*11/8
FluidAir
Ambient temperature and working fluid temperature Note 2)--5 to +60°C (no freezing)
Proof pressure1.5 MPa
Maximum operating pressure1.0 MPa
Set Pressure Range [AR]0.05 to 0.85 MPa
Filtration [AF]5 μm
Recommended Lubricant [AL]Type 1 turbine oil (ISO VG32)
Bowl Material [AF/AL]Polycarbonate
Bowl Guard [AF/AL]Semi-standard (steel)Standard equipment (polycarbonate)
Construction [AR]Relieving type
Weight (kg)0.390.700.781.391.533.433.713.76

*1: For the specification with the square embedded type pressure gauge and the specification with the digital pressure switch, there are no pressure gauge connection screws.
*2: For the type with a digital pressure switch: -5 to +50°C.

Dimensions

AC20-B dimensional drawing

AC20-B dimensional drawing

AC25-B to AC60-B dimensional drawing

AC25-B to AC60-B dimensional drawing

 

(Unit: mm)

 

ModelStandard specification
P1P2ABCEFGJ
AC20-B1/8, 1/41/8126.487.635.9-41.66028.5
AC25-B1/4, 3/81/8167.4115.138.1
Part Number
AC20-02E-V-1-B
AC20-02G-V-1-B
Part NumberMinimum order quantityVolume DiscountDays to ShipConnection Dia. Case Material Case Guard Exhaust Structure Flow Direction Drain Cock Pressure Gauge Size of Body Check Valve Pressure Switch Residual Pressure Relief 3-Port Connection Valve Set Pressure Drain Outlet Lubricator Oil Discharge Outlet Pressure Unit T shape spacer Made to order specifications
1 Piece(s) Quote Rc1/4[Plastic] Polycarbonate CaseNoRelief type[Standard Flow (Left to Right)] Flow Direction[Manual] Manual[With Standard Pressure Gauge] Square type inserted pressure gauge (with limit indicator)20NoneNoneYes0.02 to 0.2 MPaWith drain cockWithout drain cockMPaNo attachmentNone
1 Piece(s) Quote Rc1/4[Plastic] Polycarbonate CaseNoRelief type[Standard Flow (Left to Right)] Flow Direction[Manual] Manual[With Standard Pressure Gauge] Round-shaped pressure gauge (with limit indicator)20NoneNoneYes0.02 to 0.2 MPaWith drain cockWithout drain cockMPaNo attachmentNone

Loading...

  1. 1

Basic Information

Regulator Unit Combination Air Filter + Regulator + Lubricator Filter, Filtration Level 5μm Operating Environment Air powered tools
Compressed Air Quality General Dry Air Max. Operating Pressure(MPa) 1

Tech Support