(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 30/6/2024 sampai dengan 5:00 pada tanggal 1/7/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (WIB) 1/7/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Air Combination, Air Filter + Regulator AC20B-B to AC60B-B Series (Part Numbers)

Air Combination, Air Filter + Regulator AC20B-B to AC60B-B Series

FRL unit with improved workability
[Features]
・ Improved visibility & environmental resistance
· The transparent case guard covers the entire circumference of the case.
・ 360° visual confirmation is possible.
・ Protects the case from the external environment and improves safety
・ Improved workability
・ By integrating the element and the case, the element can be replaced at hand.
· The amount of space required for maintenance has been reduced.

[20-Series Copper/Fluorine-Free Specifications]
・ Suitable for use in environments that dislike copper and fluorine materials.
・ External dimensions are the same as standard products.

(i)Caution

  • Refer to the catalog for details on product specifications.
  • Product images may be representative. Refer to the manufacturer's catalog for details.

PDF

Part Number

Configured Part Number is shown.

AC25B-02E3-SV-B

Air Combination, Air Filter + Regulator, AC20B-B to AC60B-B Specifications

AC40B-B specifications

AC40B-B specifications

JIS symbol

JIS symbol

Standard Specifications

ModelAC20B-BAC25B-BAC30B-BAC40B-BAC40B-06-BAC50B-BAC55B-BAC60B-B
ComponentsAir filter [AF]AF20-AAF30-AAF30-AAF40-AAF40-06-AAF50-AAF60-AAF60-A
Regulator [AR]AR20-BAR25-BAR30-BAR40-BAR40-06-BAR50-BAR50-BAR60-B
Port size1/8, 1/41/4, 3/81/4, 3/81/4 / 3/8 / 1/23/43/4, 111
Pressure Gauge Connection Port Size [AR]*11/8
FluidAir
Ambient temperature and working fluid temperature Note 2)-5 to +60°C (no freezing)
Proof pressure1.5 MPa
Maximum operating pressure1.0 MPa
Set Pressure Range [AR]0.05 to 0.85 MPa
Filtration [AF]5 μm
Bowl Material [AF]Polycarbonate
Bowl Guard [AF]Semi-standard (steel)Standard equipment (polycarbonate)
Construction [AR]Relieving type
Weight (kg)0.270.450.530.910.992.272.402.45

*1: For the specification with the square embedded type pressure gauge and the specification with the digital pressure switch, there are no pressure gauge connection screws.
*2: For the type with a digital pressure switch: -5 to +50°C.

Dimensions

AC20B-B dimensional drawing

AC20B-B dimensional drawing

AC25B-B to AC60B-B dimensional drawing

AC25B-B to AC60B-B dimensional drawing

 

(Unit: mm)

 

ModelStandard specification
P1P2ABCEFGJKBracket mounting dimensions
MQ1Q2RSUV
AC20B-B1/8, 1/41/883.287.626.5-41.62528.52*30
Part Number
AC25B-02E3-SV-B
Part NumberMinimum order quantityVolume DiscountDays to ShipConnection Dia. Case Material Case Guard Exhaust Structure Flow Direction Drain Cock Pressure Gauge Size of Body Pressure Switch Residual Pressure Relief 3-Port Connection Valve Set Pressure Drain Outlet Pressure Unit T shape spacer Made to order specifications Type
1 Piece(s) Quote Rc1/4[Plastic] Polycarbonate CaseNoRelief type[Standard Flow (Left to Right)] Flow Direction[Manual] Manual[With Pressure Switch] Digital pressure switch25YesMounting position: AF + AR + V0.05 to 0.85 MPaWith drain cockMPaNoneNoneStandard

Loading...

  1. 1

Basic Information

Regulator Unit Combination Air Filter + Regulator Filter, Filtration Level 5μm Operating Environment Air powered tools
Compressed Air Quality General Dry Air Max. Operating Pressure(MPa) 1

Please check the type/dimensions/specifications of the part AC25B-02E3-SV-B in the Air Combination, Air Filter + Regulator AC20B-B to AC60B-B Series series.

Products like this...

Part Number
AC20B-01-2-B
AC20B-01-SV1-B
AC20B-01-T-B
AC25B-02E3-SV-R-B
AC25B-02E3-T-B
AC25B-02E3-V-B
Part NumberMinimum order quantityVolume DiscountDays to ShipConnection Dia. Case Material Case Guard Exhaust Structure Flow Direction Drain Cock Pressure Gauge Size of Body Pressure Switch Residual Pressure Relief 3-Port Connection Valve Set Pressure Drain Outlet Pressure Unit T shape spacer Made to order specifications Type
1 Piece(s) 15 Day(s) Rc1/8[Metal] Metal CaseNoRelief type[Standard Flow (Left to Right)] Flow Direction[Manual] Manual[None (Pressure Port Plug available)] No Pressure Gauge20NoneNone0.05 to 0.85 MPaWith drain cockMPaNoneNoneStandard
1 Piece(s) Quote Rc1/8[Plastic] Polycarbonate CaseNoRelief type[Standard Flow (Left to Right)] Flow Direction[Manual] Manual[None (Pressure Port Plug available)] No Pressure Gauge20YesMounting position: V + AF + AR□K0.05 to 0.85 MPaWith drain cockMPaNoneNoneStandard
1 Piece(s) Quote Rc1/8[Plastic] Polycarbonate CaseNoRelief type[Standard Flow (Left to Right)] Flow Direction[Manual] Manual[None (Pressure Port Plug available)] No Pressure Gauge20NoneNone0.05 to 0.85 MPaWith drain cockMPaYesNoneStandard
1 Piece(s) 20 Day(s) Rc1/4[Plastic] Polycarbonate CaseNoRelief type[Reverse Flow (Right to Left)] Flow Direction[Manual] Manual[With Pressure Switch] Digital pressure switch25YesMounting position: AF + AR + V0.05 to 0.85 MPaWith drain cockMPaNoneNoneStandard
1 Piece(s) 15 Day(s) Rc1/4[Plastic] Polycarbonate CasePresenceRelief type[Standard Flow (Left to Right)] Flow Direction[Manual] Manual[With Pressure Switch] Digital pressure switch25NoneNone0.05 to 0.85 MPaWith drain cockMPaYesNoneStandard
1 Piece(s) Quote Rc1/4[Plastic] Polycarbonate CaseNoRelief type[Standard Flow (Left to Right)] Flow Direction[Manual] Manual[With Pressure Switch] Digital pressure switch25NoneMounting position: AF + AR + V0.05 to 0.85 MPaWith drain cockMPaNoneNoneStandard

Tech Support