(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 30/6/2024 sampai dengan 5:00 pada tanggal 1/7/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (WIB) 1/7/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Air Combination, Air Filter + Mist Separator + Regulator, AC20C-B To AC40C-B (Part Numbers)

Air Combination, Air Filter + Mist Separator + Regulator, AC20C-B To AC40C-B

Air combination with better visibility and environmental resistance.
[Features]
· The bowl is completely covered by a transparent bowl guard.
· The inside can be seen from all angles (360°).
· The bowl is completely protected from the external environment, helping improve safety.
· Easy to work with.
· The element and bowl are combined into one unit, making it possible to replace the element by hand.
· The amount of space required for maintenance has been reduced.

(i)Caution

  • ■ SMC Air Cylinder Product Selection and Technical Information
    The featured products page can be found here.

    ■ SMC Product Line
    Webpages for products currently without individual pages on this site will be released on an ad-hoc basis.
    Click here for a quotation or to make an order if you have a model number.

    ■ Products Planned For Online Release
    Air cylinder-related product pages will be released on this site on an ad-hoc basis.
    CQ2/MG types, etc., are already available. Click here to check.
    *Vacuum equipment, FRLs, solenoid valves, etc., will also be released on dedicated pages on this site on an ad-hoc basis.
  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images. Refer to the manufacturer's catalog for shape details.

PDF

Part Number

Configured Part Number is shown.

AC40C-06G-1-B

Air Combination, Air Filter + Mist Separator + Regulator, AC20C-B to AC40C-B Specifications

AC20C-B external appearance

AC20C-B external appearance

AC20C-B to AC40C-B JIS symbol

AC20C-B to AC40C-B JIS symbol

ModelAC20C-BAC25C-BAC30C-BAC40C-BAC40C-06-B
ComponentsAir filter [AF]AF20-AAF30-AAF30-AAF40-AAF40-06-A
Mist Separator [AFM]AFM20-AAFM30-AAFM30-AAFM40-AAFM40-06-A
Regulator [AR]AR20-BAR25-BAR30-BAR40-BAR40-06-B
Port size1/8, 1/41/4, 3/81/4, 3/81/4 / 3/8 / 1/23/4
Pressure Gauge Connection Port Size [AR]*11/8
FluidAir
Ambient temperature and working fluid temperature Note 2)-5 to +60°C (no freezing)
Proof pressure1.5 MPa
Maximum operating pressure1.0 MPa
Set Pressure Range [AR]0.05 to 0.85 MPa
Filtration [AF/AFM]AF: 5 μm, AFM: 0.3 μm (collection efficiency 99.9%)
Rated Flow (L/min [ANR]) [AFM] *32004504501,1001,100
Outlet Oil Mist Density [AFM]*4 *5Max. 1.0 mg/m3(ANR) (≈ 0.8 ppm)
Bowl Material [AF/AFM]Polycarbonate
Bowl Guard [AF/AFM]Semi-standard (steel)Standard equipment (polycarbonate)
Construction [AR]Relieving type
Weight (kg)0.380.690.771.391.53

*1: For the specification with the square embedded type pressure gauge and the specification with the digital pressure switch, there are no pressure gauge connection screws.
*2: For the type with a digital pressure switch: -5 to +50°C.
*3: Conditions: Mist separator inlet pressure is 0.7 MPa. The rated flow varies according to the inlet pressure. Keep the air flow within the rated flow to prevent an outflow of oil to the outlet side.
*4: Value when compressor discharge concentration is 30 mg/m3 (ANR).
*5: The bowl seal and other O-rings use a small amount of grease.

Dimensions

AC20C-B dimensional drawing

AC20C-B dimensional drawing

AC25C-B to AC40C-06-B dimensional drawing

AC25C-B to AC40C-06-B dimensional drawing

Option Dimensional Drawing

Square Embedded Type Pressure Gauge dimensional drawing

Square Embedded Type Pressure Gauge dimensional drawing

Digital pressure switch dimensional drawing

Digital pressure switch dimensional drawing

Round-type Pressure Gauge / Round-type Pressure Gauge (with Color Zone) dimensional drawing

Round-type Pressure Gauge / Round-type Pressure Gauge (with Color Zone) dimensional drawing

 

(Unit: mm)

 

With auto-drain (N.C.) (applicable model: AC20C-B) dimensional drawing

With auto-drain (N.C.) (applicable model: AC20C-B) dimensional drawing

 

(Unit: mm)

 

 
Part Number
AC40C-06G-1-B
Part NumberMinimum order quantityVolume DiscountDays to ShipConnection Dia. Max. Operating Pressure
(MPa)
Case Material Case Guard Exhaust Structure Flow Direction Drain Cock Pressure Gauge Size of Body Pressure Switch Residual Pressure Relief 3-Port Connection Valve Set Pressure Drain Outlet Pressure Unit T shape spacer Made to order specifications Type
1 Piece(s) Quote Rc3/41[Plastic] Polycarbonate CaseNoRelief type[Standard Flow (Left to Right)] Flow Direction[Manual] Manual[With Standard Pressure Gauge] Round-shaped pressure gauge (with limit indicator)40NoneNo attachment0.02 to 0.2 MPaWith drain cockMPaNone--

Loading...

  1. 1

Basic Information

Regulator Unit Combination Air Filter + Mist Separator + Regulator Filter, Filtration Level 5μm Mist Separator 0.3μm
Operating Environment Air powered tools Compressed Air Quality General Dry Air

Please check the type/dimensions/specifications of the part AC40C-06G-1-B in the Air Combination, Air Filter + Mist Separator + Regulator, AC20C-B To AC40C-B series.

Products like this...

Part Number
AC20C-01-B
AC20C-01-C-B
AC20C-01-J-B
AC40C-06G-2-B
AC40C-06G-2J-B
AC40C-06G-8-B
Part NumberMinimum order quantityVolume DiscountDays to ShipConnection Dia. Max. Operating Pressure
(MPa)
Case Material Case Guard Exhaust Structure Flow Direction Drain Cock Pressure Gauge Size of Body Pressure Switch Residual Pressure Relief 3-Port Connection Valve Set Pressure Drain Outlet Pressure Unit T shape spacer Made to order specifications Type
1 Piece(s) Quote Rc1/81[Plastic] Polycarbonate CaseNoRelief type[Standard Flow (Left to Right)] Flow Direction[Manual] Manual[None (Pressure Port Plug available)] No Pressure Gauge20NoneNo attachment0.05 to 0.85 MPaWith drain cockMPaNone--
1 Piece(s) 15 Day(s) Rc1/8-[Plastic] Polycarbonate CasePresenceRelief type[Standard Flow (Left to Right)] Flow Direction[Manual] Manual[None (Pressure Port Plug available)] No Pressure Gauge20NoneNo attachment0.05 to 0.85 MPaWith drain cockMPaNoneNoneStandard
1 Piece(s) Quote Rc1/81[Plastic] Polycarbonate CaseNoRelief type[Standard Flow (Left to Right)] Flow Direction[Not Provided] No (Drain Guide)[None (Pressure Port Plug available)] No Pressure Gauge20NoneNo attachment0.05 to 0.85 MPaDrain guide 1/8MPaNone--
1 Piece(s) Quote Rc3/41[Metal] Metal CaseNoRelief type[Standard Flow (Left to Right)] Flow Direction[Manual] Manual[With Standard Pressure Gauge] Round-shaped pressure gauge (with limit indicator)40NoneNo attachment0.05 to 0.85 MPaWith drain cockMPaNone--
1 Piece(s) 15 Day(s) Rc3/4-[Metal] Metal CasePresenceRelief type[Standard Flow (Left to Right)] Flow Direction[Not Provided] No (Drain Guide)[With Standard Pressure Gauge] Round-shaped pressure gauge (with limit indicator)40NoneNo attachment0.05 to 0.85 MPaDrain guide 1/4MPaNoneNoneStandard
1 Piece(s) 15 Day(s) Rc3/4-[Metal] Metal Case with Level GaugePresenceRelief type[Standard Flow (Left to Right)] Flow Direction[Manual] Manual[With Standard Pressure Gauge] Round-shaped pressure gauge (with limit indicator)40NoneNo attachment0.05 to 0.85 MPaWith drain cockMPaNoneNoneStandard

Tech Support