(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Air Combination, Filter Regulator + Mist Separator AC20D-B To AC40D-B Series (Part Numbers)

Air Combination, Filter Regulator + Mist Separator AC20D-B To AC40D-B Series

[Features]
· Improved visibility and environmental resistance.
· The bowl is completely covered by transparent bowl guard.
& nbspThe inside can be seen from all angles (360°).
& nbspThe bowl is completely protected from the external environment, helping improve safety.
· Easy to work with.
& nbspThe element and bowl are combined into one unit, making it possible to replace the element by hand.
· The amount of space required for maintenance has been reduced.

(i)Caution

  • Refer to the catalog for details on product specifications.
  • Product images may be representative. Refer to the manufacturer's catalog for details.

PDF

Part Number

Configured Part Number is shown.

AC30D-02E-12-B

Air Combination, Filter Regulator + Mist Separator, AC20D-B to AC40D-B Specifications

AC40D-B external appearance

AC40D-B external appearance

JIS symbol

JIS symbol

Standard Specifications

ModelAC20D-BAC30D-BAC40D-BAC40D-06-B
ComponentsFilter regulator [AW]AW20-BAC30-BAW40-BAW40-06-B
Mist Separator [AFM]AFM20-AAFM30-AAFM40-AAFM40-06-A
Port size1/8, 1/41/4, 3/81/4 / 3/8 / 1/23/4
Pressure Gauge Connection Port Size [AW]*11/8
FluidAir
Ambient temperature and working fluid temperature Note 2)-5 to +60°C (no freezing)
Proof pressure1.5 MPa
Maximum operating pressure1.0 MPa
Set Pressure Range [AW]0.05 to 0.85 MPa
Filtration [AW/AFM]AW: 5 μm, AFM: 0.3 μm (collection efficiency 99.9%)
Rated Flow (L/min [ANR]) [AFM] *3150330800800
Outlet Oil Mist Density [AFM]*4 *5Max. 1.0 mg/m3(ANR) (≈ 0.8 ppm)
Bowl Material [AW/AFM]Polycarbonate
Bowl Guard [AW/AFM]Semi-standard (steel)Standard equipment (polycarbonate)
Structure [AW]Relieving type
Weight (kg)0.320.621.151.25

*1: For the specification with the square embedded type pressure gauge and the specification with the digital pressure switch, there are no pressure gauge connection screws.
*2: For the type with a digital pressure switch: -5 to +50°C.
*3: Conditions: Mist separator inlet pressure is 0.5 MPa. The rated flow varies according to the inlet pressure. Keep the air flow within the rated flow to prevent an outflow of oil to the outlet side.
*4: At compressor discharge concentration 30 mg/m3 (ANR)
*5: The bowl seal and other O-rings use a small amount of grease.

Dimensions

AC20D-B dimensional drawing

AC20D-B dimensional drawing

AC30D-B to AC40D-06-B dimensional drawing

AC30D-B to AC40D-06-B dimensional drawing

 

(Unit: mm)

 

ModelStandard specification
P1P2ABC*EFGJKBracket mounting dimensions
MQ1Q2RSUV
AC20D-B1/8, 1/41/883.287.672.4-41.6402653
Part Number
AC30D-02E-12-B
Part NumberMinimum order quantityVolume DiscountDays to ShipConnection Dia. Max. Operating Pressure
(MPa)
Case Material Case Guard Exhaust Structure Flow Direction Drain Cock Pressure Gauge Size of Body Pressure Switch Residual Pressure Relief 3-Port Connection Valve Set Pressure Drain Outlet Pressure Unit Made to order specifications Type
1 Piece(s) Quote Rc1/41[Metal] Metal CaseNoRelief type[Standard Flow (Left to Right)] Flow Direction[Manual] Manual[With Standard Pressure Gauge] Square type inserted pressure gauge (with limit indicator)30NoneNone0.02 to 0.2 MPaWith drain cockMPa--

Loading...

  1. 1

Basic Information

Regulator Unit Combination Filter Regulator + Mist Separator Filter, Filtration Level 5μm Mist Separator 0.3μm
Operating Environment Air powered tools Compressed Air Quality General Dry Air

Please check the type/dimensions/specifications of the part AC30D-02E-12-B in the Air Combination, Filter Regulator + Mist Separator AC20D-B To AC40D-B Series series.

Products like this...

Part Number
AC20D-01-1N-B
AC20D-01-CJNR-B
AC20D-01-R-B
AC30D-02E-2-B
AC30D-02E-6-B
AC30D-02E-8-B
Part NumberMinimum order quantityVolume DiscountDays to ShipConnection Dia. Max. Operating Pressure
(MPa)
Case Material Case Guard Exhaust Structure Flow Direction Drain Cock Pressure Gauge Size of Body Pressure Switch Residual Pressure Relief 3-Port Connection Valve Set Pressure Drain Outlet Pressure Unit Made to order specifications Type
1 Piece(s) 20 Day(s) Rc1/81[Plastic] Polycarbonate CaseNoNon-relief type[Standard Flow (Left to Right)] Flow Direction[Manual] Manual[None (Pressure Port Plug available)] No Pressure Gauge20NoneNone0.02 to 0.2 MPaWith drain cockMPa--
1 Piece(s) Quote Rc1/81[Plastic] Polycarbonate case with case guardPresenceNon-relief type[Reverse Flow (Right to Left)] Flow Direction[Not Provided] No (Drain Guide)[None (Pressure Port Plug available)] No Pressure Gauge20NoneNone0.05 to 0.85 MPaDrain guide 1/8MPa--
1 Piece(s) Quote Rc1/81[Plastic] Polycarbonate CaseNoRelief type[Reverse Flow (Right to Left)] Flow Direction[Manual] Manual[None (Pressure Port Plug available)] No Pressure Gauge20NoneNone0.05 to 0.85 MPaWith drain cockMPa--
1 Piece(s) Quote Rc1/41[Metal] Metal CaseNoRelief type[Standard Flow (Left to Right)] Flow Direction[Manual] Manual[With Standard Pressure Gauge] Square type inserted pressure gauge (with limit indicator)30NoneNone0.05 to 0.85 MPaWith drain cockMPa--
1 Piece(s) Quote Rc1/41[Plastic] Nylon CaseNoRelief type[Standard Flow (Left to Right)] Flow Direction[Manual] Manual[With Standard Pressure Gauge] Square type inserted pressure gauge (with limit indicator)30NoneNone0.05 to 0.85 MPaWith drain cockMPa--
1 Piece(s) Quote Rc1/41[Metal] Metal Case with Level GaugeNoRelief type[Standard Flow (Left to Right)] Flow Direction[Manual] Manual[With Standard Pressure Gauge] Square type inserted pressure gauge (with limit indicator)30NoneNone0.05 to 0.85 MPaWith drain cockMPa--

Tech Support