(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 30/6/2024 sampai dengan 5:00 pada tanggal 1/7/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (WIB) 1/7/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Air Combination, Air Filter + Regulator, ACG20B, ACG30B, ACG40B (Part Numbers)

Air Combination, Air Filter + Regulator, ACG20B, ACG30B, ACG40B

FRL unit with improved visibility of the pressure gauge at various mounting locations.
[Features]
· Single-action installation and removal of the pressure gauge cover.·
· The mounting angle of the pressure gauge can be selected according to the piping direction.
Pressure gauge anti-revolving mechanism.
Panel-cut for pressure gauge not necessary.
· Fluid: air.

(i)Caution

  • ■ SMC Air Cylinder Product Selection and Technical Information
    The featured products page can be found here.

    ■ SMC Product Line
    Webpages for products currently without individual pages on this site will be released on an ad-hoc basis.
    Click here for a quotation or to make an order if you have a model number.
  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images. Refer to the manufacturer's catalog for shape details.

PDF

Part Number

Configured Part Number is shown.

ACG20B-02G1-S

Air Combination, Air Filter + Regulator, ACG20B, ACG30B, ACG40B Specifications

ACG40B external appearance

ACG40B external appearance

JIS symbol

JIS symbol

Standard Specifications

ModelACG20BACG30BACG40B
ComponentsAir FilterAF20AF30AF40
RegulatorARG20ARG30ARG40
Connection port size1/8
1/4
1/4
3/8
1/4
3/8
1/2
Proof pressure1.5 MPa
Maximum operating pressure1.0 MPa
Set Pressure Range0.05 to 0.85 MPa
Relief pressureSet pressure: +0.05 MPa (at relief flow rate of 0.1 L/min [ANR])
Ambient and fluid temperature-5 to 60°C (no freezing)
Filtration5 μm
Construction: RegulatorRelieving type
Bowl materialPolycarbonate
Bowl guardSemi-standardStandard Equipment
Weight (kg)0.380.741.25

Dimensions

ACG20B standard specifications

ACG20B standard specifications

ACG30B, ACG40B standard specifications

ACG30B, ACG40B standard specifications

 

(Unit: mm)

 

ModelConnection port sizeStandard specification
ABCDNPBracket mounting dimensions
EGH1H2JKLøLM
ACG20B1/8, 1/4838729602.528.541.530*-*-*-*-*-*-3.2
ACG30B1/4, 3/811011541802.529.555413535-14774
ACG40B1/4 / 3/8 / 1/21451474811003872.5504040-18994
Part Number
ACG20B-02G1-S
Part NumberMinimum order quantityVolume DiscountDays to ShipConnection Dia. Case Material Case Guard Exhaust Structure Flow Direction Drain Cock Size of Body Set Pressure Pressure Unit Attachment Drain guide
1 Piece(s) 31 Day(s) Rc1/4[Metal] MetalNoRelief type[Standard Flow (Left to Right)] Flow Direction[Not Provided] No1/80.05 to 0.85 MPaMPaPressure switchNone

Loading...

  1. 1

Basic Information

Regulator Unit Combination Air Filter + Regulator Filter, Filtration Level 5μm Compressed Air Quality General Dry Air
Max. Operating Pressure(MPa) 1 Pressure Gauge Embedded Type Pressure Gauge

Please check the type/dimensions/specifications of the part ACG20B-02G1-S in the Air Combination, Air Filter + Regulator, ACG20B, ACG30B, ACG40B series.

Products like this...

Part Number
ACG20B-01G1-1
ACG20B-01G1-S
ACG20B-01G1-SV
ACG20B-02G1-SV
ACG20B-02G1-SV-2
ACG20B-02G1-V
Part NumberMinimum order quantityVolume DiscountDays to ShipConnection Dia. Case Material Case Guard Exhaust Structure Flow Direction Drain Cock Size of Body Set Pressure Pressure Unit Attachment Drain guide
1 Piece(s) Quote Rc1/8[Metal] MetalNoRelief type[Standard Flow (Left to Right)] Flow Direction[Not Provided] No1/80.02 to 0.2 MPaMPaNoneNone
1 Piece(s) 21 Day(s) Rc1/8[Metal] MetalNoRelief type[Standard Flow (Left to Right)] Flow Direction[Not Provided] No1/80.05 to 0.85 MPaMPaPressure switchNone
1 Piece(s) Quote Rc1/8[Metal] MetalNoRelief type[Standard Flow (Left to Right)] Flow Direction[Not Provided] No1/80.05 to 0.85 MPaMPaPressure switch / residual pressure relief 3-port connection valveNone
1 Piece(s) Quote Rc1/4[Metal] MetalNoRelief type[Standard Flow (Left to Right)] Flow Direction[Not Provided] No1/80.05 to 0.85 MPaMPaPressure switch / residual pressure relief 3-port connection valveNone
1 Piece(s) 21 Day(s) Rc1/4[Metal] Metal CaseNoRelief type[Standard Flow (Left to Right)] Flow Direction[Not Provided] No1/80.05 to 0.85 MPaMPaPressure switch / residual pressure relief 3-port connection valveNone
1 Piece(s) 20 Day(s) Rc1/4[Metal] MetalNoRelief type[Standard Flow (Left to Right)] Flow Direction[Not Provided] No1/80.05 to 0.85 MPaMPaResidual Pressure Relief 3-Port Connection ValveNone

Tech Support