(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Air Combination Air Filter + Mist Separator + Regulator ACG20/30/40C (Part Numbers)

Air Combination Air Filter + Mist Separator + Regulator ACG20/30/40C

FRL unit with single-action installation and removal of the pressure gauge cover.
[Features]
· Improved visibility of the pressure gauge at various mounting locations.
· The mounting angle of the pressure gauge can be selected according to the piping direction.
Pressure gauge anti-revolving mechanism.
Panel-cut for pressure gauge not necessary.

(i)Caution

  • ■ SMC Air Cylinder Product Selection and Technical Information
    The featured products page can be found here.

    ■ SMC Product Line
    Webpages for products currently without individual pages on this site will be released on an ad-hoc basis.
    Click here for a quotation or to make an order if you have a model number.
  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images. Refer to the manufacturer's catalog for shape details.

PDF

Part Number

Configured Part Number is shown.

ACG30C-02CG1-2R

Air Combination, Air Filter + Mist Separator + Regulator, ACG20C, ACG30C, ACG40C Specifications

ACG40C external appearance

ACG40C external appearance

JIS symbol

JIS symbol

Standard Specifications

ModelACG20CACG30CACG40C
ComponentsAir FilterAF20AF30AF40
Mist SeparatorAFM20AFM30AFM40
RegulatorARG20ARG30ARG40
Connection port size1/8
1/4
1/4
3/8
1/4
3/8
1/2
FluidAir
Proof pressure1.5 MPa
Maximum operating pressure1.0 MPa
Set Pressure Range0.05 to 0.85 MPa
Rated Flow (L/min [ANR])*12004501,100
Relief pressureSet pressure: +0.05 MPa (at relief flow rate of 0.1 L/min [ANR])
Ambient and fluid temperature-5 to 60°C (no freezing)
FiltrationAF: 5 μm, AFM: 0.3 μm (collection efficiency 99.9%)
Oil Mist Density in the Outlet SideMax 1.0 mg/m3(ANR) (≈ 0.8 ppm)*2*3
Construction: RegulatorRelieving type
Bowl materialPolycarbonate
Bowl guardSemi-standardStandard Equipment
Weight (kg)0.531.061.89

*1: Conditions: Mist separator inlet pressure is 0.7 MPa. The rated flow varies according to the inlet pressure. Keep the air flow within the rated flow to prevent an outflow of oil to the outlet side.
Note 2) At compressor discharge concentration 30 mg/m3 (ANR)
*3: The bowl O-ring and other O-rings use a small amount of grease.

Dimensions

ACG20C standard specifications

ACG20C standard specifications

ACG30C, ACG40C standard specifications

ACG30C, ACG40C standard specifications

 

(Unit: mm)

 

ModelConnection port sizeStandard specification
ABCDNPBracket mounting dimensions
EFGH1H2JKLøLM
ACG20C1/8, 1/41268729602.528.541.5433024****5.53.2
ACG30C1/4, 3/81671154180
Part Number
ACG30C-02CG1-2R
Part NumberMinimum order quantityVolume DiscountDays to ShipConnection Dia. Case Material Case Guard Exhaust Structure Flow Direction Drain Cock Size of Body Set Pressure Regulator Handle Orientation Pressure Unit Attachment Drain guide
1 Piece(s) Quote Rc1/4[Metal] Metal CaseNoRelief type[Reverse Flow (Right to Left)] Flow Direction[Auto/Manual] N.C. (Normally Closed) at non-pressurized without drain emissions3/80.05 to 0.85 MPaDownwardMPaNoneNone

Loading...

  1. 1

Basic Information

Regulator Unit Combination Air Filter + Mist Separator + Regulator Filter, Filtration Level 5μm Compressed Air Quality General Dry Air
Max. Operating Pressure(MPa) 1 Pressure Gauge Embedded Type Pressure Gauge

Please check the type/dimensions/specifications of the part ACG30C-02CG1-2R in the Air Combination Air Filter + Mist Separator + Regulator ACG20/30/40C series.

Products like this...

Part Number
ACG20C-01CG1-R
ACG20C-01CG1-S
ACG20C-01CG1-V
ACG30C-02CG1-RY
ACG30C-02CG1-S
ACG30C-02CG1-Y
Part NumberMinimum order quantityVolume DiscountDays to ShipConnection Dia. Case Material Case Guard Exhaust Structure Flow Direction Drain Cock Size of Body Set Pressure Regulator Handle Orientation Pressure Unit Attachment Drain guide
1 Piece(s) 21 Day(s) Rc1/8[Metal] MetalNoRelief type[Reverse Flow (Right to Left)] Flow Direction[Auto/Manual] N.C. (Normally Closed) at non-pressurized without drain emissions1/80.05 to 0.85 MPaDownwardMPaNoneNone
1 Piece(s) Quote Rc1/8[Metal] MetalNoRelief type[Standard Flow (Left to Right)] Flow Direction[Auto/Manual] N.C. (Normally Closed) at non-pressurized without drain emissions1/80.05 to 0.85 MPaDownwardMPaPressure switchNone
1 Piece(s) Quote Rc1/8[Metal] MetalNoRelief type[Standard Flow (Left to Right)] Flow Direction[Auto/Manual] N.C. (Normally Closed) at non-pressurized without drain emissions1/80.05 to 0.85 MPaDownwardMPaResidual Pressure Relief 3-Port Connection ValveNone
1 Piece(s) Quote Rc1/4[Metal] MetalNoRelief type[Reverse Flow (Right to Left)] Flow Direction[Auto/Manual] N.C. (Normally Closed) at non-pressurized without drain emissions3/80.05 to 0.85 MPaUpwardMPaNoneNone
1 Piece(s) 15 Day(s) Rc1/4[Metal] MetalPresenceRelief type[Standard Flow (Left to Right)] Flow Direction[Auto/Manual] N.C. (Normally Closed) at non-pressurized without drain emissions300.05 to 0.85 MPaDownward-Pressure switchNone
1 Piece(s) Quote Rc1/4[Metal] MetalNoRelief type[Standard Flow (Left to Right)] Flow Direction[Auto/Manual] N.C. (Normally Closed) at non-pressurized without drain emissions3/80.05 to 0.85 MPaUpwardMPaNoneNone

Tech Support