(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

3-Color Display Digital Flow Switch PFMC Series (Part Numbers)

3-Color Display Digital Flow Switch PFMC Series

Digital flow switch for energy-saving management.
[Features]
· Supports 3-color, 2-screen display and has good visibility.
· Flow rate range expanded.
· Compact and space-saving.
· Rotatable display: Counterclockwise 90° / clockwise 225°.
· Shunt structure.
· Response time: Can be selected from 50 msec (0.05 sec) / 0.1 sec / 0.5 sec / 1.0 sec / 2.0 sec.
· Grease-free.
· Visualization with a digital display.
· Can be remote operated with accumulated pulse output.

(i)Caution

  • ■ For selection / technical information and characteristics on SMC air cylinder products,
    check here.

    ■ Handling SMC Products
    Web pages for products currently without individual pages on this site will be released on an ad-hoc basis.
    Click here for a quotation or to make an order if you have a part number.
  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images. Refer to the manufacturer's catalog for shape details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

PFMC7501-04-F-MA

Part Number
PFMC7501-04-F-MA
Part NumberMinimum order quantityVolume DiscountDays to ShipOutput Method Analog Output Specification Plumbing Thread Type Plumbing Thread Nominal Number of Input Points Number of Output Points Analog Voltage Output
(V)
Unit Specifications Bracket Lead Wire Calibration Certificate included Rating Flow Range
(L/min)
Output Specification Analog Current Output
(mA)
1 Piece(s) 15 Day(s) PNP Open Collector / AnalogCurrent[Rc (R)] Rc[1/2] 1/212-SI unit fixedNoneIncludes lead wire with M8 connector (3 m)Available5 to 500None4 to 20

Loading...

  1. 1

Basic Information

Type Flow Switch Fluid Type Air / Nitrogen Gas Flow Rate Range (Max. Value)(L/min) 500~Less than 5000
Sensor, Monitor Structure Display Integrated Pipe Port Type Female Thread Pressure Type Standard
Pressure Resistant(MPa) 1.2 Flow Rate Type Standard Operating Humidity Range(%) 35::85
Power Supply Type DC Power Supply Voltage(V) 12 to 24 ±10% Pipe Connection Direction 2-way
Liquid contact parts material Resin + Metal Mounting Holes Presence Display Digital
Lamp Presence Acquired Standards CE Protection Structure IP65

Please check the type/dimensions/specifications of the part PFMC7501-04-F-MA in the 3-Color Display Digital Flow Switch PFMC Series series.

Products like this...

Part Number
PFMC7102-04-C-MA
PFMC7102-04-CN-A
PFMC7102-04-E
PFMC7501-04-FN-M
PFMC7501-04-FN-MA
PFMC7501-04-G-MRA
Part NumberMinimum order quantityVolume DiscountDays to ShipOutput Method Analog Output Specification Plumbing Thread Type Plumbing Thread Nominal Number of Input Points Number of Output Points Analog Voltage Output
(V)
Unit Specifications Bracket Lead Wire Calibration Certificate included Rating Flow Range
(L/min)
Output Specification Analog Current Output
(mA)
1 Piece(s) 15 Day(s) NPN Open Collector / AnalogVoltage[Rc (R)] Rc[1/2] 1/212[DC1-5V] 1-5VSI unit fixedNoneIncludes lead wire with M8 connector (3 m)Available10 to 1,000NoneNone
1 Piece(s) 15 Day(s) NPN Open Collector / AnalogVoltage[Rc (R)] Rc[1/2] 1/212[DC1-5V] 1-5VWith unit conversion functionNoneNo lead wire with M8 connectorAvailable10 to 1,000NoneNone
1 Piece(s) 15 Day(s) PNP Open Collector / AnalogVoltage[Rc (R)] Rc[1/2] 1/212[DC1-5V] 1-5VWith unit conversion functionNoneIncludes lead wire with M8 connector (3 m)N/A10 to 1,000NoneNone
1 Piece(s) 15 Day(s) PNP Open Collector / AnalogCurrent[Rc (R)] Rc[1/2] 1/212-SI unit fixedNoneNo lead wire with M8 connectorN/A5 to 500None4 to 20
1 Piece(s) 15 Day(s) PNP Open Collector / AnalogCurrent[Rc (R)] Rc[1/2] 1/212-SI unit fixedNoneNo lead wire with M8 connectorAvailable5 to 500None4 to 20
1 Piece(s) 15 Day(s) NPN Open Collector-[Rc (R)] Rc[1/2] 1/221-SI unit fixedWith BracketIncludes lead wire with M8 connector (3 m)Available5 to 500Integrated value external reset, peak/bottom reset can be selectedNone

Tech Support