(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

3-Color Display Electromagnetic Digital Flow Switch LFE Series (Part Numbers)

3-Color Display Electromagnetic Digital Flow Switch LFE Series

[Features]
· Space-saving is possible by close installation.
· Backflow detection is possible.
· Zero reset setting is possible.
· Repeatability: ±1.5%F.S., (analog output).
· 3-color, 2-screen display.
· Flow direction can be changed after installation.

(i)Caution

  • ■ For selection / technical information and characteristics on SMC air cylinder products,
    check here.

    ■ Handling SMC Products
    Web pages for products currently without individual pages on this site will be released on an ad-hoc basis.
    Click here for a quotation or to make an order if you have a part number.
  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images. Refer to the manufacturer's catalog for shape details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

LFE1A32

Part Number
LFE1A32
Part NumberMinimum order quantityVolume DiscountDays to ShipFlow Rate Range (Max. Value)
(L/min)
Sensor, Monitor Structure Output Method Analog Output Specification Plumbing Thread Type Plumbing Thread Nominal Number of Output Points Analog Voltage Output
(V)
Unit Specifications Bracket Lead Wire Custom-made Specifications Rating Flow Range
(L/min)
Analog Current Output
(mA)
1 Piece(s) 20 Day(s) 10~Less than 50[Integrated Type] Display IntegratedNPN Open Collector-[Rc (R)] Rc[3/8] 3/82-L/minWith BracketLead wire with M12 connector (length 3 m)None0.5 to 20None

Loading...

  1. 1

Basic Information

Type Flow Switch Fluid Type Water / Coolant Pipe Port Type Female Thread
Fluid Characteristics Noncorrosive Pressure Resistant(MPa) 2 Flow Rate Type Standard
Operating Humidity Range(%) 35::85 Number of Input Points 1 Power Supply Type DC
Power Supply Voltage(V) 24±10% Pipe Connection Direction 2-way Liquid contact parts material Resin + Metal
Mounting Holes No Display Digital Lamp Presence
Acquired Standards CE Protection Structure IP65

Please check the type/dimensions/specifications of the part LFE1A32 in the 3-Color Display Electromagnetic Digital Flow Switch LFE Series series.

Products like this...

Part Number
LFE1A42-X8
LFE1A4F1
LFE1B4-X8
LFE1B42-X8
LFE1B4F1-X8
LFE1B4N6
Part NumberMinimum order quantityVolume DiscountDays to ShipFlow Rate Range (Max. Value)
(L/min)
Sensor, Monitor Structure Output Method Analog Output Specification Plumbing Thread Type Plumbing Thread Nominal Number of Output Points Analog Voltage Output
(V)
Unit Specifications Bracket Lead Wire Custom-made Specifications Rating Flow Range
(L/min)
Analog Current Output
(mA)
1 Piece(s) 20 Day(s) 10~Less than 50[Integrated Type] Display IntegratedNPN Open Collector-[Rc (R)] Rc[1/2] 1/22-L/minWith BracketLead wire with M12 connector (length 3 m)Piping connection part material: SUS3040.5 to 20None
1 Piece(s) 15 Day(s) 10~Less than 50[Integrated Type] Display IntegratedNPN Open Collector-[G] G[1/2] 1/22-L/minNoneNoneNone0.5 to 20None
1 Piece(s) 15 Day(s) 10~Less than 50[Integrated Type] Display IntegratedPNP Open Collector-[Rc (R)] Rc[1/2] 1/22-L/minNoneLead wire with M12 connector (length 3 m)Piping connection part material: SUS3040.5 to 20None
1 Piece(s) 20 Day(s) 10~Less than 50[Integrated Type] Display IntegratedPNP Open Collector-[Rc (R)] Rc[1/2] 1/22-L/minWith BracketLead wire with M12 connector (length 3 m)Piping connection part material: SUS3040.5 to 20None
1 Piece(s) 15 Day(s) 10~Less than 50[Integrated Type] Display IntegratedPNP Open Collector-[G] G[1/2] 1/22-L/minNoneNonePiping connection part material: SUS3040.5 to 20None
1 Piece(s) 15 Day(s) 10~Less than 50[Integrated Type] Display IntegratedPNP Open Collector-[NPT] NPT[1/2] 1/22-gal/minWith BracketLead wire with M12 connector (length 3 m)None0.5 to 20None

Tech Support