(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Digital Flow Switch For Deionized Water And Chemical Liquids PF2D Series (Part Numbers)

Digital Flow Switch For Deionized Water And Chemical Liquids PF2D Series

[Features]
· A single controller can monitor the flow rate of 4 units.
· Dust generation of 3 particles/cc or less (average particle number).
& nbspKarman vortex type that eliminates moving parts and generates little dust.
· Tapered side seal minimizes dead volume to reduce accumulation of liquid pool.
· Suppresses vibration at the tube base, preventing malfunctions (output errors) caused by vibration.

(i)Caution

  • See catalog for specification details.
  • Product pictures are representations. Refer to the catalog for details.

PDF

Part Number

Configured Part Number is shown.

PF2D540S-19-1-1S25

Part Number
PF2D540S-19-1-1S25
Part NumberMinimum order quantityVolume DiscountDays to ShipFluid Type Flow Rate Range (Max. Value)
(L/min)
Sensor, Monitor Structure Output Method Analog Output Specification Pipe Port Type Fluid Characteristics Pressure Type Pressure Resistant
(MPa)
Flow Rate Type Operating Temperature Range
(°C)
Number of Input Points Number of Output Points Analog Voltage Output
(V)
Power Supply Voltage
(V)
Pipe Connection Direction Liquid contact parts material Mounting Holes Display Lamp Protection Structure Unit Specifications Unit Specifications (Instantaneous Flow Rate) Unit Specifications (Integrated Flow Rate) Piping Specification Rating Flow Range
(L/min)
Accessory Option Applicable Tube Size Output Specification Analog Current Output
(mA)
1 Piece(s) 15 Day(s) Water10~Less than 50[Separate Type, Connector Connection] Separated sensorAnalogVoltage[Direct Mounting] Direct AttachedNoncorrosiveStandard0.9Standard-11[DC1-5V] 1-5V[12~24] 12 to 24 ±10%2-way[Resin] ResinPresenceNoNoIP65NoneNoneNoneIN side: 6 (with reducer) / OUT side: 6 (With reducer)4 to 40NoneWith LQ1 fitting3/4 (Inches)Monitor output + Analog outputNone

Loading...

  1. 1

Basic Information

Type Flow Switch Operating Humidity Range(%) 35::85 Power Supply Type DC
Acquired Standards CE

Please check the type/dimensions/specifications of the part PF2D540S-19-1-1S25 in the Digital Flow Switch For Deionized Water And Chemical Liquids PF2D Series series.

Products like this...

Part Number
PF2D200-B
PF2D200-B4C
PF2D200-M
PF2D540S-19-1-C-1S19
PF2D540S-19-1-C-1S25
PF2D540S-19-2-1S25
Part NumberMinimum order quantityVolume DiscountDays to ShipFluid Type Flow Rate Range (Max. Value)
(L/min)
Sensor, Monitor Structure Output Method Analog Output Specification Pipe Port Type Fluid Characteristics Pressure Type Pressure Resistant
(MPa)
Flow Rate Type Operating Temperature Range
(°C)
Number of Input Points Number of Output Points Analog Voltage Output
(V)
Power Supply Voltage
(V)
Pipe Connection Direction Liquid contact parts material Mounting Holes Display Lamp Protection Structure Unit Specifications Unit Specifications (Instantaneous Flow Rate) Unit Specifications (Integrated Flow Rate) Piping Specification Rating Flow Range
(L/min)
Accessory Option Applicable Tube Size Output Specification Analog Current Output
(mA)
1 Piece(s) 20 Day(s) --[Separate Type, Connector Connection] Remote type monitor unitNPN Open Collector-------44-[24] 24±10%--NoDigitalPresence-With unit conversion functionNoneNoneNoneNoneNoneFront protective cover + panel mountNoneNoneNone
1 Piece(s) 15 Day(s) --[Separate Type, Connector Connection] Remote type monitor unitNPN Open Collector-------44-[24] 24±10%--NoDigitalPresence-With unit conversion functionNoneNoneNoneNoneConnector which is used for connecting sensor (4 pieces)Front protective cover + panel mountNoneNoneNone
1 Piece(s) 15 Day(s) --[Separate Type, Connector Connection] Remote type monitor unitNPN Open Collector-------44-[24] 24±10%--NoDigitalPresence-SI unit fixedL/minLNoneNoneNoneNoneNoneNoneNone
1 Piece(s) 20 Day(s) Water10~Less than 50[Separate Type, Connector Connection] Separated sensorAnalogVoltage[Direct Mounting] Direct AttachedNoncorrosiveStandard0.9Standard-11[DC1-5V] 1-5V[12~24] 12 to 24 ±10%2-way[Resin] ResinPresenceNoNoIP65NoneNoneNoneIN side: 5 (with reducer) / OUT side: 5 (With reducer)4 to 40Connector (e-con) 1 pc.With LQ1 fitting3/4 (Inches)Monitor output + Analog outputNone
1 Piece(s) 15 Day(s) Water10~Less than 50[Separate Type, Connector Connection] Separated sensorAnalogVoltage[Direct Mounting] Direct AttachedNoncorrosiveStandard0.9Standard-11[DC1-5V] 1-5V[12~24] 12 to 24 ±10%2-way[Resin] ResinPresenceNoNoIP65NoneNoneNoneIN side: 6 (with reducer) / OUT side: 6 (With reducer)4 to 40Connector (e-con) 1 pc.With LQ1 fitting3/4 (Inches)Monitor output + Analog outputNone
1 Piece(s) 15 Day(s) Water10~Less than 50[Separate Type, Connector Connection] Separated sensorAnalogCurrent[Direct Mounting] Direct AttachedNoncorrosiveStandard0.9Standard-12-[12~24] 12 to 24 ±10%2-way[Resin] ResinPresenceNoNoIP65NoneNoneNoneIN side: 6 (with reducer) / OUT side: 6 (With reducer)4 to 40NoneWith LQ1 fitting3/4 (Inches)Monitor output + Analog output4 to 20

Tech Support