(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 30/6/2024 sampai dengan 5:00 pada tanggal 1/7/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (WIB) 1/7/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

3-Color Display Digital Flow Switch For Large Flow PF3A7□H Series (Part Numbers)

3-Color Display Digital Flow Switch For Large Flow PF3A7□H Series

A digital flow switch for power-saving management.
[Features]
· Flow ratio: 100:1.
· A single unit can measure a wide range of flow rates.
· Improved drainage and resistance to foreign matter.
· 75% reduction in pressure loss.
· Through-bore construction.
· Supports 3-color, 2-screen display and has good visibility.
· Smallest settable increment: 2 L/min.
· Grease-free.
· Display rotates 90° and can be reversed.
· Visualization with a digital display.
· Can be remote operated with accumulated pulse output.

(i)Caution

  • See catalog for specification details.
  • Product pictures are representations. Refer to the catalog for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

PF3A703H-F10-ES-MA

Part Number
PF3A703H-F10-ES-MA
Part NumberMinimum order quantityVolume DiscountDays to ShipFlow Rate Range (Max. Value)
(L/min)
Output Method Analog Output Specification Plumbing Thread Type Plumbing Thread Nominal Analog Voltage Output
(V)
Unit Specifications Lead Wire Calibration Certificate included Rating Flow Range
(L/min)
Analog Current Output
(mA)
1 Piece(s) 15 Day(s) 500~Less than 5000PNP Open Collector / AnalogVoltage[G] G[1] 1[DC1-5V] 1-5VSI unit fixedIncludes lead wire with M12 connector (3 m)With Calibration Certificate30 to 3,000None

Loading...

  1. 1

Basic Information

Type Flow Switch Fluid Type Air / Nitrogen Gas Sensor, Monitor Structure Display Integrated
Pipe Port Type Female Thread Pressure Type Standard Pressure Resistant(MPa) 2.25
Flow Rate Type High Flow Rate Operating Humidity Range(%) 35::85 Number of Input Points 1
Number of Output Points 2 Pipe Connection Direction 2-way Liquid contact parts material Resin + Metal
Mounting Holes Presence Display Digital Lamp Presence
Acquired Standards CE Protection Structure IP65

Please check the type/dimensions/specifications of the part PF3A703H-F10-ES-MA in the 3-Color Display Digital Flow Switch For Large Flow PF3A7□H Series series.

Products like this...

Part Number
PF3A703H-10-DS-MA
PF3A703H-10-DSN
PF3A703H-10-ES-A
PF3A703H-F10-ESN-M
PF3A703H-F10-FS-A
PF3A703H-F10-FS-MA
Part NumberMinimum order quantityVolume DiscountDays to ShipFlow Rate Range (Max. Value)
(L/min)
Output Method Analog Output Specification Plumbing Thread Type Plumbing Thread Nominal Analog Voltage Output
(V)
Unit Specifications Lead Wire Calibration Certificate included Rating Flow Range
(L/min)
Analog Current Output
(mA)
1 Piece(s) 20 Day(s) 500~Less than 5000NPN Open Collector / AnalogCurrent[Rc (R)] Rc[1] 1-SI unit fixedIncludes lead wire with M12 connector (3 m)With Calibration Certificate30 to 3,0004 to 20
1 Piece(s) 15 Day(s) 500~Less than 5000NPN Open Collector / AnalogCurrent[Rc (R)] Rc[1] 1-With unit conversion functionNo lead wire with M12 connectorWithout calibration certificate30 to 3,0004 to 20
1 Piece(s) 15 Day(s) 500~Less than 5000PNP Open Collector / AnalogVoltage[Rc (R)] Rc[1] 1[DC1-5V] 1-5VWith unit conversion functionIncludes lead wire with M12 connector (3 m)With Calibration Certificate30 to 3,000None
1 Piece(s) 15 Day(s) 500~Less than 5000PNP Open Collector / AnalogVoltage[G] G[1] 1[DC1-5V] 1-5VSI unit fixedNo lead wire with M12 connectorWithout calibration certificate30 to 3,000None
1 Piece(s) 15 Day(s) 500~Less than 5000PNP Open Collector / AnalogCurrent[G] G[1] 1-With unit conversion functionIncludes lead wire with M12 connector (3 m)With Calibration Certificate30 to 3,0004 to 20
1 Piece(s) 15 Day(s) 500~Less than 5000PNP Open Collector / AnalogCurrent[G] G[1] 1-SI unit fixedIncludes lead wire with M12 connector (3 m)With Calibration Certificate30 to 3,0004 to 20

Tech Support